您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Throttle valve rotary knob stepless sleeve - HoKa throttle valve with rotary knob, stepless, with sleeve on both sides, 4th generation
Funken
Ventilation fittings
Dampers
Powered by
CAD模型選擇
{funken/hoka/drosselklappen/drosselklappe_dknopf_muffe_stufenlos_asmtab.prj},{NB=Drosselklappe PP, Innendurchmesser = 280 - 10031561(LOD=M-300)},{CNSORDERNO=10031561},{CNSPRICE=85.30},{CNSMASSEXACT=1.053},{DA=280},{LGES=170},{L=47.5},{L1=75},{LX=170},{L1X=75},{TOL=2.2},{S=3.5},{D=275.200},{D1=280.600},{D2=282.200},{D3=291.073},{B=25.086},{B1=171.286},{V=1},{V1=2},{MCODE=3.klpdr.dksl.mu.4g:s.0280},{ARTD=HoKa PP Drosselklappe Ø280 mit Drehknopf und Muffe, stufenlos verstellbar inkl. Arretierschraube, 4. Generation},{ARTE=HoKa PP damper valve operated by control knob incl. locking screw, continuously adjustable Ø 280 mm with sockets, 4th generation},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
FARD
Color
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Throttle valve PVC, inner...
10031415
HoKa PVC damper valve ope...
PVC
0050
RAL 7011
black
50
150
44.0
62
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031422
HoKa PVC damper valve ope...
PVC
0063
RAL 7011
black
63
150
44.0
62
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031425
HoKa PVC damper valve ope...
PVC
0075
RAL 7011
black
75
130
27.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031426
HoKa PVC damper valve ope...
PVC
0090
RAL 7011
black
90
130
35.0
60
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031430
HoKa PVC damper valve ope...
PVC
0110
RAL 7011
black
110
150
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031431
HoKa PVC damper valve ope...
PVC
0125
RAL 7011
black
125
150
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031434
HoKa PVC damper valve ope...
PVC
0140
RAL 7011
black
140
150
37.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031437
HoKa PVC damper valve ope...
PVC
0160
RAL 7011
black
160
150
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031440
HoKa PVC damper valve ope...
PVC
0180
RAL 7011
black
180
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031442
HoKa PVC damper valve ope...
PVC
0200
RAL 7011
black
200
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031445
HoKa PVC damper valve ope...
PVC
0225
RAL 7011
black
225
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031447
HoKa PVC damper valve ope...
PVC
0250
RAL 7011
black
250
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031448
HoKa PVC damper valve ope...
PVC
0280
RAL 7011
black
280
170
47.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031451
HoKa PVC damper valve ope...
PVC
0315
RAL 7011
black
315
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031453
HoKa PVC damper valve ope...
PVC
0355
RAL 7011
black
355
170
50.0
70
3.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031455
HoKa PVC damper valve ope...
PVC
0400
RAL 7011
black
400
180
50.0
80
3.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PE, inner ...
10031487
HoKa PE damper valve oper...
PE
0050
black
black
50
150
44.0
62
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031488
HoKa PE damper valve oper...
PE
0063
black
black
63
150
44.0
62
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031489
HoKa PE damper valve oper...
PE
0075
black
black
75
130
27.5
75
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031490
HoKa PE damper valve oper...
PE
0090
black
black
90
130
35.0
60
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031491
HoKa PE damper valve oper...
PE
0110
black
black
110
150
40.0
70
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031492
HoKa PE damper valve oper...
PE
0125
black
black
125
150
40.0
70
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031493
HoKa PE damper valve oper...
PE
0140
black
black
140
150
37.5
75
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031494
HoKa PE damper valve oper...
PE
0160
black
black
160
150
40.0
70
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031495
HoKa PE damper valve oper...
PE
0180
black
black
180
170
50.0
70
3.5
HOKA PE damper valve with...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Damper valve control knob socket - HoKa butterfly valve with rotary knob, w...
Funken
28.06.2024
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Funken
28.06.2024
Damper valve control knob flange - HoKa butterfly valve with rotary knob, w...
Funken
28.06.2024
Throttle valve handle flange - HoKa butterfly valve with handle, with flang...
Funken
28.06.2024
Throttle valve rotary knob stepless flange - HoKa throttle valve with rotar...
Funken
28.06.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
28.06.2024
Moulded 90° bend - HoKa Bend with sockets 90°
Funken
28.06.2024
Throttle valve rotary knob stepless sleeve - HoKa throttle valve with rotar...
Hoka
28.06.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Funken
28.06.2024
Moulded 45° bend - HoKa Bend with sockets 45°
Funken
28.06.2024
Flange socket - HoKa Flange with sockets
Funken
28.06.2024
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Hoka
28.06.2024
T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
Funken
28.06.2024
Control valve socket D1 - HoKa control damper version D1 transverse to the ...
Hoka
28.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表