您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Flange socket - HoKa Flange with sockets
Funken
Ventilation fittings
Flange
Powered by
CAD模型選擇
{funken/hoka/flansche/flansche_mit_muffe.prj},{NB=Flansch PP, Innendurchmesser = 500 - 10007879(LOD=M-300)},{CNSORDERNO=10007879},{CNSPRICE=188.50},{CNSMASSEXACT=1.460},{DA=500},{L1=60},{LK=560},{D1=496},{D2=610},{X=20},{B=9.5},{S=12},{MCODE=3.fl:0500-1},{ART=HoKa PP Flansch mit Muffe Ø 500 mm},{ARTE=HoKa PP flange with socket Ø 500 mm},{ARTF=HoKa PP bride avec manchon Ø 500 mm},{CNSMAT=PP},{FAR=RAL 7032},{BTOL=±0,5},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L1
Length
[mm]
LK
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
X
Number of holes
ⁿ/ₐ
B
Diameter
[mm]
S
Thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Flange PVC, inner diamete...
10014926
HoKa PVC flange with sock...
0.133
PVC
RAL 7011
75
29
110
69
140
8
7.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014927
HoKa PVC flange with sock...
0.158
PVC
RAL 7011
90
29
128
84
158
8
7.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10013956
HoKa PVC flange with sock...
0.181
PVC
RAL 7011
110
30
150
106
170
8
9.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014009
HoKa PVC flange with sock...
0.190
PVC
RAL 7011
125
30
165
122
185
8
9.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014010
HoKa PVC flange with sock...
0.213
PVC
RAL 7011
140
30
175
136
200
8
9.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014011
HoKa PVC flange with sock...
0.259
PVC
RAL 7011
160
30
200
156
230
8
9.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10008518
HoKa PVC flange with sock...
0.280
PVC
RAL 7011
180
30
220
176
250
8
9.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014321
HoKa PVC flange with sock...
0.325
PVC
RAL 7011
200
30
240
196
270
8
9.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014322
HoKa PVC flange with sock...
0.356
PVC
RAL 7011
225
30
265
222
295
8
9.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014323
HoKa PVC flange with sock...
0.396
PVC
RAL 7011
250
30
290
246
320
12
9.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014324
HoKa PVC flange with sock...
0.597
PVC
RAL 7011
280
30
325
275
355
12
9.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014364
HoKa PVC flange with sock...
0.786
PVC
RAL 7011
315
30
350
310
395
12
9.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014365
HoKa PVC flange with sock...
0.782
PVC
RAL 7011
355
30
400
349
435
12
9.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014855
HoKa PVC flange with sock...
0.876
PVC
RAL 7011
400
30
445
393
475
16
9.5
10
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014540
HoKa PVC flange with sock...
1.920
PVC
RAL 7011
450
60
510
446
560
16
9.5
12
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014541
HoKa PVC flange with sock...
2.240
PVC
RAL 7011
500
60
560
496
610
20
9.5
12
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10014604
HoKa PVC flange with sock...
3.200
PVC
RAL 7011
600
80
660
596
710
24
9.5
12
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10015036
HoKa PVC flange with sock...
3.620
PVC
RAL 7011
700
80
760
696
810
24
9.5
12
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10015034
HoKa PVC flange with sock...
4.750
PVC
RAL 7011
800
80
866
796
916
28
9.5
12
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10015035
HoKa PVC flange with sock...
6.000
PVC
RAL 7011
900
100
966
896
1016
32
9.5
12
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10015037
HoKa PVC flange with sock...
7.000
PVC
RAL 7011
1000
100
1066
993
1116
36
9.5
12
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10015038
HoKa PVC flange with sock...
0.000
PVC
RAL 7011
1200
120
1270
1193
1320
40
9.5
12
HOKA PVC flange with sock...
The specified dimensions ...
Flange PVC, inner diamete...
10000426
HoKa PVC flange with sock...
0.000
PVC
RAL 7011
1250
130
1320
1242
1370
44
9.5
12
HOKA PVC flange with sock...
The specified dimensions ...
Flange PE, inner diameter...
10000404
HoKa PE flange with socke...
0.107
PE
black
75
29
110
69
140
8
7.5
10
HOKA PE flange with socke...
The specified dimensions ...
Flange PE, inner diameter...
10000405
HoKa PE flange with socke...
0.104
PE
black
90
29
128
84
158
8
7.5
10
HOKA PE flange with socke...
The specified dimensions ...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Moulded 90° bend - HoKa Bend with sockets 90°
Funken
28.06.2024
Flange socket - HoKa Flange with sockets
Hoka
28.06.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Funken
28.06.2024
Blindflange - HoKa blindflange
Funken
28.06.2024
Back flow damper horizontal - HoKa Back flow damper for horizontal montage,...
Funken
28.06.2024
T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
Funken
28.06.2024
EPDM gasket - HoKa EPDM gasket
Funken
28.06.2024
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Funken
28.06.2024
Butterfly valve handle sockets - HoKa shut-off damper incl. seal with hand ...
Funken
28.06.2024
14.014 - Backing Ring DIN
agru
12.10.2022
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
28.06.2024
Flange with O-ring groove
Alfa Laval
06.12.2022
T-piece 90° Cleaning orifice - HoKa Branch outlet (T-piece) with cleaning o...
Hoka
28.06.2024
Cleaning orifice - HoKa Cleaning orifice
Funken
28.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表