您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Inlet/Outlet grille LG-A - HoKa Inlet/Outlet grille made of PVC
Funken
Ventilation fittings
Inlet/Outlet grille
Powered by
CAD模型選擇
{funken/hoka/zu_und_abluftgitter/zu_und_ablauftgitter_asmtab.prj},{NB=Zu- und Abluftgitter PVC, 10011685(LOD=M-300)},{CNSORDERNO=10011685},{CNSPRICE=73.50},{CNSMASSEXACT=0.000},{H=150},{B=600},{MCODE=1.lga:0600.150},{ART=PVC Zu- und Abluftgitter Typ LG-A B x H = 600 x 150 mm},{ARTE=PVC inlet grille type LG-A width x heigth = 600 x 150 mm},{ARTF=PVC grille d`aeration type LG-A largeur x hauteur = 600 x 150 mm},{CNSMAT=PVC},{FAR=RAL 7001},{INFO=Info text},{INFO1=pvc},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
H
Width
[mm]
B
Width
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Inlet/Outlet grille PVC, ...
10003331
PVC inlet grille type LG-...
PVC
RAL 7001
100
300
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10014909
PVC inlet grille type LG-...
PVC
RAL 7001
150
300
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10000096
PVC inlet grille type LG-...
PVC
RAL 7001
200
300
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10004011
PVC inlet grille type LG-...
PVC
RAL 7001
250
300
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10010593
PVC inlet grille type LG-...
PVC
RAL 7001
100
400
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10010861
PVC inlet grille type LG-...
PVC
RAL 7001
150
400
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10000098
PVC inlet grille type LG-...
PVC
RAL 7001
200
400
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10004012
PVC inlet grille type LG-...
PVC
RAL 7001
250
400
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10004163
PVC inlet grille type LG-...
PVC
RAL 7001
100
500
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10011684
PVC inlet grille type LG-...
PVC
RAL 7001
150
500
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10000388
PVC inlet grille type LG-...
PVC
RAL 7001
200
500
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10004042
PVC inlet grille type LG-...
PVC
RAL 7001
250
500
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10004232
PVC inlet grille type LG-...
PVC
RAL 7001
100
600
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10011685
PVC inlet grille type LG-...
PVC
RAL 7001
150
600
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10000390
PVC inlet grille type LG-...
PVC
RAL 7001
200
600
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10000673
PVC inlet grille type LG-...
PVC
RAL 7001
250
600
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10015762
PVC inlet grille type LG-...
PVC
RAL 7001
300
600
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10015451
PVC inlet grille type LG-...
PVC
RAL 7001
400
600
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10015452
PVC inlet grille type LG-...
PVC
RAL 7001
500
600
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10015453
PVC inlet grille type LG-...
PVC
RAL 7001
100
800
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10015454
PVC inlet grille type LG-...
PVC
RAL 7001
150
800
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10015761
PVC inlet grille type LG-...
PVC
RAL 7001
200
800
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10008439
PVC inlet grille type LG-...
PVC
RAL 7001
300
800
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10015763
PVC inlet grille type LG-...
PVC
RAL 7001
400
800
HOKA PVC inlet and outlet...
The specified dimensions ...
Inlet/Outlet grille PVC, ...
10015764
PVC inlet grille type LG-...
PVC
RAL 7001
500
800
HOKA PVC inlet and outlet...
The specified dimensions ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PVC - HoKa ventilation pipe PVC
Funken
28.06.2024
Inlet/Outlet grille LG-A - HoKa Inlet/Outlet grille made of PVC
Hoka
28.06.2024
Stacking frame - HoKa Stacking frame for inlet/outlet grille
Funken
28.06.2024
WS-SI 320/470
MAICO
15.03.2023
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Hoka
28.06.2024
End cap - HoKa End cap with sockets
Funken
28.06.2024
90° branch outlet with sockets - HoKa 90° branch outlet with sockets
Funken
28.06.2024
Inlet/Outlet grille LG-C - HoKa Inlet/Outlet grille made of PVC
Funken
28.06.2024
Ventilated front panels - 482,6 mm (19˝)
Rittal
20.07.2021
Shutter valve - HoKa Shutter valve with lamellar
Funken
28.06.2024
Double sockets - HoKa Double sockets
Funken
28.06.2024
Flange socket - HoKa Flange with sockets
Funken
28.06.2024
AS 45 - Airstream-operated shutter, DN 450, with galvanised grille
MAICO
30.08.2022
AS 35 - Airstream-operated shutter, DN 355, with galvanised grille
MAICO
30.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表