您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 2241 - Elastomer jaw couplings with grub screw, Bore code K, with keyway
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Couplings
GN2241
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/wellenkupplungen/gn2241/gn2241_k_asmtab.prj},{NB=Elastomer-Klauenkupplung GN2241-40-K14-14-AL-WS},{ARTNR=GN2241-40-K14-14-AL-WS},{PARTNUMBER=GN 2241-40-K14-14-AL-WS},{NORMNR=GN 2241},{D1=40},{D2=K14},{D2X=14},{D3=14},{D4=M5},{D4X=5.0},{L1=66},{L2=25},{L3=12.5},{S=2.0},{A=4.0},{H=WS - 92 Shore A, weiß},{WEIGHT=0.1930},{CTN=84836080},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn2241_k_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H8 recommended shaft tolerance h7
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
recommended shaft insertion depth
[mm]
L3
[mm]
S
recommended installation spacing
[mm]
A
Tightening torque of the screw
[Nm]
H
Hardness
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Elastomer-Klauenkupplung ...
GN2241-30-K8-8-AL-BS
30
K8
8
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-K8-10-AL-BS
30
K8
10
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-K8-12-AL-BS
30
K8
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-K8-14-AL-BS
30
K8
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-K10-10-AL-BS
30
K10
10
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-K10-12-AL-BS
30
K10
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-K10-14-AL-BS
30
K10
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-K12-12-AL-BS
30
K12
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-K12-14-AL-BS
30
K12
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-K14-14-AL-BS
30
K14
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-40-K12-12-AL-BS
40
K12
12
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-40-K12-14-AL-BS
40
K12
14
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-40-K12-15-AL-BS
40
K12
15
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-40-K12-16-AL-BS
40
K12
16
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-40-K14-14-AL-BS
40
K14
14
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-40-K14-15-AL-BS
40
K14
15
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-40-K14-16-AL-BS
40
K14
16
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-40-K15-15-AL-BS
40
K15
15
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-40-K15-16-AL-BS
40
K15
16
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-40-K16-16-AL-BS
40
K16
16
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-55-K18-18-AL-BS
55
K18
18
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-55-K18-19-AL-BS
55
K18
19
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-55-K18-20-AL-BS
55
K18
20
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-55-K18-25-AL-BS
55
K18
25
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-55-K19-19-AL-BS
55
K19
19
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WKE-D/GJ - Torsionally Flexible Coupling - cast iron version
StS Coupling GmbH
24.02.2021
Shaft coupling - RA-RG
Neff Gewindetriebe
18.03.2024
GN2241 - Elastomer jaw couplings with grub screw, Bore code B, without keyw...
Berger Tools
25.05.2023
GN 2241 - Elastomer jaw couplings with grub screw, Bore code K, with keyway
JW Winco
25.06.2024
Coupling GL
MecVel
12.09.2023
Coupling - Coupling
Bahr Modultechnik
27.02.2023
WKE-D/ST - Torsionally Flexible Coupling - steel version
StS Coupling GmbH
24.02.2021
K1889 - Elastomer dog couplings with clamp hubs
KIPP USA
21.05.2024
ALS H - Jaw Couplings, Starflex, d1/d2= 3-60mm, 2-1050Nm, aluminum alloy
Miki Pulley Group
27.10.2023
K1879 - Metal bellows couplings, mini with clamp hubs
KIPP USA
21.05.2024
K1895 - Elastomer dog couplings with grub screw, stainless steel
KIPP
27.05.2024
WKE-D/AL - Torsionally Flexible Coupling - aluminum version
StS Coupling GmbH
24.02.2021
EV278-27 - jaw_type_couplings_with_grub_screw
Evan Industrial Hardware
15.08.2023
WKE/G - Elastomer Coupling with keyway connection
StS Coupling GmbH
24.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表