您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CSE - Air Filter
UFI Filters
AIR FILTERS
Powered by
CAD模型選擇
{ufi_filters/air_filters/cse-sbb.prj},{NB=CSE12SWCFD},{SHA256=DsMX8R/QXWi80inVEFYZAw/v167bbwlCjFkHJwfJx9E=},{INAME=cse12swcfd},{NAME=cse12swcfd},{NNCUSTOM=CSE},{NTCUSTOM=Air Filter},{NBCUSTOM=CSE12SWCFD},{LINACUSTOM=CSE12SWCFD},{STEPFILE=cse12-sbb152.step},{PNGFILE=cse-sbb},{DWGFILE=cse},{CODE=CSE12SWCFD},{DESC=Air breather filter with spin-on element},{APP=Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation},{CAT=https://www.ufihyd.com/pdf/products/CSE_Ufi_Hyd.pdf},{SIZE=12},{NFR=1800},{PRT=Standard flange},{DIAM=96},{HEIGHT=191},{DIMENSION=3/4\" BSP},{FILTMEDIA=FD = Fibreglass},{FILTRATIO=3},{CONNECTOR=zinc plated steel},{CARTRIDGECAN=steel},{SEAL=zinc plated steel},{WT=from -25 + 110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
APP
Application
ⁿ/ₐ
SIZE
Size and Lenght
ⁿ/ₐ
NFR
Nominal Flow Rate
[l/min]
PRT
Port Type
ⁿ/ₐ
DIAM
Spin-on Diameter - A
[mm]
HEIGHT
Height - B
[mm]
DIMENSION
Spin-on connection - C
ⁿ/ₐ
FILTMEDIA
Filter Media
ⁿ/ₐ
FILTRATIO
Filtration Degree in air
[µm]
CONNECTOR
Connector
ⁿ/ₐ
CARTRIDGECAN
Cartridge can
ⁿ/ₐ
SEAL
Basket
ⁿ/ₐ
WT
Working temperature
[°C]
CSE11SWCCC
CSE11SWCCC
Air breather filter with ...
Agricultural, Constructio...
11
1800
Standard flange
96
146
3/4" BSP
CC = Impregnated cellulos...
3
Zinc plated steel
Steel
Zinc plated steel
from -25 + 110
CSE11SWCFD
CSE11SWCFD
Air breather filter with ...
Agricultural, Constructio...
11
1800
Standard flange
96
146
3/4" BSP
FD = Fibreglass
3
Zinc plated steel
Steel
Zinc plated steel
from -25 + 110
CSE12SWCCC
CSE12SWCCC
Air breather filter with ...
Agricultural, Constructio...
12
1800
Standard flange
96
191
3/4" BSP
CC = Impregnated cellulos...
3
Zinc plated steel
Steel
Zinc plated steel
from -25 + 110
CSE12SWCFD
CSE12SWCFD
Air breather filter with ...
Agricultural, Constructio...
12
1800
Standard flange
96
191
3/4" BSP
FD = Fibreglass
3
Zinc plated steel
Steel
Zinc plated steel
from -25 + 110
CSE21SWCCC
CSE21SWCCC
Air breather filter with ...
Agricultural, Constructio...
21
2800
Standard flange
129
181
1 1/4" BSP
CC = Impregnated cellulos...
3
Zinc plated steel
Steel
Zinc plated steel
from -25 + 110
CSE21SWCFD
CSE21SWCFD
Air breather filter with ...
Agricultural, Constructio...
21
2800
Standard flange
129
181
1 1/4" BSP
FD = Fibreglass
3
Zinc plated steel
Steel
Zinc plated steel
from -25 + 110
CSE22SWCCC
CSE22SWCCC
Air breather filter with ...
Agricultural, Constructio...
22
2800
Standard flange
129
226
1 1/4" BSP
CC = Impregnated cellulos...
3
Zinc plated steel
Steel
Zinc plated steel
from -25 + 110
CSE22SWCFD
CSE22SWCFD
Air breather filter with ...
Agricultural, Constructio...
22
2800
Standard flange
129
226
1 1/4" BSP
FD = Fibreglass
3
Zinc plated steel
Steel
Zinc plated steel
from -25 + 110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AIR SENTRY - Air Filters
UFI Filters
19.10.2023
CBS - Air Filters
UFI Filters
19.10.2023
CBB - Air Filters
UFI Filters
19.10.2023
FRC-MAR - Return Line Filter
UFI Filters
19.10.2023
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5255 - Male / male reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
CBD - Air Filters
UFI Filters
19.10.2023
FRA-RFM - RETURN FILTER
UFI Filters
19.10.2023
KFA6-STR-1.24.4 - Power Supplies
Pepperl+Fuchs
13.12.2022
CBC - Air Filters
UFI Filters
19.10.2023
A.4CCT - CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
Clamp ring
Alfa Laval
16.02.2023
Model 5244 - Female / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5217 - Barrel nipple Length 150 mm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表