您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5255 - Male / male reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5255.prj},{NB=bene_inox_452553-2520},{REF=452553-2520},{DN=25-20},{F1=1\"},{F2=3/4\"},{D1=25.5},{D2=20},{L1=42.0},{L2=18},{L3=15},{S=36},{POIDS=0.18},{DF1=33.400},{DG1=33.249},{DF2=26.700},{DG2=26.441},{E1=4.000},{E2=3.400},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
F1
Pouces
ⁿ/ₐ
F2
Pouces
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 452553-108
452553-108
10-8
3/8"
1/4"
11
8
28.5
11
11
18
0.05
Béné Inox 452553-158
452553-158
15-8
1/2"
1/4"
14.5
8
32.0
14
11
24
0.07
Béné Inox 452553-1510
452553-1510
15-10
1/2"
3/8"
14.5
11
32.5
14
11
24
0.07
Béné Inox 452553-2010
452553-2010
20-10
3/4"
3/8"
20
11
34.5
15
11
30
0.11
Béné Inox 452553-2015
452553-2015
20-15
3/4"
1/2"
20
14.5
38.0
15
14
30
0.12
Béné Inox 452553-2515
452553-2515
25-15
1"
1/2"
25.5
14.5
41.0
18
14
36
0.16
Béné Inox 452553-2520
452553-2520
25-20
1"
3/4"
25.5
20
42.0
18
15
36
0.18
Béné Inox 452553-3215
452553-3215
32-15
1"1/4
1/2"
34
14.5
45.5
20
14
46
0.22
Béné Inox 452553-3220
452553-3220
32-20
1"1/4
3/4"
34
20
45.5
20
15
46
0.26
Béné Inox 452553-3225
452553-3225
32-25
1"1/4
1"
34
25.5
48.5
20
18
46
0.27
Béné Inox 452553-4025
452553-4025
40-25
1"1/2
1"
39
25.5
48.5
21
18
50
0.3
Béné Inox 452553-4032
452553-4032
40-32
1"1/2
1"1/4
39
34
51.0
21
20
50
0.35
Béné Inox 452553-5032
452553-5032
50-32
2"
1"1/4
50
34
55.5
24
21
65
0.4
Béné Inox 452553-5040
452553-5040
50-40
2"
1"1/2
50
39
55.5
24
21
65
0.42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表