您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
RS - Construction Tubes, round, Steel, galvanized zinc plated, blue passivated, for Tube Clamp Connectors
Inocon
1 Connecting
1D Connecting accessories
RS
RS R
Powered by
CAD模型選擇
{inocon/1_verbinden/1d_zuberhoer_verbinden/rs/rs_r/rs_st.prj},{NB=Konstruktionsrohr RS-D10-1,5-ST-200},{PARTNUMBER=RS-D10-1,5-ST-200},{D1=D10},{D1X=10},{L=200},{D2=7},{W1=1,5},{W1X=1.5},{MAT=Stahl},{OB=galvanisch verzinkt, blau passiviert},{WEIGHT=0.0780},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails},{MAT2=ganter_grau}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
L
Length ±0.5
[mm]
D2
[mm]
W1
[mm]
MAT
Material
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Construction Tube RS-D10-...
RS-D10-1,5-ST-200
D10
200
7
1,5
Steel
galvanized zinc plated, b...
0.0780
76090000
YES
Construction Tube RS-D10-...
RS-D10-1,5-ST-500
D10
500
7
1,5
Steel
galvanized zinc plated, b...
0.1940
76090000
YES
Construction Tube RS-D10-...
RS-D10-1,5-ST-1000
D10
1000
7
1,5
Steel
galvanized zinc plated, b...
0.3880
76090000
YES
Construction Tube RS-D10-...
RS-D10-1,5-ST-2000
D10
2000
7
1,5
Steel
galvanized zinc plated, b...
0.7760
76090000
YES
Construction Tube RS-D12-...
RS-D12-1,5-ST-200
D12
200
9
1,5
Steel
galvanized zinc plated, b...
0.0780
76090000
YES
Construction Tube RS-D12-...
RS-D12-1,5-ST-500
D12
500
9
1,5
Steel
galvanized zinc plated, b...
0.1950
76090000
YES
Construction Tube RS-D12-...
RS-D12-1,5-ST-1000
D12
1000
9
1,5
Steel
galvanized zinc plated, b...
0.3900
76090000
YES
Construction Tube RS-D12-...
RS-D12-1,5-ST-2000
D12
2000
9
1,5
Steel
galvanized zinc plated, b...
0.7800
76090000
YES
Construction Tube RS-D14-...
RS-D14-1,5-ST-200
D14
200
11
1,5
Steel
galvanized zinc plated, b...
0.0920
76090000
YES
Construction Tube RS-D14-...
RS-D14-1,5-ST-500
D14
500
11
1,5
Steel
galvanized zinc plated, b...
0.2310
76090000
YES
Construction Tube RS-D14-...
RS-D14-1,5-ST-1000
D14
1000
11
1,5
Steel
galvanized zinc plated, b...
0.4620
76090000
YES
Construction Tube RS-D14-...
RS-D14-1,5-ST-2000
D14
2000
11
1,5
Steel
galvanized zinc plated, b...
0.9240
76090000
YES
Construction Tube RS-D15-...
RS-D15-1,5-ST-200
D15
200
12
1,5
Steel
galvanized zinc plated, b...
0.0920
76090000
YES
Construction Tube RS-D15-...
RS-D15-1,5-ST-500
D15
500
12
1,5
Steel
galvanized zinc plated, b...
0.2310
76090000
YES
Construction Tube RS-D15-...
RS-D15-1,5-ST-1000
D15
1000
12
1,5
Steel
galvanized zinc plated, b...
0.4620
76090000
YES
Construction Tube RS-D15-...
RS-D15-1,5-ST-2000
D15
2000
12
1,5
Steel
galvanized zinc plated, b...
0.9240
76090000
YES
Construction Tube RS-D16-...
RS-D16-1,5-ST-200
D16
200
13
1,5
Steel
galvanized zinc plated, b...
0.5360
76090000
YES
Construction Tube RS-D16-...
RS-D16-1,5-ST-500
D16
500
13
1,5
Steel
galvanized zinc plated, b...
0.5360
76090000
YES
Construction Tube RS-D16-...
RS-D16-1,5-ST-1000
D16
1000
13
1,5
Steel
galvanized zinc plated, b...
0.5360
76090000
YES
Construction Tube RS-D16-...
RS-D16-1,5-ST-2000
D16
2000
13
1,5
Steel
galvanized zinc plated, b...
1.0720
76090000
YES
Construction Tube RS-D18-...
RS-D18-1,5-ST-200
D18
200
15
1,5
Steel
galvanized zinc plated, b...
0.1230
76090000
YES
Construction Tube RS-D18-...
RS-D18-1,5-ST-500
D18
500
15
1,5
Steel
galvanized zinc plated, b...
0.3050
76090000
YES
Construction Tube RS-D18-...
RS-D18-1,5-ST-1000
D18
1000
15
1,5
Steel
galvanized zinc plated, b...
0.6100
76090000
YES
Construction Tube RS-D18-...
RS-D18-1,5-ST-2000
D18
2000
15
1,5
Steel
galvanized zinc plated, b...
0.6100
76090000
YES
Construction Tube RS-D20-...
RS-D20-2-ST-200
D20
200
16
2
Steel
galvanized zinc plated, b...
0.1770
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HSK - Adjustable Hand Levers for Connector Clamps / Linear Actuator Connect...
Inocon
19.06.2024
LSQ - Swivel Clamp Connectors, Aluminum, with screw, steel zinc plated, Typ...
Inocon
19.06.2024
AS - Tube End Plugs, Plastic round
Inocon
19.06.2024
RS - Stainless Steel-Construction Tubes, round, for Tube Clamp Connectors
Inocon
19.06.2024
AS - Tube End Plugs, Plastic square
Inocon
19.06.2024
29050-05 - Round aluminium tubes with slots
norelem
26.06.2024
DIN 934 - Stainless steel A4, metric fine thread
Böllhoff
26.10.2021
DIN 912 (ISO 4762) - FN 107 - 8.8, verzinkt blau - Cylinder head screws cap...
SFS Group Schweiz AG
17.06.2024
3240697 - WP-STEEL ZC 10
PHOENIX CONTACT
07.12.2023
GN990 - Construction tubings, round
Berger Tools
25.05.2023
Model 43761 - Threaded rod 2 meter - NFE 25136 - 4.6 class - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
RS - Construction Tubes, round, Aluminum, plain, for Tube Clamp Connectors
Inocon
19.06.2024
RS - Construction Tubes, round, Aluminum, anodized, natural color, for Tube...
Inocon
19.06.2024
K0493 - Round and square tubes
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表