您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HSK - Adjustable Hand Levers for Connector Clamps / Linear Actuator Connectors
Inocon
1 Connecting
1D Connecting accessories
HSK
Powered by
CAD模型選擇
{inocon/1_verbinden/1d_zuberhoer_verbinden/hsk/gn_911.prj},{NB=Verstellbarer Klemmhebel HSK-78-M8-40-2},{PARTNUMBER=HSK-78-M8-40-2},{L1=78},{D1=M8},{NDM=8},{L2=40},{D2=13.0},{H1=15.0},{H2=52},{OB=schwarz},{VERS=2.000},{MAT=Zink-Druckguss},{WEIGHT=0.1500},{CTN=84879090},{ROHS=YES},{INFOIN=Produktdetails},{TT=25.000},{AA=4.430},{LL=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
ⁿ/ₐ
L2
[mm]
D2
[mm]
H1
[mm]
H2
≈
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable Hand Lever HSK...
HSK-45-M6-20-2
45
M6
20
10.0
9.0
34
black
0.0410
84879090
YES
Adjustable Hand Lever HSK...
HSK-63-M6-20-2
63
M6
20
10.0
12.0
44
black
0.0840
84879090
YES
Adjustable Hand Lever HSK...
HSK-63-M8-25-2
63
M8
25
13.0
12.5
42
black
0.0920
84879090
YES
Adjustable Hand Lever HSK...
HSK-63-M8-30-2
63
M8
30
13.0
12.5
42
black
0.0940
84879090
YES
Adjustable Hand Lever HSK...
HSK-63-M8-35-2
63
M8
35
13.0
12.5
42
black
0.0960
84879090
YES
Adjustable Hand Lever HSK...
HSK-63-M8-40-2
63
M8
40
13.0
12.5
42
black
0.0960
84879090
YES
Adjustable Hand Lever HSK...
HSK-63-M8-50-2
63
M8
50
13.0
12.5
42
black
0.1020
84879090
YES
Adjustable Hand Lever HSK...
HSK-78-M8-25-2
78
M8
25
13.0
15.0
52
black
0.1500
84879090
YES
Adjustable Hand Lever HSK...
HSK-78-M8-30-2
78
M8
30
13.0
15.0
52
black
0.1500
84879090
YES
Adjustable Hand Lever HSK...
HSK-78-M8-35-2
78
M8
35
13.0
15.0
52
black
0.1500
84879090
YES
Adjustable Hand Lever HSK...
HSK-78-M8-40-2
78
M8
40
13.0
15.0
52
black
0.1500
84879090
YES
Adjustable Hand Lever HSK...
HSK-78-M8-50-2
78
M8
50
13.0
15.0
52
black
0.1510
84879090
YES
Adjustable Hand Lever HSK...
HSK-78-M10-35-2
78
M10
35
16.0
16.0
50
black
0.1700
84879090
YES
Adjustable Hand Lever HSK...
HSK-78-M10-50-2
78
M10
50
16.0
16.0
50
black
0.1800
84879090
YES
Adjustable Hand Lever HSK...
HSK-78-M10-55-2
78
M10
55
16.0
16.0
50
black
0.1800
84879090
YES
Adjustable Hand Lever HSK...
HSK-78-M10-60-2
78
M10
60
16.0
16.0
50
black
0.1800
84879090
YES
Adjustable Hand Lever HSK...
HSK-78-M10-65-2
78
M10
65
16.0
16.0
50
black
0.1800
84879090
YES
Adjustable Hand Lever HSK...
HSK-92-M10-35-2
92
M10
35
16.0
16.0
60
black
0.2200
84879090
YES
Adjustable Hand Lever HSK...
HSK-92-M10-50-2
92
M10
50
16.0
16.0
60
black
0.2300
84879090
YES
Adjustable Hand Lever HSK...
HSK-92-M10-55-2
92
M10
55
16.0
16.0
60
black
0.2300
84879090
YES
Adjustable Hand Lever HSK...
HSK-92-M10-60-2
92
M10
60
16.0
16.0
60
black
0.2400
84879090
YES
Adjustable Hand Lever HSK...
HSK-92-M10-65-2
92
M10
65
16.0
16.0
60
black
0.2400
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VS - Monitor Mounts, Aluminium
Inocon
22.03.2024
AS - Tube End Plugs, Plastic round
Inocon
22.03.2024
LSQ - Swivel Clamp Connectors, Aluminum, with screw, steel zinc plated, Typ...
Inocon
22.03.2024
RS - Construction Tubes, round, Steel, galvanized zinc plated, blue passiva...
Inocon
22.03.2024
RS - Stainless Steel-Construction Tubes, round, for Tube Clamp Connectors
Inocon
22.03.2024
FMS - Flanged Connector Clamps, Aluminum, with screw, stainless steel
Inocon
22.03.2024
BM - Base Plate Connector Clamps, Aluminum, with screw, stainless steel
Inocon
22.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表