您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
B412 - CHROME-PLATED STEEL ROUND HANDLE
Boteco
BRIDGE HANDLES
Powered by
CAD模型選擇
{boteco/maniglie/b412.prj},{NB=B412098.R08M04},{SHA256=C30pAi3dkY/DRbFGkxFBkksSX3YPV5VnQozSz60B/Mc=},{INAME=b4120982er08m04},{NAME=b412098.r08m04},{NNCUSTOM=B412},{NTCUSTOM=CHROME-PLATED STEEL ROUND HANDLE},{NBCUSTOM=B412098.R08M04},{LINACUSTOM=B412098.R08M04},{STEPFILE=B412098_R08M04.step},{PNGFILE=B412.png},{DWGFILE=B412.dwg},{CODE=B412098.R08M04},{MIS01=106},{MIS02=98},{MIS03=33},{MIS04=8},{MIS05=12.5},{MIS06=8},{MIS07=M04},{MIS08=57},{MIS09=1000},{MIS10=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
L
[mm]
MIS02
I
[mm]
MIS03
H
[mm]
MIS04
B/C
[mm]
MIS05
d
[mm]
MIS06
Q
[mm]
MIS07
d1
[mm]
MIS08
Weight
[g]
MIS09
F1
[N]
MIS10
F2
[N]
B412032.R05M03
B412032.R05M03
37
32
21
8
8.0
6
M03
8
1000
1000
B412032.R08M04
B412032.R08M04
40
32
33
8
12.5
8
M04
28
1000
1000
B412042.R05M03
B412042.R05M03
47
42
25
8
8.0
6
M03
10
1000
1000
B412055.R05M03
B412055.R05M03
60
55
25
8
8.0
6
M03
13
1000
1000
B412055.R10M05
B412055.R10M05
65
55
41
10
15.0
10
M05
67
1000
1000
B412064.R08M04
B412064.R08M04
72
64
33
8
12.5
8
M04
41
1000
1000
B412076.R05M03
B412076.R05M03
81
76
25
8
8.0
6
M03
15
1000
1000
B412088.R05M03
B412088.R05M03
93
88
33
8
8.0
6
M03
18
1000
1000
B412088.R08M04
B412088.R08M04
96
88
33
8
12.5
8
M04
50
1000
1000
B412088.R10M05
B412088.R10M05
98
88
41
10
15.0
10
M05
87
1000
1000
B412096.R08M04
B412096.R08M04
104
96
33
8
12.5
8
M04
56
1000
1000
B412098.R08M04
B412098.R08M04
106
98
33
8
12.5
8
M04
57
1000
1000
B412100.R10M05
B412100.R10M05
110
100
41
10
15.0
10
M05
94
1000
1000
B412102.R08M04
B412102.R08M04
110
102
33
8
12.5
8
M04
58
1000
1000
B412102.R10M05
B412102.R10M05
112
102
41
10
15.0
10
M05
95
1000
1000
B412115.R10M05
B412115.R10M05
125
115
41
10
15.0
10
M05
103
1000
1000
B412120.R08M04
B412120.R08M04
128
120
33
8
12.5
8
M04
65
1000
1000
B412120.R10M05
B412120.R10M05
130
120
41
10
15.0
10
M05
105
1000
1000
B412128.R08M04
B412128.R08M04
136
128
33
8
12.5
8
M04
68
1000
1000
B412136.R08M04
B412136.R08M04
144
136
33
8
12.5
8
M04
71
1000
1000
B412136.R10M05
B412136.R10M05
146
136
41
10
15.0
10
M05
112
1000
1000
B412180.R10M05
B412180.R10M05
190
180
41
10
15.0
10
M05
142
1000
1000
B412200.R10M05
B412200.R10M05
210
200
41
10
15.0
10
M05
154
1000
1000
B412235.R10M05
B412235.R10M05
245
235
41
10
15.0
10
M05
175
1000
1000
B412250.R10M05
B412250.R10M05
260
250
41
10
15.0
10
M05
184
1000
1000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P200 - KNURLED MOUNTING FOOT WITH THREADED STUD
Boteco
17.11.2021
DIN 766-A-RDSK-RF - Round-Link Steel Chains similar to DIN 766 A, Stainless
MÄDLER
26.04.2024
E-HFV19 - Stainless steel butterfly hinge, round hole type / flat type
Yiheda 3D Electronic Gallery
09.05.2024
P202 - MOUNTING FOOT WITH THREADED STUD
Boteco
17.11.2021
P203 - MOUNTING FOOT WITH REVOLVING THREADED STUD
Boteco
17.11.2021
P201 - MOUNTING FOOT WITH REVOLVING THREADED STUD
Boteco
17.11.2021
O300 - METAL HINGE WITH THROUGH HOLES
Boteco
16.11.2021
O431 - FLAT HINGE WITH THREADED STUD
Boteco
16.11.2021
USP - Stainless Steel Pull
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
B330 CIN - BRIDGE HANDLE WITH TUBE D.30
Boteco
17.11.2021
B410 - ALUMINUM ROUND HANDLE NATURAL SILVER ANODISED VERSION
Boteco
17.11.2021
O430 - FLAT HINGE WITH THREADED HOLE INSERT
Boteco
16.11.2021
B0322 - Pull handles stainless steel
Blohm
08.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表