您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P202 - MOUNTING FOOT WITH THREADED STUD
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p202.prj},{NB=P20240.TM10X2501},{SHA256=iTCuHTbL90akPstRG3xC233Iqm/oIbWTbPHRifZbVtc=},{INAME=p202402etm10x2501},{NAME=p20240.tm10x2501},{NNCUSTOM=P202},{NTCUSTOM=MOUNTING FOOT WITH THREADED STUD},{NBCUSTOM=P20240.TM10X2501},{LINACUSTOM=P20240.TM10X2501},{STEPFILE=P20240TM10X2501.step},{PNGFILE=P202.png},{DWGFILE=P202.dwg},{CODE=P20240.TM10X2501},{MIS01=40},{MIS02=13.5},{MIS03=M10},{MIS04=25},{MIS05=33},{MIS06=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
d1
[mm]
MIS04
Q
[mm]
MIS05
Weight
[g]
MIS06
F1
[N]
P20230.TM08X2001
DdCjPE7nbpOyDBa81wf3TWuT3...
p202302etm08x2001
P20230.TM08X2001
29
11.5
M08
20
17
1000
P20230.TM10X2001
09vda4zCLjJD89xBvQmOTLTZu...
p202302etm10x2001
P20230.TM10X2001
29
11.5
M10
20
20
1000
P20240.TM08X2501
wT7AOE2jV8xnlqSS7ZgEHA8Zh...
p202402etm08x2501
P20240.TM08X2501
40
13.5
M08
25
29
1000
P20240.TM10X2501
iTCuHTbL90akPstRG3xC233Iq...
p202402etm10x2501
P20240.TM10X2501
40
13.5
M10
25
33
1000
P20250.TM10X3501
scGtuyJd4JZqoGhmZPoc2N/90...
p202502etm10x3501
P20250.TM10X3501
48
15.5
M10
35
54
1000
P20250.TM12X3501
bo/YQzt1vi2DKqigUfO2ZRq9F...
p202502etm12x3501
P20250.TM12X3501
48
15.5
M12
35
65
1000
P20260.TM10X3701
dbbm/7ibxWmyDR55O/wfQTR0P...
p202602etm10x3701
P20260.TM10X3701
60
17.5
M10
37
78
1000
P20260.TM12X3701
rNCkH4Xk4IsqCMrTWL1h1TAHe...
p202602etm12x3701
P20260.TM12X3701
60
17.5
M12
37
8
1000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表