您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
RIVQUICK® Standardblindniete, Flachrundkopf, Aluminium/Aluminium
Böllhoff
RIVQUICK® Blindniete
Standardblindniete
Powered by
CAD模型選擇
{boellhoff/640965650/640965657/640967200.prj},{NB=22137132120/01},{ARTIKELNUMMER=22137132120/01},{VORSCHAUBILD=../../_pool_/28/5d/rivquick_standardblindniete_flachrundkopf_alu_alu__pv.png},{ECLASS=23-12-04-02},{DD=3,2},{DD1=3,2},{DD2=6,5},{BOHRLOCHD=3,3 - 3,4},{EMAX=9.0},{EMIN=7.0},{KOPFDICKE=0.9},{SCHERKRAFTN=600},{ZUGKRAFTN=850},{KLEMMBEREICHEMINEMAX=7,00 – 9,00},{LAENGEL=12},{KOPFFORM=Flachrundkopf},{WERKSTOFFDORN=Aluminium},{WERKSTOFFHUELSE=Aluminium}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTIKELNUMMER
Artikelnummer
ⁿ/ₐ
ECLASS
eclass-Nr.
ⁿ/ₐ
DD
Durchmesser (d)
ⁿ/ₐ
DD1
Durchmesser (d1)
ⁿ/ₐ
DD2
Durchmesser (d2)
ⁿ/ₐ
BOHRLOCHD
Bohrloch d
ⁿ/ₐ
EMAX
e max.
ⁿ/ₐ
EMIN
e min.
ⁿ/ₐ
KOPFDICKE
Kopfdicke
ⁿ/ₐ
SCHERKRAFTN
Scherkraft (N)
ⁿ/ₐ
ZUGKRAFTN
Zugkraft (N)
ⁿ/ₐ
KLEMMBEREICHEMINEMAX
Klemmbereich (e min - e max)
ⁿ/ₐ
LAENGEL
Länge (l)
ⁿ/ₐ
KOPFFORM
Kopfform
ⁿ/ₐ
WERKSTOFFDORN
Werkstoff Dorn
ⁿ/ₐ
WERKSTOFFHUELSE
Werkstoff Hülse
ⁿ/ₐ
BÖLLHOFF 22137148080/01
22137148080/01
23-12-04-02
4,8
4,8
9,5
4,9 - 5,0
4.0
2.5
1.4
1700
2100
2,50 – 4,00
8
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137148120/01
22137148120/01
23-12-04-02
4,8
4,8
9,5
4,9 - 5,0
8.0
6.5
1.4
1700
2100
6,50 – 8,00
12
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137140140/01
22137140140/01
23-12-04-02
4
4
8
4,1 - 4,2
10.5
8.0
1.2
800
1200
8,00 – 10,50
14
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137148200/01
22137148200/01
23-12-04-02
4,8
4,8
9,5
4,9 - 5,0
16.5
13.5
1.4
1700
2100
13,50 – 16,50
20
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137148100/01
22137148100/01
23-12-04-02
4,8
4,8
9,5
4,9 - 5,0
6.0
4.5
1.4
1700
2100
4,50 – 6,00
10
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137140120/01
22137140120/01
23-12-04-02
4
4
8
4,1 - 4,2
8.5
7.0
1.2
800
1200
7,00 – 8,50
12
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137132060/01
22137132060/01
23-12-04-02
3,2
3,2
6,5
3,3 - 3,4
3.0
1.0
0.9
600
850
1,00 – 3,00
6
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137140080/01
22137140080/01
23-12-04-02
4
4
8
4,1 - 4,2
4.5
3.0
1.2
800
1200
3,00 – 4,50
8
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137132120/01
22137132120/01
23-12-04-02
3,2
3,2
6,5
3,3 - 3,4
9.0
7.0
0.9
600
850
7,00 – 9,00
12
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137140060/01
22137140060/01
23-12-04-02
4
4
8
4,1 - 4,2
2.5
1.0
1.2
800
1200
1,00 – 2,50
6
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137132080/01
22137132080/01
23-12-04-02
3,2
3,2
6,5
3,3 - 3,4
5.0
3.0
0.9
600
850
3,00 – 5,00
8
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137140100/01
22137140100/01
23-12-04-02
4
4
8
4,1 - 4,2
6.5
5.0
1.2
800
1200
5,00 – 6,50
10
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137148160/01
22137148160/01
23-12-04-02
4,8
4,8
9,5
4,9 - 5,0
12.0
9.5
1.4
1700
2100
9,50 – 12,00
16
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137140160/01
22137140160/01
23-12-04-02
4
4
8
4,1 - 4,2
13.0
10.0
1.2
800
1200
10,00 – 13,00
16
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137140200/01
22137140200/01
23-12-04-02
4
4
8
4,1 - 4,2
16.0
13.5
1.2
800
1200
13,50 – 16,00
20
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137148180/01
22137148180/01
23-12-04-02
4,8
4,8
9,5
4,9 - 5,0
14.0
11.5
1.4
1700
2100
11,50 – 14,00
18
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137132100/01
22137132100/01
23-12-04-02
3,2
3,2
6,5
3,3 - 3,4
7.0
5.0
0.9
600
850
5,00 – 7,00
10
Flachrundkopf
Aluminium
Aluminium
BÖLLHOFF 22137148140/01
22137148140/01
23-12-04-02
4,8
4,8
9,5
4,9 - 5,0
10.0
7.5
1.4
1700
2100
7,50 – 10,00
14
Flachrundkopf
Aluminium
Aluminium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RIVQUICK® Standard rivets, Dome head, Steel zinc-plated/Steel zinc-plated
Böllhoff
26.10.2021
RIVQUICK® Sealed type rivets, Dome head, Aluminium/Steel zinc-plated
Böllhoff
26.10.2021
RIVQUICK® Standard rivets, Dome head, Aluminium/Steel zinc-plated
Böllhoff
26.10.2021
RIVQUICK® Standard rivets, Dome head, Stainless Steel A2/Stainless Steel A2
Böllhoff
26.10.2021
ALFO® Aluminium / Steel Countersunk Head - Standard Blind Rivet
Honsel-Group
03.06.2024
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
High-strength blind rivet GO-INOX II pan head with grooved mandrel
Goebel
11.04.2022
Flat round head , rivet thorn - Aluminum - Blind Rivets
KVT Fastening
22.12.2023
RIVQUICK® Standard rivets, Dome head, Aluminium/Stainless steel A2
Böllhoff
26.10.2021
D20.01 - Standard blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
Standard blind rivet large head ssteel zinc plated - steel zinc plated
Goebel
11.04.2022
Standard blind rivet domed head copper alloy - steel zinc plated
Goebel
11.04.2022
STANDARD RIVETS - NATURAL COPPER RIVETS
FAR
20.04.2021
BN 3328 - Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~IS...
Bossard Catalog
16.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表