您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
Pins & Sleeves
DMS Diemould Service
DMS North America
Powered by
CAD模型選擇
EP Parallel - Ejector Pins Nitrided - Parallel Inch
29.02.2024
EP Shoulder - Ejector Pins Nitrided - Shoulder Inch
29.02.2024
EP Through Hard Parallel - Ejector Pins Through Hard - Parallel Inch
29.02.2024
EP Through Hard Shoulder - Ejector Pins Through Hard - Shoulder Inch
29.02.2024
CP Soft - Core Pins Standard Hardness (Soft) - Inch
29.02.2024
CP Hard - Core Pins High Hardness (Hard) - Inch
29.02.2024
CP moldMAX - Core Pins moldMAX - Inch
29.02.2024
EJ Sleeves - Ejector Sleeves Nitrided - Parallel Inch
29.02.2024
RE Nitrided - Return Pins Nitrided - Inch
29.02.2024
EJ Blades - Ejector Blades Trough Hard - Metric
29.02.2024
AN - Ejector Pin Form A Nitrided
29.02.2024
CN - Stepped Ejector Pin Form C Nitrided
29.02.2024
AH - Ejector Pin Form A Hardened
29.02.2024
CH - Stepped Ejector Pin Form C Hardened
29.02.2024
SN - Ejector Sleeve Form S Nitrided
29.02.2024
SH - Ejector Sleeve Form S Hardened
29.02.2024
Counterbores - Counterbores for Ejector Pins
29.02.2024
D-Head EP - D-Head Ejector Pins Nitrided-Parallel
29.02.2024
SLX Sleeve Ejector Extensions - Sleeve Ejector Extensions - Inch
29.02.2024
Angle Pins With Radiused Heads - Angle Pins
29.02.2024
CP Retainers - Core Pin Retainers
29.02.2024
KRE - Knockout Rod Extensions
29.02.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.