您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
EP Parallel - Ejector Pins Nitrided - Parallel Inch
DMS Diemould Service
DMS North America
Pins & Sleeves
Powered by
CAD模型選擇
{dms_diemould_na/ca/pins_sleeves/ej_pins_nitrided_parallel_inch.prj},{NB=EP34L10},{PARTNO=EP34L10},{D=11/32},{OVERSIZE=},{L=10.000},{H=9/16},{T=1/4},{D1=0.34375},{H1=0.56250},{T1=0.25000},{R=0.03125}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Diameter
[Inch]
OVERSIZE
Diameter Oversize
ⁿ/ₐ
L
Length
[Inch]
H
Diameter
[Inch]
T
Length
[Inch]
EP03L06P
EP03L06P
1/32
6.000
1/4
1/8
EP03L065
EP03L065
1/32
+0.005
6.000
1/4
1/8
EP04L06P
EP04L06P
3/64
6.000
1/4
1/8
EP04L065
EP04L065
3/64
+0.005
6.000
1/4
1/8
EP06L06P
EP06L06P
1/16
6.000
1/4
1/8
EP06L10P
EP06L10P
1/16
10.000
1/4
1/8
EP06L10P5
EP06L10P5
1/16
+0.005
10.000
1/4
1/8
EP07L06P
EP07L06P
5/64
6.000
1/4
1/8
EP07L10P
EP07L10P
5/64
10.000
1/4
1/8
EP07L10P5
EP07L10P5
5/64
+0.005
10.000
1/4
1/8
EP09L06P
EP09L06P
3/32
6.000
1/4
1/8
EP09L10P
EP09L10P
3/32
10.000
1/4
1/8
EP09L10P5
EP09L10P5
3/32
+0.005
10.000
1/4
1/8
EP09L14P
EP09L14P
3/32
14.000
1/4
1/8
EP10L06P
EP10L06P
7/64
6.000
1/4
1/8
EP10L10P
EP10L10P
7/64
10.000
1/4
1/8
EP10L10P5
EP10L10P5
7/64
+0.005
10.000
1/4
1/8
EP12L06
EP12L06
1/8
6.000
1/4
1/8
EP12L10
EP12L10
1/8
10.000
1/4
1/8
EP12L105
EP12L105
1/8
+0.005
10.000
1/4
1/8
EP12L14
EP12L14
1/8
14.000
1/4
1/8
EP12L145
EP12L145
1/8
+0.005
14.000
1/4
1/8
EP12L18
EP12L18
1/8
18.000
1/4
1/8
EP12L25
EP12L25
1/8
25.000
1/4
1/8
EP14L10
EP14L10
9/64
10.000
1/4
1/8
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RE Nitrided - Return Pins Nitrided - Inch
DMS Diemould Service
29.02.2024
Model 52
Hub City
15.09.2021
Hydraulic Cylinder - Hydraulic Unscrewing Device
D-M-E
08.08.2017
Model CPAD3 - Cleanline Bevel Gear Drives
Hub City
15.09.2021
round cylinder up to 100 bar - Z100
HEB
16.04.2024
Europe map
Special Collection
30.08.2023
EJ Sleeves - Ejector Sleeves Nitrided - Parallel Inch
DMS Diemould Service
29.02.2024
Carriage
Special Collection
14.08.2023
EP Through Hard Parallel - Ejector Pins Through Hard - Parallel Inch
DMS Diemould Service
29.02.2024
KRE - Knockout Rod Extensions
DMS Diemould Service
29.02.2024
CP moldMAX - Core Pins moldMAX - Inch
DMS Diemould Service
29.02.2024
EP Through Hard Shoulder - Ejector Pins Through Hard - Shoulder Inch
DMS Diemould Service
29.02.2024
EP Shoulder - Ejector Pins Nitrided - Shoulder Inch
DMS Diemould Service
29.02.2024
SB - Shoulder Bushings Steel
DMS Diemould Service
01.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表