您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
LGPV - Guide Plates-VDI3357
Chinese Manufacturers
恒益滑动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/hy/lgpv.prj},{NB=LGPV-90x224-SP},{CNSORDERNO=LGPV-90x224-#500SP},{NENN=LGPV},{W=90.000},{LL=224.000},{TT=45.000},{L1=50.000},{L2=20.000},{L=64.000},{W1=50.000},{D=18.000},{D1=26.000},{C=28.000},{T=21.000},{R=25.000},{QTY=3},{TYPE=A},{MA=#500SP}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
NENN
ⁿ/ₐ
W
[mm]
LL
[mm]
TT
[mm]
L1
[mm]
L2
[mm]
L
[mm]
W1
[mm]
D
[mm]
D1
[mm]
C
[mm]
T
[mm]
R
[mm]
QTY
Bolt Holes Q ty
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
LGPV-63x180-SP
LGPV-63x180-#500SP
LGPV
63.000
180.000
36.000
50.000
20.000
30.000
36.000
14.000
20.000
18.000
16.000
16.000
3
A
LGPV-63x200-SP
LGPV-63x200-#500SP
LGPV
63.000
200.000
36.000
50.000
20.000
50.000
36.000
14.000
20.000
18.000
16.000
16.000
3
A
LGPV-63x224-SP
LGPV-63x224-#500SP
LGPV
63.000
224.000
36.000
50.000
20.000
74.000
36.000
14.000
20.000
18.000
16.000
16.000
3
A
LGPV-71x180-SP
LGPV-71x180-#500SP
LGPV
71.000
180.000
36.000
50.000
20.000
74.000
36.000
14.000
20.000
18.000
16.000
16.000
3
A
LGPV-71x200-SP
LGPV-71x200-#500SP
LGPV
71.000
200.000
36.000
50.000
20.000
74.000
36.000
14.000
20.000
18.000
16.000
16.000
3
A
LGPV-71x224-SP
LGPV-71x224-#500SP
LGPV
71.000
224.000
36.000
50.000
20.000
74.000
36.000
14.000
20.000
18.000
16.000
16.000
3
A
LGPV-90x200-SP
LGPV-90x200-#500SP
LGPV
90.000
200.000
45.000
50.000
20.000
40.000
50.000
18.000
26.000
28.000
21.000
25.000
3
A
LGPV-90x224-SP
LGPV-90x224-#500SP
LGPV
90.000
224.000
45.000
50.000
20.000
64.000
50.000
18.000
26.000
28.000
21.000
25.000
3
A
LGPV-90x250-SP
LGPV-90x250-#500SP
LGPV
90.000
250.000
45.000
50.000
20.000
90.000
50.000
18.000
26.000
28.000
21.000
25.000
3
A
LGPV-112x200-SP
LGPV-112x200-#500SP
LGPV
112.000
200.000
45.000
50.000
20.000
90.000
50.000
18.000
26.000
28.000
21.000
25.000
3
A
LGPV-112x224-SP
LGPV-112x224-#500SP
LGPV
112.000
224.000
45.000
50.000
20.000
90.000
50.000
18.000
26.000
28.000
21.000
25.000
3
A
LGPV-112x250-SP
LGPV-112x250-#500SP
LGPV
112.000
250.000
45.000
50.000
20.000
90.000
50.000
18.000
26.000
28.000
21.000
25.000
3
A
LGPV-140x315-SP
LGPV-140x315-#500SP
LGPV
140.000
315.000
45.000
80.000
40.000
105.000
90.000
22.000
33.000
36.000
25.500
31.500
4
B
LGPV-190x400-SP
LGPV-190x400-#500SP
LGPV
190.000
400.000
56.000
80.000
40.000
105.000
90.000
22.000
33.000
36.000
25.500
31.500
4
B
LGPV-240x500-SP
LGPV-240x500-#500SP
LGPV
240.000
500.000
56.000
160.000
40.000
190.000
160.000
26.000
40.000
36.000
30.500
31.500
4
B
LGPV-240x630-SP
LGPV-240x630-#500SP
LGPV
240.000
630.000
56.000
160.000
40.000
320.000
160.000
26.000
40.000
36.000
30.500
31.500
4
B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LSPPV - Cam Side Slide Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LLP - Sliding Liners
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LUPP - Cam Upper Plates
Chinese Manufacturers
21.05.2014
GB 15-88 - 大半圆头带榫螺栓
Chinese Manufacturers
21.05.2014
LHLD - H-Type Lifters
Chinese Manufacturers
21.05.2014
SCS - SCS
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
10A-K2 - 10A-K2
Chinese Manufacturers
21.05.2014
C20 K-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB/T 13680-92 B - 焊接方螺母
Chinese Manufacturers
21.05.2014
C20 A-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
10A-K2 - 10A-K2
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表