您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
SCS - SCS
Chinese Manufacturers
锐新轴承
Powered by
CAD模型選擇
{chinese_manufacturers/rxzc/scs.prj},{NB=SCS_KR47},{KR=KR47},{DD=47},{D1=20},{C=24},{B1=25.6},{B2=40.5},{B3=9},{G=M20x1.5},{LG=21},{M=8},{M1=4},{C1=0.8},{R=1.00},{G1=20.0},{G2=1.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
KR
[mm]
DD
[mm]
D1
[mm]
C
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
G
[mm]
LG
[mm]
M
[mm]
M1
[mm]
C1
[mm]
R
[mm]
SCS_KR22
KR22
22
10
12
13.2
23.0
0
M10x1
12
4
0
0.6
0.30
SCS_KR26
KR26
26
10
12
13.2
23.0
0
M10x1
12
4
0
0.6
0.30
SCS_KR30
KR30
30
12
14
15.2
25.0
6
M12x1.5
13
6
3
0.6
0.60
SCS_KR32
KR32
32
12
14
15.2
25.0
6
M12x1.5
13
6
3
0.6
0.60
SCS_KR35
KR35
35
16
18
19.6
32.5
8
M16x1.5
17
6
3
0.8
0.60
SCS_KR40
KR40
40
18
20
21.6
36.5
8
M18x1.5
19
6
3
0.8
1.00
SCS_KR47
KR47
47
20
24
25.6
40.5
9
M20x1.5
21
8
4
0.8
1.00
SCS_KR52
KR52
52
20
24
25.6
40.5
9
M20x1.5
21
8
4
0.8
1.00
SCS_KR19-10
KR19-10
19
10
11
12.0
22.0
0
M10x1
12
0
0
0.5
0.30
SCS_KR24-12
KR24-12
24
12
14
15.0
26.0
0
M12x1.5
14
0
0
0.5
0.30
SCS_KR32-14
KR32-14
32
14
17
18.0
30.0
7
M14x1.5
16
0
0
0.5
0.60
SCS_KR37-16
KR37-16
37
16
20
21.0
35.0
8
M16x1.5
18
0
0
0.5
1.00
SCS_KR42-20
KR42-20
42
20
22
24.0
41.0
10
M20x1.5
21
0
0
1.0
1.00
SCS_KR47-24
KR47-24
47
24
25
27.0
48.0
11
M24x1.5
25
0
0
1.0
1.00
SCS_KR58-30
KR58-30
58
30
32
34.0
59.0
14
M30x1.5
30
0
0
1.0
1.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T276-94 60000-LS - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LHGB/LHGBP - Guide Holders (Upper Guide Holders)
Chinese Manufacturers
21.05.2014
GB6179-86 - 1型六角开槽螺母—C级
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
Z14A - Locking assemblies, type Z14A
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
T66 - T66
Chinese Manufacturers
21.05.2014
LHLD - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB 27-88 - 六角头铰制孔用螺栓 A和B级
Chinese Manufacturers
21.05.2014
LHGH/LHGHP - Guide Holders (Lower Guide Holders)
Chinese Manufacturers
21.05.2014
SK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
GB 15-88 - 大半圆头带榫螺栓
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表