您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Heat Sinks
TE Connectivity
Connectors
Card & Socket Connectors
IC & Component Socket Accessories
Powered by
CAD模型選擇
{teconnectivity/connectors/card_and_socket_connectors/ic_and_component_socket_accessories/heat_sinks.prj},{NB=2007304-1},{PN=2007304-1},{SHA256=a1dx7n2qO+HrEcuEmWUj6TEXdG/FhGSgGvI3ZzDKcEs=},{INAME=00014__c2d20073042d12da2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2007304-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=Heat sink Clip QSFP},{ALIAS=N/A},{PT=Accessory},{DT=QSFP},{AT=Clip}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
DT
Device Type
ⁿ/ₐ
AT
Accessory Type
ⁿ/ₐ
NF
Number of Fins
ⁿ/ₐ
FT
Fan Type
ⁿ/ₐ
POWER
Power
[W]
FS
Fin Style
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PM
Plating Material
ⁿ/ₐ
HEIGHTMM
Height
[mm]
HEIGHTIN
Height
[in]
DIAMETERMM
Diameter
[mm]
DIAMETERIN
Diameter
[in]
WIDTHMM
Width
[mm]
WIDTHIN
Width
[in]
TRC
Thermal Resistance
[°C]
FUW
For Use With
ⁿ/ₐ
IOP
I/O Pluggable
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
AVLFM
Air Velocity
[LFM]
COMMENT
Comment
ⁿ/ₐ
1-1542001-2
1-1542001-2
HTS264NF-D=HS ASSY PPA CL...
HTS264NF-D
Heat Sink
BGA
Clip
1
No Fan
5, 10, 15
Pin Fin
Cold-Forged Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
0, 200, 400, 600
Mounting clip does not in...
1-1542002-0
1-1542002-0
HTS365-P=37.5MM HS ASSY P...
HTS365-P
Heat Sink
BGA
Clip
2
N/A
5, 10, 15
Radial
Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
0, 200, 400, 600
Mounting clip does not in...
1-1542002-1
1-1542002-1
HTS365-U=HS ASSY A-TEMP C...
HTS365-U
Heat Sink
BGA
Clip
2
N/A
5, 10, 15
Radial
Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
0, 200, 400, 600
Mounting clip does not in...
1489948-2
1489948-2
XFP HEAT SINK CLIP, PLATE...
N/A
Accessory
XFP
Clip
N/A
N/A
5, 10, 15
N/A
Copper Alloy
Tin
N/A
N/A
N/A
N/A
22
N/A
N/A
XFP Cage, PCI Heat Sink, ...
Yes
N/A
N/A
N/A
1542003-2
1542003-2
HTS501-P=HS ASSY PPA CLIP
HTS501-P
Heat Sink
BGA
Clip
2
N/A
5, 10, 15
Radial
Aluminum
Black Anodized
9.06
.357
34.92
1.375
N/A
1.375
2.61, 2.63, 2.72, 3.19, 3...
BGA Semiconductor Package...
No
UL 94V-0
0, 200, 400, 600
Heat sink assembly includ...
1542004-5
1542004-5
HTS705-U=25MM HS ASSY ULT...
HTS705-U
Heat Sink
BGA
Clip
4
N/A
5, 10, 15
Radial
Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
0, 200, 400, 600
Heat sink assembly includ...
1542618-2
1542618-2
XFP MSA SAN APPLICATION
N/A
Heat Sink
XFP
Clip
72
N/A
5, 10, 15
Pin Fin
Aluminum, Cold-Forged Alu...
Nickel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1829904-2
1829904-2
HEAT SINK SFP DWDM 6.5mm ...
N/A
Heat Sink
SFP
Clip
50
N/A
5, 10, 15
Pin Fin
Aluminum, Cold-Forged Alu...
Electroless Nickel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1963850-2
1963850-2
XFP. MSA HEATSINK 10mm TA...
N/A
Heat Sink
XFP
Clip
72
N/A
5, 10, 15
Pin Fin
Cold-Forged Aluminum, Alu...
Electroless Nickel
10
.394
N/A
N/A
18
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2007304-1
2007304-1
Heat sink Clip QSFP
N/A
Accessory
QSFP
Clip
N/A
N/A
5, 10, 15
N/A
Stainless Steel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2-1542006-3
2-1542006-3
HTS186-U=HS 21MM ASSY ULT...
HTS186-U
Heat Sink
BGA
Clip
4
N/A
5, 10, 15
Radial
Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
0, 200, 400, 600
Mounting clip does not in...
2-1542007-3
2-1542007-3
HTS828-U=29MM HS ASS'Y UL...
N/A
Heat Sink
BGA
Clip
3
N/A
5, 10, 15
Radial
Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
0, 200, 400, 600
Mounting clip does not in...
4-1542003-4
4-1542003-4
HTS572-U=42.5MMHS ASSY UL...
HTS572-U
Heat Sink
BGA
Clip
3
N/A
5, 10, 15
Radial
Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
0, 200, 400, 600
Mounting clip does not in...
4-1542005-0
4-1542005-0
HTS664-U=25MM HS ASSY ULT...
HTS664-U
Heat Sink
BGA
Clip
7
N/A
5, 10, 15
Radial
Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
0, 200, 400, 600
Mounting clip does not in...
5-1542000-6
5-1542000-6
HTS191-P=25MM HS ASSY PPA...
HTS191-P
Heat Sink
BGA
Clip
2
N/A
5, 10, 15
Radial
Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Heat sink assembly includ...
5-1542004-4
5-1542004-4
HTS764-U=21MM HS ASSY A-T...
HTS764-U
Heat Sink
BGA
Clip
3
N/A
5, 10, 15
Radial
Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
0, 200, 400, 600
Mounting clip does not in...
7-1542003-9
7-1542003-9
HTS654-U=21MM HS ASSY A-T...
HTS654-U
Heat Sink
BGA
Clip
7
N/A
5, 10, 15
Radial
Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
0, 200, 400, 600
Mounting clip does not in...
9-1542000-4
9-1542000-4
HTS248-U=HS ASSY A-TEMP C...
HTS248-U
Heat Sink
BGA
Clip
4
N/A
5, 10, 15
Radial
Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
0, 200, 400, 600
Mounting clip does not in...
9-1542004-4
9-1542004-4
HTS549-U=31MM HS ASSY ULT...
HTS549-U
Heat Sink
BGA
Clip
2
N/A
5, 10, 15
Radial
Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
0, 200, 400, 600
Mounting clip does not in...
9-1542004-6
9-1542004-6
HTS617NF-U=27MM LOW P HS ...
HTS617NF-U
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
9-1542006-1
9-1542006-1
HTS407NF-U=37.5MM HS ASSY...
HTS407NF-U
Heat Sink
BGA
Clip
1
No Fan
15, 5, 10
Pin Fin
Cold-Forged Aluminum
Black Anodized
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
0, 200, 400, 600
Mounting clip does not in...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1829904-3
TE Connectivity
27.05.2020
2725260 - IBS PCI SC/I-T
PHOENIX CONTACT
07.12.2023
System Bea 06B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表