您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
2725260 - IBS PCI SC/I-T
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Programmable logic control (SPS)
SPS communication module
Powered by
CAD模型選擇
{phoenix_contact/27/24/22/08/2725260.prj},{NB=2725260},{MANUID=2725260},{BAF016=168},{BAA020=107},{BAB577=20},{AAO502=0},{AAO494=0},{AAO495=0},{AAO496=0},{AAO500=0},{AAO501=0},{AAO503=0},{AAO507=0},{AAO504=0},{AAO505=0},{AAC853=500000},{AAO663=4017918185121},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=84733020},{AAO676=2725260},{DESCSHORT=Termination board},{DESCLONG=Termination board with INTERBUS remote bus},{MANUTYPEDESC=IBS PCI SC/I-T},{PREVIEW=../../../_pool_/cd/97/20019_2000_int_04.png},{INTNO=4017918185121},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAM479=INTERBUS},{BAD574=No},{BAD833=without},{BAD834=without},{BAD722=No},{BAD087=No},{BAD088=No},{AAB728=No},{BAD403=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAM479
supported protocol
ⁿ/ₐ
BAB577
depth
[mm]
BAD574
Potential separation present
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO502
Number of HW interfaces serial RS485
ⁿ/ₐ
AAO494
Number of HW interfaces Industrial Ethernet
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO496
Number of HW interfaces PROFINET
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
AAO504
Number of HW interfaces USB
ⁿ/ₐ
AAO505
Number of HW interfaces Wireless
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
AAB728
IO-link master present
ⁿ/ₐ
BAD403
Optical interface present
ⁿ/ₐ
BAD582
Redundancy-compatible present
ⁿ/ₐ
AAF768
web-server present
ⁿ/ₐ
BAF502
Type of communication
ⁿ/ₐ
AAC853
Transmission rate
[0173-1#05-AAA392#004]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2725260
2725260
Termination board
Termination board with I...
IBS PCI SC/I-T
4017918185121
Phoenix Contact GmbH & Co...
3
168
107
INTERBUS
20
No
without
without
No
0
0
0
0
0
0
0
0
0
0
No
No
No
No
No
No
INTERBUS master
500000
4017918185121
Termination board
PCI master controller boa...
IBS PCI SC/I-T
4063151
1
1
1
1
84733020
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2701275 - FL MGUARD PCI4000 VPN
PHOENIX CONTACT
07.12.2023
RSK 90 - Blind-rivet nut, knurled shank, type RSK
KVT Fastening
22.12.2023
har-bus HM Insert top tool 3U
HARTING
01.09.2021
Show more
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表