您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
STANDARD RIVETS - STANDARD RIVETS DOME HEAD
FAR
BLIND RIVETS
STANDARD RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/standard/al_riv.prj},{NB=501401409(1-0)},{CODE=501401409},{DESC=RIV.ALMG3,5 4x14 SS},{TIP=STADARD},{BM=Aluminium},{NM=Steel},{RH=Round},{Z=50},{DD=4.0},{D=8.0},{L=14},{K=1.3},{C=2.20},{VERSION=1},{SSMIN=8.5},{SSMAX=10.5},{SS=0.0},{F=4.1},{A=3.75},{SM=0.2},{T=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
RF
Rivet size
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
501240603
501240603
RIV.ALMG3,5 2,4X6 SCAT FA...
STANDARD
2.4x6
Aluminium
Steel
Round
5.0
1.43
0.5
3.0
501240803
501240803
RIV.ALMG3,5 2,4X8 SCAT FA...
STANDARD
2.4x8
Aluminium
Steel
Round
5.0
1.43
3.0
5.0
501241003
501241003
RIV.ALMG3,5 2,4X10 SCAT F...
STANDARD
2.4x10
Aluminium
Steel
Round
5.0
1.43
5.0
7.0
501241203
501241203
RIV.ALMG3,5 2,4X12 SCAT F...
STANDARD
2.4x12
Aluminium
Steel
Round
5.0
1.43
7.0
9.0
501300503
501300503
RIV.ALMG3,5 3X5 SCAT FAR
STANDARD
3x5
Aluminium
Steel
Round
6.0
1.70
0.5
2.0
501300603
501300603
RIV.ALMG3,5 3X6 SCAT FAR
STANDARD
3x6
Aluminium
Steel
Round
6.0
1.70
2.0
3.0
501300609
501300609
RIV.ALMG3,5 3x6 SS
STANDARD
3x6
Aluminium
Steel
Round
6.0
1.70
2.0
3.0
501300803
501300803
RIV.ALMG3,5 3X8 SCAT FAR
STANDARD
3x8
Aluminium
Steel
Round
6.0
1.70
3.0
5.0
501300809
501300809
RIV.ALMG3,5 3x8 SS
STANDARD
3x8
Aluminium
Steel
Round
6.0
1.70
3.0
5.0
501300833
501300833
RIV.ALMG3,5 3X8 RAL9010 S...
STANDARD
3x8
Aluminium
Steel
Round
6.0
1.70
3.0
5.0
501300843
501300843
RIV.ALMG3,5 3X8 RAL9005 S...
STANDARD
3x8
Aluminium
Steel
Round
6.0
1.70
3.0
5.0
501301003
501301003
RIV.ALMG3,5 3X10 SCAT FAR
STANDARD
3x10
Aluminium
Steel
Round
6.0
1.70
5.0
7.0
501301009
501301009
RIV.ALMG3,5 3x10 SS
STANDARD
3x10
Aluminium
Steel
Round
6.0
1.70
5.0
7.0
501301033
501301033
RIV.ALMG3,5 3X10 RAL9010 ...
STANDARD
3x10
Aluminium
Steel
Round
6.0
1.70
5.0
7.0
501301043
501301043
RIV.ALMG3,5 3X10 RAL9005 ...
STANDARD
3x10
Aluminium
Steel
Round
6.0
1.70
5.0
7.0
501301203
501301203
RIV.ALMG3,5 3X12 SCAT FAR
STANDARD
3x12
Aluminium
Steel
Round
6.0
1.70
7.0
9.0
501301209
501301209
RIV.ALMG3,5 3x12 SS
STANDARD
3x12
Aluminium
Steel
Round
6.0
1.70
7.0
9.0
501301233
501301233
RIV.ALMG3,5 3X12 RAL9010 ...
STANDARD
3x12
Aluminium
Steel
Round
6.0
1.70
7.0
9.0
501301243
501301243
RIV.ALMG3,5 3X12 RAL9005 ...
STANDARD
3x12
Aluminium
Steel
Round
6.0
1.70
7.0
9.0
501301403
501301403
RIV.ALMG3,5 3X14 SCAT FAR
STANDARD
3x14
Aluminium
Steel
Round
6.0
1.70
9.0
11.0
501301603
501301603
RIV.ALMG3,5 3X16 SCAT FAR
STANDARD
3x16
Aluminium
Steel
Round
6.0
1.70
11.0
13.0
501320603
501320603
RIV.ALMG3,5 3,2X6 SCAT FA...
STANDARD
3.2x6
Aluminium
Steel
Round
6.5
1.80
0.5
3.0
501320803
501320803
RIV.ALMG3,5 3,2X8 SCAT FA...
STANDARD
3.2x8
Aluminium
Steel
Round
6.5
1.80
3.0
5.0
501320809
501320809
RIV.ALMG3,5 3,2X8 SS
STANDARD
3.2x8
Aluminium
Steel
Round
6.5
1.80
3.0
5.0
501320833
501320833
RIV.ALMG3,5 3,2X8 RAL9010...
STANDARD
3.2x8
Aluminium
Steel
Round
6.5
1.80
3.0
5.0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FGF - Bag Filter
SMC
26.09.2023
DIN 603 - Cup head square neck bolts
Fabory
21.04.2022
STANDARD RIVETS - STAINLESS STEEL (A4) RIVETS
FAR
20.04.2021
STANDARD RIVETS - COPPER RIVETS - BRASS NAIL
FAR
20.04.2021
STANDARD RIVETS - ALUMINIUM RIVETS LARGE HEAD
FAR
20.04.2021
ER - STEEL THREADED INSERTS REDUCED HEAD - HEXAGONAL SHANK
FAR
05.05.2021
STANDARD RIVETS - ALUMINIUM RIVETS COUNTERSUNK HEAD
FAR
20.04.2021
Large flat round head , rivet thorn - Steel - Blind Rivets
KVT Fastening
22.12.2023
STANDARD RIVETS - ALUMINIUM RIVETS - STAINLESS STEEL NAIL
FAR
20.04.2021
STANDARD RIVETS - STAINLESS STEEL (A2) RIVETS
FAR
20.04.2021
STANDARD RIVETS - ZINC PLATED STEEL RIVETS
FAR
20.04.2021
STANDARD RIVETS - ALUMINIUM RIVETS - ALUMINIUM NAIL
FAR
20.04.2021
STANDARD RIVETS - STAINLESS STEEL (A2) RIVETS COUNTERSUNK HEAD
FAR
20.04.2021
Reference 62704 - Spring cotter - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表