您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
STANDARD RIVETS - STAINLESS STEEL (A2) RIVETS COUNTERSUNK HEAD
FAR
BLIND RIVETS
STANDARD RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/standard/ss_a2_riv_cohe.prj},{NB=525400803(1-0)},{CODE=525400803},{DESC=RIV.INOX A2 4X8 TSV SCAT FAR},{TIP=standard},{BM=Stainless steel (A2)},{NM=Stainless steel (A2)},{RH=Conical},{Z=45},{DD=4.0},{D=8.0},{L=8},{K=1.3},{C=2.4},{VERSION=1},{SSMIN=3.0},{SSMAX=4.0},{SS=0.0},{F=4.1},{P=3.35},{Q=3.65},{SM=0.3},{T=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
RF
Rivet size
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
525320603
525320603
RIV.INOX A2 3,2X6 TSV SCA...
standard
3.2x6
Stainless steel (A2)
Stainless steel (A2)
Conical
6.5
2.0
2.0
2.5
525320803
525320803
RIV.INOX A2 3,2X8 TSV SCA...
standard
3.2x8
Stainless steel (A2)
Stainless steel (A2)
Conical
6.5
2.0
2.5
4.5
525321003
525321003
RIV.INOX A2 3,2X10 TSV SC...
standard
3.2x10
Stainless steel (A2)
Stainless steel (A2)
Conical
6.5
2.0
4.5
6.5
525400803
525400803
RIV.INOX A2 4X8 TSV SCAT ...
standard
4x8
Stainless steel (A2)
Stainless steel (A2)
Conical
8.0
2.4
3.0
4.0
525401003
525401003
RIV.INOX A2 4X10 TSV SCAT...
standard
4x10
Stainless steel (A2)
Stainless steel (A2)
Conical
8.0
2.4
4.0
6.0
525401203
525401203
RIV.INOX A2 4X12 TSV SCAT...
standard
4x12
Stainless steel (A2)
Stainless steel (A2)
Conical
8.0
2.4
6.0
8.0
525481003
525481003
RIV.INOX A2 4,8X10 TSV SC...
standard
4.8x10
Stainless steel (A2)
Stainless steel (A2)
Conical
9.0
3.0
3.5
5.5
525481203
525481203
RIV.INOX A2 4,8X12 TSV SC...
standard
4.8x12
Stainless steel (A2)
Stainless steel (A2)
Conical
9.0
3.0
5.5
7.5
525481403
525481403
RIV.INOX A2 4,8X14 TSV SC...
standard
4.8x14
Stainless steel (A2)
Stainless steel (A2)
Conical
9.0
3.0
7.5
9.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IEC-INX-A2 - BLIND THREADED INSERTS IN STAINLESS STEEL A2 WITH REDUCED HEAD...
FAR
05.05.2021
STANDARD RIVETS - STAINLESS STEEL (A2) RIVETS
FAR
20.04.2021
STANDARD RIVETS - STAINLESS STEEL (A4) RIVETS
FAR
20.04.2021
RIVQUICK® Standard rivets, Dome head, Stainless Steel A2/Stainless Steel A2
Böllhoff
26.10.2021
FTTC - STEEL BLIND THREADED INSERTS CYLINDRICAL HEAD
FAR
05.05.2021
STANDARD RIVETS - ZINC PLATED STEEL RIVETS
FAR
20.04.2021
IE-INX-A2 - STAINLESS STEEL A2 THREADED INSERTS REDUCED HEAD - HALF HEXAGON...
FAR
05.05.2021
STANDARD RIVETS - COPPERNICKEL RIVETS
FAR
20.04.2021
FTTSE - STEEL BLIND THREADED INSERTS CYLINDRICAL HEAD- HALF HEXAGONAL SHANK
FAR
05.05.2021
STANDARD RIVETS - ALUMINIUM RIVETS COUNTERSUNK HEAD
FAR
20.04.2021
STANDARD RIVETS - STANDARD RIVETS DOME HEAD
FAR
20.04.2021
MULTISTAGE RIVETS - STEEL MULTISTAGE MULTIFAR RIVETS
FAR
20.04.2021
STANDARD RIVETS - STAINLESS STEEL (A2) RIVETS LARGE HEAD
FAR
20.04.2021
STANDARD RIVETS - NATURAL COPPER RIVETS
FAR
20.04.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表