您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 14M-85 - HTD Timing belt pulleys
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore 14M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_14m/t_belt_pulleys_with_pilot_bore_14m_85_asmtab.prj},{NB=43085048},{DESCRIPTION=48 14M 85},{CNSORDERNO=43085048},{TYPE=2F},{MAT=St},{Z=48},{DP=213.90},{DE=211.11},{DF=226},{DM=150},{DI=0},{F=102},{L=117},{D=32},{N=412},{KG=27.00},{I=190.0},{VER=85},{PPATH=t_belt_pulleys_with_pilot_bore_14m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
43085028
28 14M 85
43085028
2F
St
28
124.78
122.12
127
100
0
102
117
24
400
8.77
43085030
30 14M 85
43085030
2F
St
30
133.69
130.99
138
100
0
102
117
24
401
10.13
43085032
32 14M 85
43085032
2F
St
32
142.60
139.88
154
100
0
102
117
24
403
11.65
43085034
34 14M 85
43085034
2F
St
34
151.52
148.79
160
100
0
102
117
24
404
13.15
43085036
36 14M 85
43085036
2F
St
36
160.43
157.68
168
100
0
102
117
32
405
14.48
43085038
38 14M 85
43085038
2F
St
38
169.34
166.60
183
120
0
102
117
32
406
16.62
43085040
40 14M 85
43085040
2F
St
40
178.25
175.49
188
135
0
102
117
32
407
18.84
43085044
44 14M 85
43085044
2F
St
44
196.08
193.28
211
135
0
102
117
32
411
22.86
43085048
48 14M 85
43085048
2F
St
48
213.90
211.11
226
150
0
102
117
32
412
27.00
43085056
56 14M 85
43085056
7F
GG
56
249.55
246.76
256
150
207
102
102
32
416
24.19
43085064
64 14M 85
43085064
7F
GG
64
285.21
282.41
296
150
240
102
102
32
418
28.57
43085072
72 14M 85
43085072
8
GG
72
320.86
318.06
0
150
278
102
102
32
0
28.26
43085080
80 14M 85
43085080
8
GG
80
356.51
353.71
0
150
314
102
102
32
0
31.00
43085090
90 14M 85
43085090
8
GG
90
401.07
398.28
0
150
358
102
102
32
0
35.00
43085112
112 14M 85
43085112
8
GG
112
499.11
496.32
0
150
456
102
102
32
0
43.50
43085144
144 14M 85
43085144
8
GG
144
641.71
638.92
0
150
600
102
102
32
0
60.00
43085168
168 14M 85
43085168
8
GG
168
748.86
745.87
0
150
706
102
102
32
0
63.00
43085192
192 14M 85
43085192
8
GG
192
855.62
852.82
0
165
813
102
102
32
0
76.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys with pilot bore 14M-115 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 14M-170 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore T2.5 - Metric pulleys ''T'' - DIN 7721-...
BEA Ingranaggi
06.07.2020
Timing belt bars ''PCB'' 14M - ''PCB'' timing belt bars
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 14M-85 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
HTD-Toothed belt pulleys - metric division, HTD profile
Ketten Fuchs
23.07.2021
Timing belt pulleys with pilot bore 8M-85 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 14M-40 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes
Ketten Fuchs
23.07.2021
Timing belt pulleys with pilot bore 14M-55 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
MAE-ZR-14M-BR85-NEOPREN - HTD-Timing Belts, Profile HTD-14M, Timing Belt Wi...
MÄDLER
10.04.2024
Timing belt pulleys with pilot bore T10 -31 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 8M-50 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 8M-30 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表