您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 8M-85 - HTD Timing belt pulleys
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore 8M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_8m/t_belt_pulleys_with_pilot_bore_8m85_asmtab.prj},{NB=42085040},{DESCRIPTION=40 8M 85},{CNSORDERNO=42085040},{TYPE=2F},{MAT=St},{Z=40},{DP=101.86},{DE=100.49},{DF=106},{DM=75},{DI=0},{F=95},{L=105},{D=14},{N=321},{KG=5.40},{I=90.0},{VER=85},{PPATH=t_belt_pulleys_with_pilot_bore_8m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
42085022
22 8M 85
42085022
2F
St
22
56.02
54.65
60
43
0
95
105
12
308
1.60
42085024
24 8M 85
42085024
2F
St
24
61.11
59.74
66
45
0
95
105
12
310
1.95
42085026
26 8M 85
42085026
2F
St
26
66.21
64.84
71
48
0
95
105
12
311
2.30
42085028
28 8M 85
42085028
2F
St
28
71.30
70.08
75
50
0
95
105
14
312
2.60
42085030
30 8M 85
42085030
2F
St
30
76.39
75.13
83
55
0
95
105
14
314
3.10
42085032
32 8M 85
42085032
2F
St
32
81.49
80.16
87
60
0
95
105
14
315
3.70
42085034
34 8M 85
42085034
2F
St
34
86.58
85.21
91
66
0
95
105
14
316
4.00
42085036
36 8M 85
42085036
2F
St
36
91.67
90.30
98
70
0
95
105
14
319
4.70
42085038
38 8M 85
42085038
2F
St
38
96.77
95.39
103
75
0
95
105
14
320
5.10
42085040
40 8M 85
42085040
2F
St
40
101.86
100.49
106
75
0
95
105
14
321
5.40
42085044
44 8M 85
42085044
2F
St
44
112.05
110.67
119
75
0
95
105
14
325
6.70
42085048
48 8M 85
42085048
2F
St
48
122.23
120.86
127
75
0
95
105
14
327
8.17
42085056
56 8M 85
42085056
2F
St
56
142.60
141.23
148
90
0
95
105
18
333
11.48
42085064
64 8M 85
42085064
7F
St
64
162.97
161.60
168
100
137
95
95
18
338
11.02
42085072
72 8M 85
42085072
7F
St
72
183.35
181.97
192
100
158
95
95
18
340
13.45
42085080
80 8M 85
42085080
8
GG
80
203.72
202.35
0
110
180
95
95
20
0
12.36
42085090
90 8M 85
42085090
8
GG
90
229.18
227.81
0
110
204
95
95
20
0
14.38
42085112
112 8M 85
42085112
8
GG
112
285.21
283.83
0
110
254
95
95
24
0
18.66
42085144
144 8M 85
42085144
8
GG
144
366.69
365.32
0
110
336
95
95
24
0
23.00
42085168
168 8M 85
42085168
8
GG
168
427.81
426.44
0
120
400
95
95
24
0
0.00
42085192
192 8M 85
42085192
8
GG
192
488.92
487.55
0
130
460
95
95
24
0
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表