您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VP-CLAMP-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DIN CLAMP
Buerkert
Products (A - Z)
2103
Powered by
CAD模型選擇
{buerkert/produkteaz/2103/2103-vp-clamp-din.prj},{NB=2103-317844-VP-CLAMP-DIN-DN50-TD47-130-0-EA-48-8690},{PPATH=2103sblvp-clamp-din.prj},{BUNR=317844},{DN=40},{NORM=DIN 11850},{DN1=50},{D=64.0x53.0x1.5},{LTA=TD47},{ANTG=130},{WW=0},{DWST=EA},{KV=44.0},{BPAB=-},{BPEA=10.0},{KH=1.000},{NR=48},{ANTYV=8690},{ANTYVB='8690','8691','8692','8693','8694'},{CNSMASSEXACT=6.817},{ATEX=nein},{DIST1=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
DN
Diaphragm size
ⁿ/ₐ
NORM
Anschlussnorm
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection DxS
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
DIST1
[mm]
2103-317729-VP-CLAMP-DIN-...
317729
08
DIN 11850
10
34.0x13.0x1.5
TD41
050
A/B
AD
0.632
3.500
2103---VP-CLAMP-DIN-DN10-...
-
08
DIN 11850
10
34.0x13.0x1.5
TD41
050
I
AD
0.587
3.500
2103-317829-VP-CLAMP-DIN-...
317829
08
DIN 11850
10
34.0x13.0x1.5
TD41
050
0
AD
0.643
3.500
2103-317730-VP-CLAMP-DIN-...
317730
08
DIN 11850
10
34.0x13.0x1.5
TD41
050
A/B
EA
0.586
3.500
2103---VP-CLAMP-DIN-DN10-...
-
08
DIN 11850
10
34.0x13.0x1.5
TD41
050
I
EA
0.588
3.500
2103-317830-VP-CLAMP-DIN-...
317830
08
DIN 11850
10
34.0x13.0x1.5
TD41
050
0
EA
0.584
3.500
2103-317731-VP-CLAMP-DIN-...
317731
15
DIN 11850
15
34.0x19.0x1.5
TD42
070
A/B
AD
1.352
5.000
2103---VP-CLAMP-DIN-DN15-...
-
15
DIN 11850
15
34.0x19.0x1.5
TD42
070
I
AD
1.309
5.000
2103-317831-VP-CLAMP-DIN-...
317831
15
DIN 11850
15
34.0x19.0x1.5
TD42
070
0
AD
1.350
5.000
2103-317732-VP-CLAMP-DIN-...
317732
15
DIN 11850
15
34.0x19.0x1.5
TD42
070
A/B
EA
1.337
5.000
2103---VP-CLAMP-DIN-DN15-...
-
15
DIN 11850
15
34.0x19.0x1.5
TD42
070
I
EA
1.318
5.000
2103-317832-VP-CLAMP-DIN-...
317832
15
DIN 11850
15
34.0x19.0x1.5
TD42
070
0
EA
1.335
5.000
2103-317733-VP-CLAMP-DIN-...
317733
15
DIN 11850
20
34.0x23.0x1.5
TD43
070
A/B
AD
1.276
5.000
2103---VP-CLAMP-DIN-DN20-...
-
15
DIN 11850
20
34.0x23.0x1.5
TD43
070
I
AD
1.329
5.000
2103-317833-VP-CLAMP-DIN-...
317833
15
DIN 11850
20
34.0x23.0x1.5
TD43
070
0
AD
1.274
5.000
2103-317734-VP-CLAMP-DIN-...
317734
15
DIN 11850
20
34.0x23.0x1.5
TD43
070
A/B
EA
1.337
5.000
2103---VP-CLAMP-DIN-DN20-...
-
15
DIN 11850
20
34.0x23.0x1.5
TD43
070
I
EA
1.338
5.000
2103-317834-VP-CLAMP-DIN-...
317834
15
DIN 11850
20
34.0x23.0x1.5
TD43
070
0
EA
1.335
5.000
2103-317735-VP-CLAMP-DIN-...
317735
20
DIN 11850
25
50.5x29.0x1.5
TD44
070
A/B
AD
1.605
5.000
2103---VP-CLAMP-DIN-DN25-...
-
20
DIN 11850
25
50.5x29.0x1.5
TD44
070
I
AD
1.515
5.000
2103-317835-VP-CLAMP-DIN-...
317835
20
DIN 11850
25
50.5x29.0x1.5
TD44
070
0
AD
1.611
5.000
2103-317736-VP-CLAMP-DIN-...
317736
20
DIN 11850
25
50.5x29.0x1.5
TD44
070
A/B
EA
1.521
5.000
2103---VP-CLAMP-DIN-DN25-...
-
20
DIN 11850
25
50.5x29.0x1.5
TD44
070
I
EA
1.528
5.000
2103-317836-VP-CLAMP-DIN-...
317836
20
DIN 11850
25
50.5x29.0x1.5
TD44
070
0
EA
1.527
5.000
2103-317737-VP-CLAMP-DIN-...
317737
25
DIN 11850
32
50.5x35.0x1.5
TD45
090
A/B
AD
3.022
6.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2103-VP-CLAMP-ISO - Pneumatically operated 2/2 way diaphragm valve CLASSIC ...
Buerkert
08.12.2023
2103-VG-ISO-CLAMP - 2/2-way diaphragm valve ELEMENT, cast body, clamp conne...
Buerkert
08.12.2023
2103-VG-DIN-Clamp - 2/2-way diaphragm valve ELEMENT, cast body, clamp conne...
Buerkert
08.12.2023
2103-VS-DIVERSE - Pneumatisch betätigtes 2/2-Wege-Membranventil, ELEMENT, S...
Buerkert
08.12.2023
2103-VP-CLAMP-ASME - Pneumatically operated 2/2 way diaphragm valve CLASSIC...
Buerkert
08.12.2023
8694 - Digital electropneumatic
Buerkert
08.12.2023
2103-VS-DIN-Clamp - 2/2-way diaphragm valve ELEMENT, forged body, clamp con...
Buerkert
08.12.2023
2103-VG-DIVERSE - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN ...
Buerkert
08.12.2023
2103-VS-DIVERSE-Clamp - 2/2-way diaphragm valve ELEMENT, forged body, clamp...
Buerkert
08.12.2023
2103-ASME-DIVERSE -Clamp - 2/2-way diaphragm valve ELEMENT, cast body, clam...
Buerkert
08.12.2023
2103-VG-ASME-Clamp - 2/2-way diaphragm valve ELEMENT, cast body, clamp conn...
Buerkert
08.12.2023
2103-VP-ISO - 2/2-way Diaphragm Valve tube valve body ISO
Buerkert
08.12.2023
2103-VS-ISO - 2/2-way diaphragm valve ELEMENT, forged body, weld end, DN 8-...
Buerkert
08.12.2023
2103-VP-DIN - Manually operated 2-way Diaphragm Valve with stainless steel ...
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表