您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type T5 - Metric timing belt pulleys for cylindrical bores
Optibelt
Metal Products
Timing Belt Pulleys
ZRS Metric Timing Belt Pulleys T for cylindrical bores
Powered by
CAD模型選擇
{optibelt/metall/zahnscheiben/zahnscheiben_t_fuer_zyl_bohr/t5.prj},{NB=21 T5 / 10-2},{BEZ=21 T5 / 10-2},{ANR=1741362},{GTIN=4014486226119},{ZAE=10},{AUSFNR=6F},{ABSN=2},{TBS=1.0},{PD=15.92},{PDHELP=15.92},{OD=15.08},{ODHELP=15.08},{FD=19.5},{F=15},{K=0},{L=21},{M=6},{N=8},{J=0},{D=0},{DBMAX=5},{AUSF=Vollscheibe},{MATERIAL=Aluminium 6082 T6},{MATBS=Stahl},{GEWICHT=0.01},{T=5},{OF= - },{WG=Ungewuchtet},{QS=nach ISO 254},{W=1.5},{H=1.95},{BR=0.6},{SR=0.4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
21 T5 / 10-2
21 T5 / 10-2
1741362
4014486226119
10
6F
2
15.92
15.08
19.5
15
0
21
6
8
0
0
5
Solid pulley
Aluminum 6082 T6
Steel
0.01
-
Not Balanced
acc. to ISO 254
21 T5 / 12-2
21 T5 / 12-2
1699829
4014486226140
12
6F
2
19.10
18.26
23.0
15
0
21
6
11
0
0
6
Solid pulley
Aluminum 6082 T6
Steel
0.02
-
Not Balanced
acc. to ISO 254
21 T5 / 14-2
21 T5 / 14-2
1786503
4014486226171
14
6F
2
22.28
21.44
25.0
15
0
21
6
13
0
0
8
Solid pulley
Aluminum 6082 T6
Steel
0.02
-
Not Balanced
acc. to ISO 254
21 T5 / 15-2
21 T5 / 15-2
1782206
4014486226201
15
6F
2
23.87
23.03
28.0
15
0
21
6
16
0
0
10
Solid pulley
Aluminum 6082 T6
Steel
0.02
-
Not Balanced
acc. to ISO 254
21 T5 / 16-2
21 T5 / 16-2
1753870
4014486226232
16
6F
2
25.46
24.62
32.0
15
0
21
6
18
0
0
11
Solid pulley
Aluminum 6082 T6
Steel
0.03
-
Not Balanced
acc. to ISO 254
21 T5 / 18-2
21 T5 / 18-2
1715850
4014486226263
18
6F
2
28.65
27.81
32.0
15
0
21
6
20
0
0
12
Solid pulley
Aluminum 6082 T6
Steel
0.03
-
Not Balanced
acc. to ISO 254
21 T5 / 19-2
21 T5 / 19-2
1661381
4014486226294
19
6F
2
30.24
29.40
36.0
15
0
21
6
20
0
0
12
Solid pulley
Aluminum 6082 T6
Steel
0.04
-
Not Balanced
acc. to ISO 254
21 T5 / 20-2
21 T5 / 20-2
1630200
4014486226324
20
6F
2
31.83
30.99
36.0
15
0
21
6
22
0
0
14
Solid pulley
Aluminum 6082 T6
Steel
0.04
-
Not Balanced
acc. to ISO 254
21 T5 / 22-2
21 T5 / 22-2
1563245
4014486226355
22
6F
2
35.01
34.17
38.0
15
0
21
6
23
0
0
15
Solid pulley
Aluminum 6082 T6
Steel
0.05
-
Not Balanced
acc. to ISO 254
21 T5 / 24-2
21 T5 / 24-2
1682942
4014486226386
24
6F
2
38.20
37.36
42.0
15
0
21
6
24
0
0
15
Solid pulley
Aluminum 6082 T6
Steel
0.05
-
Not Balanced
acc. to ISO 254
21 T5 / 25-2
21 T5 / 25-2
1516128
4014486226416
25
6F
2
39.79
38.95
44.0
15
0
21
6
26
0
0
15
Solid pulley
Aluminum 6082 T6
Steel
0.06
-
Not Balanced
acc. to ISO 254
21 T5 / 26-2
21 T5 / 26-2
1507932
4014486226447
26
6F
2
41.38
40.54
44.0
15
0
21
6
26
0
0
16
Solid pulley
Aluminum 6082 T6
Steel
0.06
-
Not Balanced
acc. to ISO 254
21 T5 / 27-2
21 T5 / 27-2
1628299
4014486226478
27
6F
2
42.97
42.13
48.0
15
0
21
6
30
0
8
18
Solid pulley
Aluminum 6082 T6
Steel
0.06
-
Not Balanced
acc. to ISO 254
21 T5 / 28-2
21 T5 / 28-2
1573376
4014486226508
28
6F
2
44.56
43.72
48.0
15
0
21
6
32
0
8
18
Solid pulley
Aluminum 6082 T6
Steel
0.07
-
Not Balanced
acc. to ISO 254
21 T5 / 30-2
21 T5 / 30-2
1741261
4014486226539
30
6F
2
47.75
46.91
51.0
15
0
21
6
34
0
8
18
Solid pulley
Aluminum 6082 T6
Steel
0.08
-
Not Balanced
acc. to ISO 254
21 T5 / 32-2
21 T5 / 32-2
1554620
4014486226560
32
6F
2
50.93
50.09
54.0
15
0
21
6
38
0
8
22
Solid pulley
Aluminum 6082 T6
Steel
0.09
-
Not Balanced
acc. to ISO 254
21 T5 / 36-2
21 T5 / 36-2
1597348
4014486226591
36
6F
2
57.30
56.46
64.0
15
0
21
6
38
0
8
22
Solid pulley
Aluminum 6082 T6
Steel
0.11
-
Not Balanced
acc. to ISO 254
21 T5 / 40-2
21 T5 / 40-2
1587226
4014486226621
40
6F
2
63.66
62.82
66.5
15
0
21
6
40
0
8
23
Solid pulley
Aluminum 6082 T6
Steel
0.14
-
Not Balanced
acc. to ISO 254
21 T5 / 42-2
21 T5 / 42-2
1646048
4014486226652
42
6F
2
66.85
66.01
70.0
15
0
21
6
40
0
8
24
Solid pulley
Aluminum 6082 T6
Steel
0.18
-
Not Balanced
acc. to ISO 254
21 T5 / 44-0
21 T5 / 44-0
1510258
4014486226683
44
6
0
70.03
69.19
0.0
15
0
21
6
45
0
8
26
Solid pulley
Aluminum 6082 T6
-
0.19
-
Not Balanced
acc. to ISO 254
21 T5 / 48-0
21 T5 / 48-0
1743783
4014486226713
48
6
0
76.39
75.55
0.0
15
0
21
6
50
0
8
28
Solid pulley
Aluminum 6082 T6
-
0.20
-
Not Balanced
acc. to ISO 254
21 T5 / 60-0
21 T5 / 60-0
1616374
4014486226744
60
6
0
95.49
94.65
0.0
15
0
21
6
65
0
8
35
Solid pulley
Aluminum 6082 T6
-
0.31
-
Not Balanced
acc. to ISO 254
27 T5 / 10-2
27 T5 / 10-2
1540790
4014486226126
10
6F
2
15.92
15.08
19.5
21
0
27
6
8
0
0
5
Solid pulley
Aluminum 6082 T6
Steel
0.02
-
Not Balanced
acc. to ISO 254
27 T5 / 12-2
27 T5 / 12-2
1627887
4014486226157
12
6F
2
19.10
18.26
23.0
21
0
27
6
11
0
0
6
Solid pulley
Aluminum 6082 T6
Steel
0.02
-
Not Balanced
acc. to ISO 254
27 T5 / 14-2
27 T5 / 14-2
1577119
4014486226188
14
6F
2
22.28
21.44
25.0
21
0
27
6
13
0
0
8
Solid pulley
Aluminum 6082 T6
Steel
0.03
-
Not Balanced
acc. to ISO 254
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type AT5 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
Type T10 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
T 5 - Timing belt pulleys metric pitch
Sati
12.04.2023
Type T2.5 - Metric timing belt pulleys for cylindrical bores
Optibelt
21.03.2024
Type XL - Inch Timing Belt pulleys for cylindrical bores
Optibelt
26.01.2023
Zahnriemenscheibe - Toothed belt pulleys (metric T-division)
Ketten Fuchs
23.07.2021
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Type AT10 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
Type 8M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type 5M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
ZRR-T5-BR10-AL - T Pulleys, Pitch 5 mm Made from Aluminium, Timing Belt Wid...
MÄDLER
26.04.2024
CP Metric - CP Clamping Plates for Metric Timing Belts
Optibelt
01.03.2023
Timing belt pulleys 27 T5 DIN 7721-2 for belt width 16 mm
Haberkorn
22.02.2022
Modèle A9-27T5 - Poulie dentée monobloc profil T5 - Pas 5 mm pour courroie ...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表