您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type T2.5 - Metric timing belt pulleys for cylindrical bores
Optibelt
Metal Products
Timing Belt Pulleys
ZRS Metric Timing Belt Pulleys T for cylindrical bores
Powered by
CAD模型選擇
{optibelt/metall/zahnscheiben/zahnscheiben_t_fuer_zyl_bohr/t2_5.prj},{NB=16 T2.5 / 12-2},{BEZ=16 T2.5 / 12-2},{ANR=1590467},{GTIN=4014486244618},{ZAE=12},{AUSFNR=1F},{ABSN=2},{TBS=0.5},{PD=9.55},{PDHELP=9.55},{OD=9.05},{ODHELP=9.05},{FD=13.0},{F=9},{K=0},{L=16},{M=7},{N=13},{J=0},{D=0},{DBMAX=3},{AUSF=Vollscheibe},{MATERIAL=Aluminium 6082 T6},{MATBS=Stahl / Aluminium 6082 T6},{GEWICHT=0.01},{OF= - },{WG=Ungewuchtet},{QS=nach ISO 254},{T=2},{W=0.9},{H=1.0},{BR=0.3},{SR=0.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
16 T2.5 / 12-2
16 T2.5 / 12-2
1590467
4014486244618
12
1F
2
9.55
9.05
13.0
9
0
16
7
13
0
0
3
Solid pulley
Aluminum 6082 T6
Steel / Aluminum 6082 T6
0.01
-
Not Balanced
acc. to ISO 254
16 T2.5 / 14-2
16 T2.5 / 14-2
1797361
4014486244625
14
1F
2
11.14
10.64
15.0
9
0
16
7
15
0
0
4
Solid pulley
Aluminum 6082 T6
Steel / Aluminum 6082 T6
0.01
-
Not Balanced
acc. to ISO 254
16 T2.5 / 15-2
16 T2.5 / 15-2
1643845
4014486244632
15
1F
2
11.94
11.44
15.0
9
0
16
7
15
0
0
4
Solid pulley
Aluminum 6082 T6
Steel / Aluminum 6082 T6
0.01
-
Not Balanced
acc. to ISO 254
16 T2.5 / 16-2
16 T2.5 / 16-2
1698616
4014486244649
16
1F
2
12.73
12.23
16.0
9
0
16
7
16
0
0
5
Solid pulley
Aluminum 6082 T6
Steel / Aluminum 6082 T6
0.01
-
Not Balanced
acc. to ISO 254
16 T2.5 / 18-2
16 T2.5 / 18-2
1754539
4014486244656
18
6F
2
14.32
13.82
17.5
10
0
16
6
10
0
0
6
Solid pulley
Aluminum 6082 T6
Steel
0.01
-
Not Balanced
acc. to ISO 254
16 T2.5 / 19-2
16 T2.5 / 19-2
1731808
4014486244663
19
6F
2
15.12
14.62
20.0
10
0
16
6
10
0
0
6
Solid pulley
Aluminum 6082 T6
Steel
0.01
-
Not Balanced
acc. to ISO 254
16 T2.5 / 20-2
16 T2.5 / 20-2
1620028
4014486244670
20
6F
2
15.92
15.42
20.0
10
0
16
6
11
0
0
6
Solid pulley
Aluminum 6082 T6
Steel
0.01
-
Not Balanced
acc. to ISO 254
16 T2.5 / 22-2
16 T2.5 / 22-2
1701476
4014486244687
22
6F
2
17.51
17.01
22.0
10
0
16
6
11
0
0
6
Solid pulley
Aluminum 6082 T6
Steel
0.01
-
Not Balanced
acc. to ISO 254
16 T2.5 / 24-2
16 T2.5 / 24-2
1707712
4014486244694
24
6F
2
19.10
18.60
22.0
10
0
16
6
12
0
0
6
Solid pulley
Aluminum 6082 T6
Steel
0.01
-
Not Balanced
acc. to ISO 254
16 T2.5 / 25-2
16 T2.5 / 25-2
1695659
4014486244700
25
6F
2
19.89
19.39
25.0
10
0
16
6
13
0
0
8
Solid pulley
Aluminum 6082 T6
Steel
0.01
-
Not Balanced
acc. to ISO 254
16 T2.5 / 26-2
16 T2.5 / 26-2
1556436
4014486244717
26
6F
2
20.69
20.19
26.0
10
0
16
6
14
0
0
8
Solid pulley
Aluminum 6082 T6
Steel
0.01
-
Not Balanced
acc. to ISO 254
16 T2.5 / 28-2
16 T2.5 / 28-2
1603060
4014486244724
28
6F
2
22.28
21.78
26.0
10
0
16
6
14
0
0
8
Solid pulley
Aluminum 6082 T6
Steel
0.02
-
Not Balanced
acc. to ISO 254
16 T2.5 / 30-2
16 T2.5 / 30-2
1692449
4014486244731
30
6F
2
23.87
23.37
28.0
10
0
16
6
16
0
0
10
Solid pulley
Aluminum 6082 T6
Steel
0.02
-
Not Balanced
acc. to ISO 254
16 T2.5 / 32-2
16 T2.5 / 32-2
1732679
4014486244748
32
6F
2
25.46
24.96
32.0
10
0
16
6
16
0
0
10
Solid pulley
Aluminum 6082 T6
Steel
0.02
-
Not Balanced
acc. to ISO 254
16 T2.5 / 36-2
16 T2.5 / 36-2
1767951
4014486244755
36
6F
2
28.65
28.15
36.0
10
0
16
6
20
0
0
12
Solid pulley
Aluminum 6082 T6
Steel
0.03
-
Not Balanced
acc. to ISO 254
16 T2.5 / 40-2
16 T2.5 / 40-2
1521607
4014486244762
40
6F
2
31.83
31.33
38.0
10
0
16
6
22
0
0
12
Solid pulley
Aluminum 6082 T6
Steel
0.03
-
Not Balanced
acc. to ISO 254
16 T2.5 / 44-2
16 T2.5 / 44-2
1638244
4014486244779
44
6F
2
35.01
34.51
42.0
10
0
16
6
24
0
0
14
Solid pulley
Aluminum 6082 T6
Steel
0.04
-
Not Balanced
acc. to ISO 254
16 T2.5 / 48-0
16 T2.5 / 48-0
1610942
4014486244786
48
6
0
38.20
37.70
0.0
10
0
16
6
26
0
0
15
Solid pulley
Aluminum 6082 T6
-
0.05
-
Not Balanced
acc. to ISO 254
16 T2.5 / 60-0
16 T2.5 / 60-0
1591727
4014486244793
60
6
0
47.75
47.25
0.0
10
0
16
6
34
0
8
18
Solid pulley
Aluminum 6082 T6
-
0.07
-
Not Balanced
acc. to ISO 254
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-ZR-T2.5-BR6-PU - T-Timing Belt, Profile T2,5, Timing Belt Width 6mm
MÄDLER
26.04.2024
CP Metric - CP Clamping Plates for Metric Timing Belts
Optibelt
01.03.2023
TABS2M/TSBS2M - Timing Pulleys-S2M Type
SAMLO
14.06.2024
Zahnriemenscheibe - Toothed belt pulleys (metric T-division)
Ketten Fuchs
23.07.2021
Type T5 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
Type T10 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
MAE-MW-ZR-T-TPU - Open-Length Timing Belt from Thermoplastic Polyurethane (...
MÄDLER
26.04.2024
Timing - Polyurethane timing belt, continuous, metric pitch, Profile T DL
Ketten Fuchs
22.11.2013
Timing - Polyurethane timing belt, continuous, metric pitch, T profile
Ketten Fuchs
22.11.2013
Type 3M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
ZRR-T2.5-BR10-AL - T Pulleys, Pitch 2.5 mm Made from Aluminium, Timing Belt...
MÄDLER
26.04.2024
AE20 - 20type
A&T-3D Gallery
24.04.2024
Type AT5 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
T 2.5 - Timing belt pulleys metric pitch
Sati
12.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表