您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HÄNCHEN
Created: 16.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HÄNCHEN
Clamping device Ratio-Clamp®, hydraulic
HÄNCHEN
Powered by
CAD模型選擇
{haenchen/klemmeinheit_asmtab.prj},{NB=0383300A(00)},{Z1=28},{DS=50},{RCHALTEKRAFT=80.00},{RCENTRMIN=90},{RCENTRMAX=160},{HUBMIN=1},{HUBMAX=1500},{LB=225},{EV=25},{GW=21.23},{DS1=50},{KSTGV=0},{C=140},{C1=90},{K=120},{L8=49},{L81=96},{L9=45},{L12=3},{L18=12},{T=20},{T1=42},{Z=45},{Z9=22},{DVN=26.44},{FIRM=Herbert Hänchen GmbH },{BES=Klemmeinheit Ratio-Clamp®},{PB=01 TÜV Baumusterprüfung},{VERDICHT=12 Stufenring, Nutring, Abstreifer: Servocop®},{FL=1},{FLS=},{VS=1},{DG=},{ZU=},{STECKER=3},{STECKERTYP=},{SL=3},{SLS=},{HUB=0},{HUBPOS=0},{AT=1},{ATX=},{ALS=},{LAB=1},{LBA=11},{MESSKUPPLUNG=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FIRM
company
ⁿ/ₐ
BES
description
ⁿ/ₐ
CNSORDERNO
parts list
ⁿ/ₐ
PB
certification
ⁿ/ₐ
VERDICHT
sealing system cover
ⁿ/ₐ
DS
rod diameter
[mm]
RCHALTEKRAFT
holding load
[kN]
RCENTRMIN
releasing pressure min.
[bar]
RCENTRMAX
releasing pressure max.
[bar]
LB
rod elongation
[mm]
ZBES
Additional description
ⁿ/ₐ
0605600A
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
0605600A
TÜV certificaton
Servocop®: compact seal, ...
16
10.00
60
160
132
clamping unit, locking un...
0382300A
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
0382300A
TÜV certificaton
Servocop®: compact seal, ...
18
12.50
55
160
175
clamping unit, locking un...
55523094
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
55523094
TÜV certificaton
pressure piston seal, opt...
18
12.00
75
160
185
clamping unit, locking un...
0382400A
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
0382400A
TÜV certificaton
Servocop®: compact seal, ...
20
14.00
55
160
175
clamping unit, locking un...
55523095
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
55523095
TÜV certificaton
pressure piston seal, opt...
20
14.00
75
160
185
clamping unit, locking un...
0382500A
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
0382500A
TÜV certificaton
Servocop®: compact seal, ...
22
17.00
70
160
175
clamping unit, locking un...
55523096
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
55523096
TÜV certificaton
pressure piston seal, opt...
22
17.00
90
160
185
clamping unit, locking un...
0382600A
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
0382600A
TÜV certificaton
Servocop®: compact seal, ...
25
20.00
70
160
175
clamping unit, locking un...
55520437
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
55520437
TÜV certificaton
pressure piston seal, opt...
25
20.00
90
160
185
clamping unit, locking un...
0382700A
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
0382700A
TÜV certificaton
Servocop®: compact seal, ...
28
31.00
90
160
185
clamping unit, locking un...
55523097
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
55523097
TÜV certificaton
pressure piston seal, opt...
28
31.00
120
160
202
clamping unit, locking un...
0382800A
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
0382800A
TÜV certificaton
Servocop®: compact seal, ...
30
40.00
105
160
185
clamping unit, locking un...
55523098
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
55523098
TÜV certificaton
pressure piston seal, opt...
30
40.00
135
160
202
clamping unit, locking un...
0382900A
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
0382900A
TÜV certificaton
Servocop®: compact seal, ...
32
40.00
60
160
205
clamping unit, locking un...
55523099
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
55523099
TÜV certificaton
pressure piston seal, opt...
32
40.00
90
160
224
clamping unit, locking un...
0383000A
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
0383000A
TÜV certificaton
Servocop®: compact seal, ...
36
45.00
75
160
205
clamping unit, locking un...
55523100
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
55523100
TÜV certificaton
pressure piston seal, opt...
36
45.00
100
160
224
clamping unit, locking un...
0383100A
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
0383100A
TÜV certificaton
Servocop®: compact seal, ...
40
50.00
80
160
205
clamping unit, locking un...
55523101
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
55523101
TÜV certificaton
pressure piston seal, opt...
40
50.00
100
160
224
clamping unit, locking un...
0383200A
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
0383200A
TÜV certificaton
Servocop®: compact seal, ...
45
65.00
70
160
225
clamping unit, locking un...
55523102
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
55523102
TÜV certificaton
pressure piston seal, opt...
45
65.00
90
160
248
clamping unit, locking un...
0383300A
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
0383300A
TÜV certificaton
Servocop®: compact seal, ...
50
80.00
90
160
225
clamping unit, locking un...
55523103
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
55523103
TÜV certificaton
pressure piston seal, opt...
50
80.00
110
160
248
clamping unit, locking un...
0383400A
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
0383400A
TÜV certificaton
Servocop®: compact seal, ...
56
90.00
75
160
250
clamping unit, locking un...
55523104
Herbert Hänchen GmbH
Klemmeinheit Ratio-Clamp®
55523104
TÜV certificaton
pressure piston seal, opt...
56
90.00
100
160
289
clamping unit, locking un...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D-Pak Low Profile Series - Hydraulic Power Units
Parker Hydraulic Pump and Power Systems Division
04.07.2023
H-Pak - Hydraulic Power Units
Parker Hydraulic Pump and Power Systems Division
24.02.2022
BM-BMD-BMDA series - Three-phase brake motors
SNT
19.12.2018
VCE - Hydraulic compact cylinder with mechanical sensors. Feedings, fixatio...
HPS International
10.03.2021
ACLI Series - ACME screw linear actuators
SNT
10.04.2019
ACDG
A4Hydrauliek / Mures Hydraulici
31.08.2022
260 bar series-production range
Liebherr-Components
18.10.2022
Serie 60 - Hydraulic cylinder according to ISO6022
Hainzl
09.12.2015
TYPE NDW25 according to ISO 6022 - Hydraulic cylinder round design
AMR-Hydraulik Zwickau
18.06.2021
AC Induction Motor with Brake - Face Mount - Electric Motors
POWER JACKS
07.09.2023
ZBD 1611 - Normzylinder
Storz-Hydrauliksysteme
24.04.2023
380 bar series-production range
Liebherr-Components
29.11.2022
L Series - 20mm to 76mm Bore, Low Pressure Hydraulic, Compact
Nason
04.08.2020
PPP - pivot pin DIN 8133
Hydropneu
07.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表