您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
380 bar series-production range
Liebherr-Components
Powered by
CAD模型選擇
{liebherr_components/series380_asmtab.prj},{NB=S38 100/65*790-310/D96H/D0/SAE0/G/M0/Z0(0)},{TYP=S38},{MT=Fixed bushing eye on both sides},{DE=},{D=100},{SD=65},{EL=790},{HUB=310},{POS=0},{MAT=D96H},{L11=480},{DAM=D0},{DAMINFO=No LiView possible when end of stroke cushioning is on rod side or both sides},{SAE=0},{COL=G},{RCOL=0},{TCOL=M0},{OPT=Z0},{PPATH=../series380/parts/series380_asmtpl.prj},{L3=206},{L5=60},{R1=72},{R3=72},{H1=88},{H2=73},{A=9},{B1=90},{D2=126},{D3=132},{D4=169},{D5=175},{D8=70},{D9=70},{A1=3/4\"},{A2=3/4\"},{F1=121},{F2=87},{W2=36},{HUB2D=310},{PA=380},{ELDEF=1400},{HUBDEF=800},{S1=7854},{S2=4536},{HUBMIN1=310},{HUBMIN2=500},{HUBMAX1=813.0},{HUBMAX2=750.0},{ELMAX1=1424},{ELMAX2=1245},{FN1X=298.5},{FN2X=172.4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
P
Productkey
ⁿ/ₐ
TYP
Series
ⁿ/ₐ
MT
Mounting type
ⁿ/ₐ
D
Piston diameter
[mm]
SD
Piston rod diameter
[mm]
PA
Max. pressure
[bar]
FN1
Max. compressive force
[kN]
FN2
Max. tensile force
[kN]
S38 100/65*790-310/D96H/D...
S38 100/65*790-310/D96H/D...
S38
Fixed bushing eye on both...
100
65
380
298.5
172.4
S38 100/70*790-310/D96H/D...
S38 100/70*790-310/D96H/D...
S38
Fixed bushing eye on both...
100
70
380
298.5
152.2
S38 105/70*790-310/D96H/D...
S38 105/70*790-310/D96H/D...
S38
Fixed bushing eye on both...
105
70
380
329.0
182.8
S38 105/75*790-310/D96H/D...
S38 105/75*790-310/D96H/D...
S38
Fixed bushing eye on both...
105
75
380
329.0
161.2
S38 110/70*790-310/D96H/D...
S38 110/70*790-310/D96H/D...
S38
Fixed bushing eye on both...
110
70
380
361.1
214.9
S38 110/75*790-310/D96H/D...
S38 110/75*790-310/D96H/D...
S38
Fixed bushing eye on both...
110
75
380
361.1
193.2
S38 115/75*835-315/D96H/D...
S38 115/75*835-315/D96H/D...
S38
Fixed bushing eye on both...
115
75
380
394.7
226.8
S38 115/80*835-315/D96H/D...
S38 115/80*835-315/D96H/D...
S38
Fixed bushing eye on both...
115
80
380
394.7
203.7
S38 120/80*835-315/D96H/D...
S38 120/80*835-315/D96H/D...
S38
Fixed bushing eye on both...
120
80
380
429.8
238.8
S38 120/85*835-315/D96H/D...
S38 120/85*835-315/D96H/D...
S38
Fixed bushing eye on both...
120
85
380
429.8
214.1
S38 125/80*835-315/D96H/D...
S38 125/80*835-315/D96H/D...
S38
Fixed bushing eye on both...
125
80
380
466.3
275.3
S38 125/85*835-315/D96H/D...
S38 125/85*835-315/D96H/D...
S38
Fixed bushing eye on both...
125
85
380
466.3
250.7
S38 130/85*900-340/D96H/D...
S38 130/85*900-340/D96H/D...
S38
Fixed bushing eye on both...
130
85
380
504.4
288.8
S38 130/90*900-340/D96H/D...
S38 130/90*900-340/D96H/D...
S38
Fixed bushing eye on both...
130
90
380
504.4
262.6
S38 135/85*900-340/D96H/D...
S38 135/85*900-340/D96H/D...
S38
Fixed bushing eye on both...
135
85
380
543.9
328.3
S38 135/95*900-340/D96H/D...
S38 135/95*900-340/D96H/D...
S38
Fixed bushing eye on both...
135
95
380
543.9
274.6
S38 140/90*940-340/D96H/D...
S38 140/90*940-340/D96H/D...
S38
Fixed bushing eye on both...
140
90
380
585.0
343.2
S38 140/100*940-340/D96H/...
S38 140/100*940-340/D96H/...
S38
Fixed bushing eye on both...
140
100
380
585.0
286.5
S38 145/95*940-340/D96H/D...
S38 145/95*940-340/D96H/D...
S38
Fixed bushing eye on both...
145
95
380
627.5
358.1
S38 145/100*940-340/D96H/...
S38 145/100*940-340/D96H/...
S38
Fixed bushing eye on both...
145
100
380
627.5
329.0
S38 150/95*950-340/D96H/D...
S38 150/95*950-340/D96H/D...
S38
Fixed bushing eye on both...
150
95
380
671.5
402.2
S38 150/105*950-340/D96H/...
S38 150/105*950-340/D96H/...
S38
Fixed bushing eye on both...
150
105
380
671.5
342.5
S38 155/100*960-340/D96H/...
S38 155/100*960-340/D96H/...
S38
Fixed bushing eye on both...
155
100
380
717.0
418.6
S38 155/110*960-340/D96H/...
S38 155/110*960-340/D96H/...
S38
Fixed bushing eye on both...
155
110
380
717.0
355.9
S38 160/105*960-340/D96H/...
S38 160/105*960-340/D96H/...
S38
Fixed bushing eye on both...
160
105
380
764.0
435.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
260 bar series-production range
Liebherr-Components
18.10.2022
STC-VH - Vertical toogle clamp with open arm and horizontal base plate
Bessey
21.08.2023
NHDZL GE-GE - double-acting cylinders 250 bar
Neumeister Hydraulik
08.07.2021
RMF - Rotary cylinder
CHELIC
17.07.2020
DCK2 - Clamp cylinder
CHELIC
24.07.2020
MFP-120 - Air Cylinder Clevises with Pin
Essentra Components
14.08.2014
Series-production range acc. ISO 6022
Liebherr-Components
14.11.2022
MLO - displacement encoder
Festo
29.08.2023
BTL AT
Balluff
12.05.2024
IGP multiple - Internal gear pump
Duplomatic
11.04.2024
IGP single - Internal gear pump
Duplomatic
11.04.2024
round cylinder with integrated proximity switches up to 160 bar - ZNI161
HEB
16.04.2024
2018.60.09000. - Force cylinder 90 kN with mounting flange
FIBRO
21.11.2023
CGKA - Hydraulic Swivel Head according to DIN 24555
Heiss
10.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表