您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bison Gear Motors
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bison Gear Motors
712 Series - PowerSTAR®
Bison Gear Motors
Gear Motors
Right Angle
Powered by
CAD模型選擇
{bisongear/gearmotors/right_angle/712_series.prj},{NB=021-712D0240},{PREVIEW=../../_pool_/ea/df/712_series.png},{PN=021-712D0240},{MOD=712},{PO=DC},{SP=8},{TO=240},{RA=240},{HP1=1/30},{HP2=0.033},{V=90},{AMPS=0.8},{OHL=344},{WT=8},{OPS=0.5},{LUB=Semi-Fluid Grease},{RED=NA},{ULC=E89715},{ULI=E199928},{CSA=150393},{CE=No},{IP=IP50},{L=9.52},{DEFAULTSORTATTR=41}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
MOD
Product Series
ⁿ/ₐ
PO
Power Options
ⁿ/ₐ
SP
Speed
[RPM]
TO
Torque
[InLb]
RA
Ratio :1
ⁿ/ₐ
HP1
Input Hp
[HP]
HP2
Input Hp
[HP]
V
Volts
[V]
AMPS
Amps
[A]
OHL
Overhung Load
[Lbs]
WT
Weight
[Lbs]
OPS
Output Shaft Diameter
[In]
LUB
Lubrication
[Type]
RED
Motor Size Input
ⁿ/ₐ
ULC
Construction File
ⁿ/ₐ
ULI
Insulation File
ⁿ/ₐ
CSA
Construction File
ⁿ/ₐ
CE
CE Certification
ⁿ/ₐ
IP
IP Rating
ⁿ/ₐ
L
Gearmotor Length
ⁿ/ₐ
021-712A0010
021-712A0010
712
DC
179
10
10
1/30
0.033
12
5.1
145
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712A0015
021-712A0015
712
DC
119
15
15
1/30
0.033
12
5.1
166
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712A0020
021-712A0020
712
DC
89
20
20
1/30
0.033
12
5.1
182
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712A0030
021-712A0030
712
DC
60
30
30
1/30
0.033
12
5.1
206
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712A0040
021-712A0040
712
DC
45
40
40
1/30
0.033
12
5.1
226
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712A0050
021-712A0050
712
DC
36
50
50
1/30
0.033
12
5.1
241
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712A0060
021-712A0060
712
DC
30
60
60
1/30
0.033
12
5.1
254
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712A0080
021-712A0080
712
DC
22
80
80
1/30
0.033
12
5.1
268
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712A0100
021-712A0100
712
DC
18
100
100
1/30
0.033
12
5.1
285
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712A0120
021-712A0120
712
DC
15
120
120
1/30
0.033
12
5.1
299
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712A0150
021-712A0150
712
DC
12
150
150
1/30
0.033
12
5.1
315
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712A0180
021-712A0180
712
DC
10
180
180
1/30
0.033
12
5.1
328
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712A0200
021-712A0200
712
DC
9
200
200
1/30
0.033
12
5.1
333
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712A0240
021-712A0240
712
DC
7
240
240
1/30
0.033
12
5.1
344
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712C0010
021-712C0010
712
DC
194
10
10
1/23
0.042
24
2.7
145
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712C0015
021-712C0015
712
DC
129
15
15
1/23
0.042
24
2.7
166
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712C0020
021-712C0020
712
DC
97
20
20
1/23
0.042
24
2.7
182
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712C0030
021-712C0030
712
DC
65
30
30
1/23
0.042
24
2.7
206
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712C0040
021-712C0040
712
DC
48
40
40
1/23
0.042
24
2.7
226
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712C0050
021-712C0050
712
DC
39
50
50
1/23
0.042
24
2.7
241
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712C0060
021-712C0060
712
DC
32
60
60
1/23
0.042
24
2.7
254
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712C0080
021-712C0080
712
DC
24
80
80
1/23
0.042
24
2.7
268
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712C0100
021-712C0100
712
DC
19
100
100
1/23
0.042
24
2.7
285
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712C0120
021-712C0120
712
DC
16
120
120
1/23
0.042
24
2.7
299
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
021-712C0150
021-712C0150
712
DC
13
150
150
1/23
0.042
24
2.7
315
8
0.5
Semi-Fluid Grease
NA
E89715
E199928
150393
No
IP50
9.52
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
720 Series - PowerSTAR®
Bison Gear Motors
19.04.2024
730 Series - PowerSTAR®
Bison Gear Motors
19.04.2024
261 Series Sanimotor
Bison Gear Motors
15.04.2024
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
S Series - Stainless Steel Integral HP Worm Speed Reducer
Bison Gear Motors
10.04.2024
D - Electric Motor Double polarity three phase series
Motovario
19.06.2023
750 Series - Right Angle Gearmotor
Bison Gear Motors
22.04.2024
Modèle A5-MA - Moyeu amovible type taper lock®
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Modèle A7-SPZ - Poulie à gorge trapézoïdale SPZ
MICHAUD CHAILLY - Direct Transmission
07.03.2023
NRVP - Worm gear reducer
Motovario
15.03.2023
746 Series - Right Angle Gearmotor
Bison Gear Motors
22.04.2024
725 Series - PowerSTAR®
Bison Gear Motors
19.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表