您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bison Gear Motors
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bison Gear Motors
750 Series - Right Angle Gearmotor
Bison Gear Motors
Gear Motors
Right Angle
Powered by
CAD模型選擇
{bisongear/gearmotors/right_angle/750_series.prj},{NB=027-756-4005},{PREVIEW=../../_pool_/c1/54/750_series.png},{PN=027-756-4005},{MOD=750},{PO=AC},{SP=330},{TO=30},{RA=5},{HP1=1/4},{HP2=0.25},{V=230},{AMP=0.75},{OHL=270},{WT=19},{OPS=0.75},{LUB=Oil},{RED=NA},{ULC=E89715},{ULI=E199928},{CSA=150393},{CE=No},{INAME=0272d7562d4005},{SHA256=GkHhRLugBZuvmmHrL5qR/yJtUHNengxSOkumgI9CkYE=},{DEFAULTSORTATTR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
MOD
Product Series
ⁿ/ₐ
PO
Power Options
ⁿ/ₐ
SP
Speed
[RPM]
TO
Torque
[InLb]
RA
Ratio :1
ⁿ/ₐ
HP1
Input Hp
[HP]
HP2
Input Hp
[HP]
V
Volts
[V]
AMP
Amps
[A]
OHL
Overhung Load
[Lbs]
WT
Weight
[Lbs]
OPS
Output Shaft Diameter
[In]
LUB
Lubrication
[Type]
RED
Motor Size Input
ⁿ/ₐ
ULC
Construction File
ⁿ/ₐ
ULI
Insulation File
ⁿ/ₐ
CSA
Construction File
ⁿ/ₐ
CE
CE Certification
ⁿ/ₐ
026-756-3413
026-756-3413
750
AC
124
38
13
1/8
0.125
115
1.55
300
13
0.75
Oil
NA
E89715
E199928
No
No
026-756-4413
026-756-4413
750
AC
124
76
13
1/4
0.25
115/230
2.4/1.3
300
16
0.75
Oil
NA
E89715
E199928
No
No
026-756-4613
026-756-4613
750
AC
124
76
13
1/4
0.25
115/230
2.4/1.3
300
19.75
0.75
Oil
NA
E89715
E199928
No
No
027-756-4013
027-756-4013
750
AC
124
76
13
1/4
0.25
230
0.75
300
19
0.75
Oil
NA
E89715
E199928
150393
No
027-756-4413
027-756-4413
750
AC
124
76
13
1/4
0.25
230
0.75
300
19
0.75
Oil
NA
E89715
E199928
150393
No
021-756-5413
021-756-5413
750
DC
135
35
13
1/8
0.125
24
5.18
300
11.5
0.75
Oil
NA
E89715
E199928
150393
No
021-756-8413
021-756-8413
750
DC
135
35
13
1/8
0.125
90
1.28
300
11.5
0.75
Oil
NA
E89715
E199928
150393
No
021-756-8513
021-756-8513
750
DC
135
35
13
1/8
0.125
90
1.28
300
14.5
0.75
Oil
NA
E89715
E199928
150393
No
021-756-4413
021-756-4413
750
DC
135
70
13
1/4
0.25
90
2.61
300
16.75
0.75
Oil
NA
E89715
E199928
150393
No
021-756-4513
021-756-4513
750
DC
135
70
13
1/4
0.25
90
2.61
300
19.75
0.75
Oil
NA
E89715
E199928
150393
No
026-756-3410
026-756-3410
750
AC
160
30
10
1/8
0.125
115
1.55
300
13
0.75
Oil
NA
E89715
E199928
No
No
027-756-4010
027-756-4010
750
AC
160
58
10
1/4
0.25
230
0.75
300
19
0.75
Oil
NA
E89715
E199928
150393
No
027-756-4410
027-756-4410
750
AC
160
58
10
1/4
0.25
230
0.75
300
16
0.75
Oil
NA
E89715
E199928
150393
No
026-756-4410
026-756-4410
750
AC
160
62
10
1/4
0.25
115/230
2.4/1.3
300
16.75
0.75
Oil
NA
E89715
E199928
No
No
026-756-4610
026-756-4610
750
AC
160
62
10
1/4
0.25
115/230
2.4/1.3
300
19.75
0.75
Oil
NA
E89715
E199928
No
No
026-756-3510
026-756-3510
750
AC
164
21
10
1/8
0.125
115
1.5
200
14
0.75
Oil
NA
E89715
E199928
150393
Yes
021-756-8410
021-756-8410
750
DC
180
27
10
1/8
0.125
90
1.28
300
11.5
0.75
Oil
NA
E89715
E199928
150393
No
021-756-8510
021-756-8510
750
DC
180
27
10
1/8
0.125
90
1.28
300
14.5
0.75
Oil
NA
E89715
E199928
150393
No
021-756-4410
021-756-4410
750
DC
180
55
10
1/4
0.25
90
2.61
300
16.75
0.75
Oil
NA
E89715
E199928
150393
No
021-756-4510
021-756-4510
750
DC
180
55
10
1/4
0.25
90
2.61
300
19.75
0.75
Oil
NA
E89715
E199928
150393
No
026-756-3560
026-756-3560
750
AC
28
100
60
1/8
0.125
115
1.5
300
14
0.75
Oil
NA
E89715
E199928
150393
Yes
027-756-4060
027-756-4060
750
AC
28
100
60
1/4
0.25
230
0.75
300
19
0.75
Oil
NA
E89715
E199928
150393
No
027-756-4460
027-756-4460
750
AC
28
100
60
1/4
0.25
230
0.75
300
19
0.75
Oil
NA
E89715
E199928
150393
No
026-756-3460
026-756-3460
750
AC
28
120
60
1/8
0.125
115
1.55
300
13
0.75
Oil
NA
E89715
E199928
No
No
026-756-4460
026-756-4460
750
AC
28
120**
60
1/4
0.25
115/230
2.4/1.3
300
16.75
0.75
Oil
NA
E89715
E199928
No
No
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
300 Series - Parallel Shaft Gearmotor
Bison Gear Motors
11.04.2024
746 Series - Right Angle Gearmotor
Bison Gear Motors
22.04.2024
720 Series - PowerSTAR®
Bison Gear Motors
19.04.2024
Q Series - Aluminum Integral HP Worm Speed Reducer
Bison Gear Motors
10.04.2024
060 Series - Right Angle Gearmotor
Bison Gear Motors
22.04.2024
562 Series - Hollow Shaft Offset Gearmotor
Bison Gear Motors
22.04.2024
483 Series - Parallel Shaft Gearmotor
Bison Gear Motors
09.04.2024
IEC AC Motors, Three Phase, C-Face
Bison Gear Motors
22.04.2024
020 Series - Parallel Shaft Gearmotor
Bison Gear Motors
11.04.2024
100 Series - Parallel Shaft Gearmotor
Bison Gear Motors
22.04.2024
730 Series - PowerSTAR®
Bison Gear Motors
19.04.2024
200 Series - Parallel Shaft Gearmotor
Bison Gear Motors
11.04.2024
400 Series - Parallel Shaft Gearmotor
Bison Gear Motors
09.04.2024
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表