您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bison Gear Motors
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bison Gear Motors
100 Series - Parallel Shaft Gearmotor
Bison Gear Motors
Gear Motors
Parallel Shaft
Powered by
CAD模型選擇
{bisongear/gearmotors/parallel_shaft/100_series.prj},{NB=016-101-0005},{PREVIEW=../../_pool_/13/1b/100_series.png},{PN=016-101-0005},{MOD=100},{PO=AC},{SP=320},{TO=10},{RA=5},{HP1=1/20},{HP2=0.05},{V=115},{AMP=0.6},{OHL=200},{WT=7.5},{OPS=0.5},{LUB=Oil},{RED=NA},{ULC=E89715},{ULI=E199928},{CSA=No},{CE=No},{INAME=0162d1012d0005},{SHA256=kaqRkEPa9p5qHTe4sLPUI6s0dpjqeeROiM+f4TBeXpY=},{DEFAULTSORTATTR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
MOD
Product Series
ⁿ/ₐ
PO
Power Options
ⁿ/ₐ
SP
Speed
[RPM]
TO
Torque
[InLb]
RA
Ratio :1
ⁿ/ₐ
HP1
Input Hp
[HP]
HP2
Input Hp
[HP]
V
Volts
[V]
AMP
Amps
[A]
OHL
Overhung Load
[Lbs]
WT
Weight
[Lbs]
OPS
Output Shaft Diameter
[In]
LUB
Lubrication
[Type]
RED
Motor Size Input
ⁿ/ₐ
ULC
Construction File
ⁿ/ₐ
ULI
Insulation File
ⁿ/ₐ
CSA
Construction File
ⁿ/ₐ
CE
CE Certification
ⁿ/ₐ
011-190-0005
011-190-0005
100
DC
359
8
5
1/20
0.05
90
0.62
200
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0007
011-190-0007
100
DC
269
11
7
1/20
0.05
90
0.62
200
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0010
011-190-0010
100
DC
185
15
10
1/20
0.05
90
0.62
218
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0013
011-190-0013
100
DC
139
20
13
1/20
0.05
90
0.62
220
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0019
011-190-0019
100
DC
95
30
19
1/20
0.05
90
0.62
225
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0025
011-190-0025
100
DC
71
40
25
1/20
0.05
90
0.62
230
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0037
011-190-0037
100
DC
49
55
37
1/20
0.05
90
0.62
160
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0049
011-190-0049
100
DC
37
74
49
1/20
0.05
90
0.62
130
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0072
011-190-0072
100
DC
25
100**
72
1/20
0.05
90
0.58
150
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0096
011-190-0096
100
DC
20
100**
96
1/20
0.05
90
0.47
150
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0139
011-190-0139
100
DC
13
100**
139
1/40
0.025
90
0.35
85
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0186
011-190-0186
100
DC
10
100**
186
1/40
0.025
90
0.28
85
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0271
011-190-0271
100
DC
7
100**
271
1/40
0.025
90
0.23
115
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0362
011-190-0362
100
DC
5
100**
362
1/40
0.025
90
0.23
115
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-0702
011-190-0702
100
DC
3
100**
702
1/40
0.025
90
0.15
115
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-1369
011-190-1369
100
DC
1
100**
1369
1/40
0.025
90
0.13
115
6.25
0.5
Oil
NA
E89715
E199928
150393
No
011-190-4007
011-190-4007
100
DC
269
11
7
1/20
0.05
24
2.4
200
8
0.5
Oil
NA
E89715
E199928
150393
No
011-190-4013
011-190-4013
100
DC
139
20
13
1/20
0.05
24
2.4
220
8
0.5
Oil
NA
E89715
E199928
150393
No
011-190-4025
011-190-4025
100
DC
71
40
25
1/20
0.05
24
2.4
230
8
0.5
Oil
NA
E89715
E199928
150393
No
011-190-4049
011-190-4049
100
DC
37
74
49
1/20
0.05
24
2.4
130
8
0.5
Oil
NA
E89715
E199928
150393
No
011-190-4096
011-190-4096
100
DC
20
100**
96
1/20
0.05
24
2.4
150
8
0.5
Oil
NA
E89715
E199928
150393
No
016-101-0005
016-101-0005
100
AC
320
10
5
1/20
0.05
115
0.6
200
7.5
0.5
Oil
NA
E89715
E199928
No
No
016-101-0007
016-101-0007
100
AC
240
13
7
1/20
0.05
115
0.6
200
7.5
0.5
Oil
NA
E89715
E199928
No
No
016-101-0010
016-101-0010
100
AC
154
20
11
1/20
0.05
115
0.6
218
7.5
0.5
Oil
NA
E89715
E199928
No
No
016-101-0013
016-101-0013
100
AC
124
25
13
1/20
0.05
115
0.6
220
7.5
0.5
Oil
NA
E89715
E199928
No
No
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
175 Series - Parallel Shaft Gearmotor
Bison Gear Motors
11.04.2024
200 Series - Parallel Shaft Gearmotor
Bison Gear Motors
11.04.2024
750 Series - Right Angle Gearmotor
Bison Gear Motors
22.04.2024
300 Series - Parallel Shaft Gearmotor
Bison Gear Motors
11.04.2024
020 Series - Parallel Shaft Gearmotor
Bison Gear Motors
11.04.2024
060 Series - Right Angle Gearmotor
Bison Gear Motors
22.04.2024
030 Series - Parallel Shaft Gearmotor
Bison Gear Motors
22.04.2024
AB Series - Process Sealed Subminiature Pushbuttons
NKK Switches
15.05.2024
400 Series - Parallel Shaft Gearmotor
Bison Gear Motors
09.04.2024
650 Series - Parallel Shaft Gearmotor
Bison Gear Motors
09.04.2024
Q Series - Aluminum Integral HP Worm Speed Reducer
Bison Gear Motors
10.04.2024
050 Series - Parallel Shaft Gearmotor
Bison Gear Motors
09.04.2024
483 Series - Parallel Shaft Gearmotor
Bison Gear Motors
09.04.2024
881 Series - Parallel Shaft Gear Reducer
Bison Gear Motors
09.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表