您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
ZZ
NANKAI SEIKO CO., LTD. (SMT)
SUS440C Ball Bearings
Powered by
CAD模型選擇
{nankai/sus440c_b_b/sus440c_zz_asmtab.prj},{NB=SS 6306 ZZ},{VER=3},{END=ZZ},{SIZE=6306},{SD=30},{D=72},{B=19},{SR=1.1},{CR1=2720},{CR=26700},{COR=15000},{COR1=1530},{GREASE=9600},{OIL=-},{D2=-},{SF=-},{SH=-},{D2X=0.000},{SFX=0.000},{SHX=0.000},{PPATH=parts/sus440c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
SR
min
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
GREASE
Limiting speeds (Grease)
[min-1]
SS 6800 ZZ
SS 6800 ZZ
10
19
5
0.3
2120
985
34000
SS 6900 ZZ
SS 6900 ZZ
10
22
6
0.3
2700
1270
31000
SS 6000 ZZ
SS 6000 ZZ
10
26
8
0.3
4600
1970
28000
SS 6200 ZZ
SS 6200 ZZ
10
30
9
0.6
5100
2390
24000
SS 6300 ZZ
SS 6300 ZZ
10
35
11
0.6
8100
3450
22000
SS 6801 ZZ
SS 6801 ZZ
12
21
5
0.3
1920
1040
30000
SS 6901 ZZ
SS 6901 ZZ
12
24
6
0.3
2890
1460
28000
SS 6001 ZZ
SS 6001 ZZ
12
28
8
0.3
5100
2390
24000
SS 6201 ZZ
SS 6201 ZZ
12
32
10
0.6
6800
3050
23000
SS 6301 ZZ
SS 6301 ZZ
12
37
12
1.0
9700
4200
20000
SS 6802 ZZ
SS 6802 ZZ
15
24
5
0.3
2080
1260
26000
SS 6902 ZZ
SS 6902 ZZ
15
28
7
0.3
4300
2250
23000
SS 6002 ZZ
SS 6002 ZZ
15
32
9
0.3
5600
2840
21000
SS 6202 ZZ
SS 6202 ZZ
15
35
11
0.6
7650
3750
20000
SS 6302 ZZ
SS 6302 ZZ
15
42
13
1.0
11400
5450
17000
SS 6803 ZZ
SS 6803 ZZ
17
26
5
0.3
2630
1570
23000
SS 6903 ZZ
SS 6903 ZZ
17
30
7
0.3
4600
2550
21000
SS 6003 ZZ
SS 6003 ZZ
17
35
10
0.3
6000
3250
19000
SS 6203 ZZ
SS 6203 ZZ
17
40
12
0.6
9600
4800
17000
SS 6303 ZZ
SS 6303 ZZ
17
47
14
1.0
13600
6600
15000
SS 6804 ZZ
SS 6804 ZZ
20
32
7
0.3
4000
2460
20000
SS 6904 ZZ
SS 6904 ZZ
20
37
9
0.3
6400
3700
18000
SS 6004 ZZ
SS 6004 ZZ
20
42
12
0.6
9400
5050
16000
SS 6204 ZZ
SS 6204 ZZ
20
47
14
1.0
12800
6650
14000
SS 6304 ZZ
SS 6304 ZZ
20
52
15
1.1
15900
7850
14000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZZ NR2
NANKAI SEIKO CO., LTD. (SMT)
18.12.2019
Shielded Type ZZ
NSK Rolling Bearing
15.11.2023
OPEN
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
Contact Sealed Type DD DDU
NSK Rolling Bearing
15.11.2023
ZZ
NANKAI SEIKO CO., LTD. (SMT)
18.12.2019
Contact Sealed type LLU
NTN Corporation
17.10.2023
Open Type
NSK Rolling Bearing
15.11.2023
ZZ
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
ZZ
NANKAI SEIKO CO., LTD. (SMT)
18.12.2019
ZZ
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
Z
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
2RS
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
ZZ
NANKAI SEIKO CO., LTD. (SMT)
18.12.2019
NA48,NA49,NA59,NA69,NK+IR (With Inner Ring)
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表