您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
ZZ
NANKAI SEIKO CO., LTD. (SMT)
SSXC Series
Powered by
CAD模型選擇
{nankai/ssxc_series/ssxc_series_zz_asmtab.prj},{NB=SS XC003 ZZ},{VER=3},{END=ZZ},{SIZE=SS XC003 ZZ},{SD=17},{TSD=+0.015 / 0},{D=35},{B=17.5},{C=10},{G=M4},{NDM=4.000},{H=3.5},{SR=0.3},{CR=6000},{COR=3250},{PPATH=parts/ssxc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Order
ⁿ/ₐ
SD
Boundary Dimension
[mm]
TSD
Tolerance
ⁿ/ₐ
D
Boundary Dimension
[mm]
B
Boundary Dimension
[mm]
C
Boundary Dimension
[mm]
G
Thread
ⁿ/ₐ
H
Length
[mm]
SR
min
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
SS XC900 ZZ
SS XC900 ZZ
10
+0.015 / 0
22
13.0
6
M3
3.0
0.3
2700
1270
SS XC000 ZZ
SS XC000 ZZ
10
+0.015 / 0
26
15.0
8
M3
3.0
0.3
4600
1970
SS XC200 ZZ
SS XC200 ZZ
10
+0.015 / 0
30
17.0
9
M4
3.5
0.6
5100
2390
SS XC901 ZZ
SS XC901 ZZ
12
+0.015 / 0
24
13.0
6
M3
3.0
0.3
2890
1460
SS XC001 ZZ
SS XC001 ZZ
12
+0.015 / 0
28
15.0
8
M3
3.0
0.3
5100
2390
SS XC201 ZZ
SS XC201 ZZ
12
+0.015 / 0
32
19.0
10
M4
3.5
0.6
6800
3050
SS XC902 ZZ
SS XC902 ZZ
15
+0.015 / 0
28
14.0
7
M3
3.0
0.3
4300
2250
SS XC002 ZZ
SS XC002 ZZ
15
+0.015 / 0
32
16.5
9
M3
3.0
0.3
5600
2840
SS XC202 ZZ
SS XC202 ZZ
15
+0.015 / 0
35
20.0
11
M4
3.5
0.6
7650
3750
SS XC903 ZZ
SS XC903 ZZ
17
+0.015 / 0
30
14.0
7
M3
3.0
0.3
4600
2550
SS XC003 ZZ
SS XC003 ZZ
17
+0.015 / 0
35
17.5
10
M4
3.5
0.3
6000
3250
SS XC203 ZZ
SS XC203 ZZ
17
+0.015 / 0
40
21.0
12
M5
4.5
0.6
9600
4800
SS XC904 ZZ
SS XC904 ZZ
20
+0.018 / 0
37
18.0
9
M4
3.5
0.3
6400
3700
SS XC004 ZZ
SS XC004 ZZ
20
+0.018 / 0
42
21.0
12
M5
4.5
0.6
9400
5050
SS XC204 ZZ
SS XC204 ZZ
20
+0.018 / 0
47
23.0
14
M5
4.5
1.0
12800
6650
SS XC905 ZZ
SS XC905 ZZ
25
+0.018 / 0
42
18.0
9
M4
3.5
0.3
7000
4550
SS XC005 ZZ
SS XC005 ZZ
25
+0.018 / 0
47
22.0
12
M5
4.5
0.6
10100
5850
SS XC205 ZZ
SS XC205 ZZ
25
+0.018 / 0
52
26.0
15
M5
4.5
1.0
14000
7900
SS XC906 ZZ
SS XC906 ZZ
30
+0.018 / 0
47
18.0
9
M4
3.5
0.3
7250
5000
SS XC006 ZZ
SS XC006 ZZ
30
+0.018 / 0
55
24.5
13
M5
5.0
1.0
13200
8300
SS XC206 ZZ
SS XC206 ZZ
30
+0.018 / 0
62
28.5
16
M6
5.5
1.0
19500
11300
SS XC207 ZZ
SS XC207 ZZ
35
+0.021 / 0
72
33.0
17
M6
6.5
1.1
25700
15400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZZ with Setscrew
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
OPEN
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
ZZ
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
OPEN
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
2RS
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
ZZ
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
OPEN with Setscrew
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
ZZ NR
NANKAI SEIKO CO., LTD. (SMT)
18.12.2019
6-174 - Telescopic Cover Stay, with multiple stops
Dirak
15.12.2023
1-030 - Quick Release Fastener
Dirak
15.12.2023
6-045.03 - Cage Nuts
Dirak
15.12.2023
6-200 - Wind-Stop
Dirak
15.12.2023
6-101 - Multi Key
Dirak
15.12.2023
6-160.01 - Flush Compression Latch, with push button
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表