您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ZS-252 - Pipe Clamps - Beta "Smoothie" Clamps Standard
Essentra Components
Pneumatics & Hydraulics
Tubing, Hoses & Hose Accessories
Hose & Pipe Clamps, Channels & Straps
Pipe Clamps
Pipe Clamps - Beta "Smoothie" Clamps Standard
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v03000000/l3_v03040000/l4_v03040100/p170640/zs-252_asmtab.prj},{NB=ZS-262},{PN=ZS-262},{AMERSID=1075665},{APACID=-},{EMEAID=-},{GROUP=S5},{HS=1},{CBLOC=2.05},{LEN=2.75},{A3=2.83},{H1=1.25},{H2=2.520},{BOLT=1/4-20 x 2 1/2},{MAT=Steel},{WDTH=1.181},{R=0.125},{HT=1.151889764},{TSPS=1.420},{BCANG=45.000},{BC=0.025},{TR=0.050},{HLDIA=0.275},{CBDIA=0.506},{CBDTH=0.250},{PPATH=../p170635/p170635_asm_dir/zs-252/zs-252_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
GROUP
Group
ⁿ/ₐ
HS
SAE 100R1 Hose Size
ⁿ/ₐ
CBLOC
A1 Bolt Location Center to Center
[Inch]
LEN
A2 Outside Width
[Inch]
A3
A3 Base Width
[Inch]
H1
H1 Mid Base Height
[Inch]
H2
H2 Overall Height
[Inch]
BOLT
Bolt Size
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ZS-252
ZS-252
1075660
-
-
S2
1/4
1.02
1.57
1.65
0.76
1.535
1/4-20 x 1 3/8
Steel
ZS-254
ZS-254
1075661
-
-
S2
3/8
1.02
1.57
1.65
0.76
1.535
1/4-20 x 1 3/8
Steel
ZS-256
ZS-256
1075662
-
-
S3
1/2
1.29
1.96
2.04
0.80
1.610
1/4-20 x 1 1/2
Steel
ZS-258
ZS-258
1075663
-
-
S3
5/8
1.29
1.96
2.04
0.80
1.610
1/4-20 x 1 1/2
Steel
ZS-260
ZS-260
1075664
-
-
S4
3/4
1.57
2.28
2.36
0.94
1.880
1/4-20 x 1 3/4
Steel
ZS-262
ZS-262
1075665
-
-
S5
1
2.05
2.75
2.83
1.25
2.520
1/4-20 x 2 1/2
Steel
ZS-264
ZS-264
1075666
-
-
S2
1/4
1.02
1.57
1.65
0.76
1.535
1/4-20 x 1 3/8
Stainless
ZS-266
ZS-266
1075667
-
-
S2
3/8
1.02
1.57
1.65
0.76
1.535
1/4-20 x 1 3/8
Stainless
ZS-268
ZS-268
1075668
-
-
S3
1/2
1.29
1.96
2.04
0.80
1.610
1/4-20 x 1 1/2
Stainless
ZS-270
ZS-270
1075669
-
-
S3
5/8
1.29
1.96
2.04
0.80
1.610
1/4-20 x 1 1/2
Stainless
ZS-272
ZS-272
1075670
-
-
S4
3/4
1.57
2.28
2.36
0.94
1.880
1/4-20 x 1 3/4
Stainless
ZS-274
ZS-274
1075671
-
-
S5
1
2.05
2.75
2.83
1.25
2.520
1/4-20 x 2 1/2
Stainless
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZS-348 - Pipe Clamps - Beta "Smoothie" Clamps Standard
Essentra Components
14.08.2014
Model 72121 - Polypropylene pipe holder with welding bottom plate (without ...
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
ZS-200 - Pipe Clamps - Beta Clamps Standard
Essentra Components
14.08.2014
RA...3 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweißplatte, kurz,...
Parker
29.02.2024
ZS-200 - Pipe Clamps - Beta Clamps Standard
Reid Supply
21.07.2021
I.CHM - High pressure valves BSP MALE / FEMALE HALF PERFECTING COUPLERS FKM...
FG INOX
16.02.2017
Model 72122 - Polypropylene pipe holder with welding bottom plate and top r...
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
RA...2 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweißplatte, kurz,...
Parker
29.02.2024
RC... - Components, DIN 3015, part 2, 1 part 2 clamp halves
Parker
29.02.2024
I.2CPP - Pipe holders Polypro WITH REINFORCEMENT METALLIC SHEET Stainless s...
FG INOX
16.02.2017
RA...16 - Rohrschellen Serie A, 2 Schellenhälften mit Deckplate und Sechska...
Parker
29.02.2024
Modèle 58734 - Gas / female spring check valve Gas - pressed stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
ZS-324 - Pipe Clamps - Beta "Smoothie" Clamps Twin
Essentra Components
14.08.2014
RC...1 - 2 clamp halves, weld plate, cover plate, hex. head bolt
Parker
29.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表