您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
ZS-200 - Pipe Clamps - Beta Clamps Standard
Reid Supply
Pneumatics & Hydraulics
Hosing & Tubing
Clamps & Straps
Beta Clamps
Powered by
CAD模型選擇
{reidsupply/l1_v00000000/l2_v03000000/l3_v03040000/l4_v03040100/zs-200_asmtab.prj},{NB=ZS-224},{PN=ZS-224},{AMERSID=1075646},{APACID=-},{EMEAID=-},{GROUP=S6},{TS=2},{PS=-},{CBLOC=2.59},{LEN=3.38},{A3=3.46},{H1=1.41},{H2=2.83},{BOLT=1/4-20 x 2 3/4},{MAT=Steel},{WDTH=1.181},{R=0.125},{HT=1.301889764},{TSPS=2.000},{BCANG=45.000},{BC=0.025},{TR=0.050},{HLDIA=0.275},{CBDIA=0.506},{CBDTH=0.250},{PPATH=p170635_asm_dir/zs-200/zs-200_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/clamps/zs-224}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
GROUP
Group
ⁿ/ₐ
TS
Tube Size
ⁿ/ₐ
PS
Pipe Size
ⁿ/ₐ
CBLOC
A1 Bolt Location Center to Center
[Inch]
LEN
A2 Outside Width
[Inch]
A3
A3 Base Width
[Inch]
H1
H1 Mid Base Height
[Inch]
H2
H2 Overall Height
[Inch]
BOLT
Bolt Size
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ZS-200
ZS-200
1075634
-
-
S2
1/2
-
1.02
1.57
1.65
0.76
1.54
1/4-20 x 1 3/8
Steel
ZS-202
ZS-202
1075635
-
-
S2
-
1/4
1.02
1.57
1.65
0.76
1.54
1/4-20 x 1 3/8
Steel
ZS-204
ZS-204
1075636
-
-
S2
5/8
-
1.02
1.57
1.65
0.76
1.54
1/4-20 x 1 3/8
Steel
ZS-206
ZS-206
1075637
-
-
S3
3/4
-
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Steel
ZS-208
ZS-208
1075638
-
-
S3
-
1/2
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Steel
ZS-210
ZS-210
1075639
-
-
S3
7/8
-
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Steel
ZS-212
ZS-212
1075640
-
-
S3
1
-
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Steel
ZS-214
ZS-214
1075641
-
-
S4
-
3/4
1.57
2.28
2.36
0.94
1.88
1/4-20 x 1 3/4
Steel
ZS-216
ZS-216
1075642
-
-
S5
1 1/4
-
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Steel
ZS-218
ZS-218
1075643
-
-
S5
-
1
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Steel
ZS-220
ZS-220
1075644
-
-
S5
1 1/2
-
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Steel
ZS-222
ZS-222
1075645
-
-
S5
-
1 1/4
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Steel
ZS-224
ZS-224
1075646
-
-
S6
2
-
2.59
3.38
3.46
1.41
2.83
1/4-20 x 2 3/4
Steel
ZS-226
ZS-226
1075647
-
-
S2
1/2
-
1.02
1.57
1.65
0.76
1.54
1/4-20 x 1 3/8
Stainless
ZS-228
ZS-228
1075648
-
-
S2
-
1/4
1.02
1.57
1.65
0.76
1.54
1/4-20 x 1 3/8
Stainless
ZS-230
ZS-230
1075649
-
-
S2
5/8
-
1.02
1.57
1.65
0.76
1.54
1/4-20 x 1 3/8
Stainless
ZS-232
ZS-232
1075650
-
-
S3
3/4
-
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Stainless
ZS-234
ZS-234
1075651
-
-
S3
-
1/2
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Stainless
ZS-236
ZS-236
1075652
-
-
S3
7/8
-
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Stainless
ZS-238
ZS-238
1075653
-
-
S3
1
-
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Stainless
ZS-240
ZS-240
1075654
-
-
S4
-
3/4
1.57
2.28
2.36
0.94
1.88
1/4-20 x 1 3/4
Stainless
ZS-242
ZS-242
1075655
-
-
S5
1 1/4
-
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Stainless
ZS-244
ZS-244
1075656
-
-
S5
-
1
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Stainless
ZS-246
ZS-246
1075657
-
-
S5
1 1/2
-
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Stainless
ZS-248
ZS-248
1075658
-
-
S5
-
1 1/4
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Stainless
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZS-276 - Pipe Clamps - Beta Clamps Twin
Reid Supply
21.07.2021
I.2ETR_I - Pipe U bolts ISO - PIPE U BOLTS Delivered with 2 nuts Stainless ...
FG INOX
16.02.2017
ZS-348 - Pipe Clamps - Beta "Smoothie" Clamps Standard
Essentra Components
14.08.2014
ZS-200 - Pipe Clamps - Beta Clamps Standard
Essentra Components
14.08.2014
RA...3 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweißplatte, kurz,...
Parker
29.02.2024
RA...2 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweißplatte, kurz,...
Parker
29.02.2024
RC...1 - 2 clamp halves, weld plate, cover plate, hex. head bolt
Parker
29.02.2024
I.2CPP - Pipe holders Polypro WITH REINFORCEMENT METALLIC SHEET Stainless s...
FG INOX
16.02.2017
ZS-252 - Pipe Clamps - Beta "Smoothie" Clamps Standard
Essentra Components
14.08.2014
Model 72122 - Polypropylene pipe holder with welding bottom plate and top r...
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 72121 - Polypropylene pipe holder with welding bottom plate (without ...
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
RA...16 - Rohrschellen Serie A, 2 Schellenhälften mit Deckplate und Sechska...
Parker
29.02.2024
ZS-276 - Pipe Clamps - Beta Clamps Twin
Essentra Components
14.08.2014
SP C - Components, DIN 3015, part 2, locking plate
Parker
29.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表