您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
XH 300 - 7/8” (22,225 mm) - Timing belt pulleys
Sati
Timing belt pulleys and bars
Timing belt pulleys
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentate/xh_300.prj},{NB=XH30038},{MAT=Cast iron},{FLA=With flanges},{COD=38XH300},{CODE=XH30038},{TYPE=6WF},{CFL=FL178},{Z=38},{DP=268.83},{DE=266.03},{DF=290},{DM=175},{DI=227},{F=90.5},{L=120},{SB=32},{WEIGHT=32.00},{SBX=32},{DFX=290.000},{DIX=227.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
XH30018
Steel
With flanges
18XH300
XH30018
6F
FL155
18
127.34
124.55
140
100
-
90.5
110
28
8.90
XH30019
Steel
With flanges
19XH300
XH30019
6F
FL156
19
134.41
131.62
146
100
-
90.5
110
28
9.20
XH30020
Steel
With flanges
20XH300
XH30020
6F
FL157
20
141.49
138.69
155
100
-
90.5
110
28
9.50
XH30021
Steel
With flanges
21XH300
XH30021
6F
FL158
21
148.56
145.77
160
110
-
90.5
110
28
10.80
XH30022
Steel
With flanges
22XH300
XH30022
6F
FL159
22
155.64
152.84
170
110
-
90.5
110
28
12.10
XH30024
Steel
With flanges
24XH300
XH30024
6F
FL161
24
169.79
166.99
184
120
-
90.5
110
28
14.10
XH30025
Steel
With flanges
25XH300
XH30025
6F
FL162
25
176.86
174.07
188
120
-
90.5
110
28
15.40
XH30026
Steel
With flanges
26XH300
XH30026
6F
FL163
26
183.94
181.14
198
120
-
90.5
110
28
16.70
XH30027
Steel
With flanges
27XH300
XH30027
6F
FL164
27
191.01
188.22
200
120
-
90.5
110
28
18.40
XH30028
Steel
With flanges
28XH300
XH30028
6F
FL165
28
198.08
195.29
212
150
-
90.5
110
28
20.20
XH30030
Steel
With flanges
30XH300
XH30030
6F
FL167
30
212.23
209.44
227
150
-
90.5
110
28
23.80
XH30032
Steel
With flanges
32XH300
XH30032
6WF
FL169
32
226.38
223.59
240
150
-
90.5
110
28
26.60
XH30034
Steel
With flanges
34XH300
XH30034
6WF
FL170
34
240.53
237.74
256
150
198
90.5
110
28
29.40
XH30038
Cast iron
With flanges
38XH300
XH30038
6WF
FL178
38
268.83
266.03
290
175
227
90.5
120
32
32.00
XH30040
Cast iron
With flanges
40XH300
XH30040
6WF
FL184
40
282.98
280.18
296
175
241
90.5
120
32
37.50
XH30046
Cast iron
Without flanges
46XH300
XH30046
6W
-
46
325.42
322.63
-
175
283
90.5
120
32
32.50
XH30048
Cast iron
Without flanges
48XH300
XH30048
6W
-
48
339.57
336.78
-
175
297
90.5
120
32
34.00
XH30050
Cast iron
Without flanges
50XH300
XH30050
6W
-
50
410.32
407.52
-
175
368
90.5
120
32
37.00
XH30060
Cast iron
Without flanges
60XH300
XH30060
6W
-
60
424.47
421.67
-
175
382
90.5
120
32
39.00
XH30070
Cast iron
Without flanges
70XH300
XH30070
6A
-
70
495.21
492.42
-
175
453
90.5
120
32
53.00
XH30072
Cast iron
Without flanges
72XH300
XH30072
6A
-
72
509.36
506.56
-
175
467
90.5
120
32
55.00
XH30078
Cast iron
Without flanges
78XH300
XH30078
6A
-
78
551.81
549.01
-
175
510
90.5
120
32
62.00
XH30080
Cast iron
Without flanges
80XH300
XH30080
6A
-
80
565.95
563.16
-
175
524
90.5
120
32
64.00
XH30082
Cast iron
Without flanges
82XH300
XH30082
6A
-
82
580.10
577.31
-
175
538
90.5
120
32
66.00
XH30084
Cast iron
Without flanges
84XH300
XH30084
6A
-
84
594.25
591.46
-
175
552
90.5
120
32
69.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XH 400 - 7/8” (22,225 mm) - Timing belt pulleys
Sati
14.04.2023
XH 300 - 7/8” (22,225 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
Timing belt pulleys with pilot bore XH300 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys XH 300 for belt width 300 (3" = 76,2 mm)
Haberkorn
19.07.2021
22400 - Spur gears in steel, module 1 toothing milled, straight teeth, enga...
norelem
26.06.2024
Modèle MIDAS A9-T5 - Poulie dentée à élément de serrage Midas - Pas 5 mm
MICHAUD CHAILLY - Direct Transmission
07.03.2023
22005 - Toothed pulley profile HTD 5M, for assembly with taper clamping bus...
norelem
26.06.2024
XH 400 - 7/8” (22,225 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
XH 200 - 7/8” (22,225 mm) - Timing belt pulleys
Sati
14.04.2023
HTD 8M-20 - Timing belt pulleys HTD profile
Sati
12.04.2023
Type H - Inch Timing Belt pulleys for cylindrical bores
Optibelt
20.11.2023
Modèle A8-XH - Courroie dentée XH - Pas 22,225 mm(7/8'')
MICHAUD CHAILLY - Direct Transmission
07.03.2023
06B-2 (9,525 x 5,72 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
MXL 025 - 0,080” (2,032 mm) - Timing belt pulleys
Sati
12.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表