您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RX12 - Nipple, taper
C Matic
Category Fittings
Standard Fittings
RX Line - 316L Stainless Steel Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/rx_line_316l_stainless_steel_standard_fittings/rx1220-20nipple2c20taper.prj},{NB=X5020203},{SHA256=BqIQKv4KOxdfBuTPyTYELWOYAV5lARZ62aa5idUTwMI=},{INAME=x5020203},{NAME=x5020203},{NNCUSTOM=RX12},{NTCUSTOM=Nipple, taper},{NBCUSTOM=X5020203},{LINACUSTOM=X5020203},{STEPFILE=X5020203},{PNGFILE=RX12},{DWGFILE=RX12},{CODE=X5020203},{TYPE=RX12 14 38},{MAT=316L Stainless Steel},{D1=R1/4},{D2=R3/8},{L1=11.0},{L1IN=.433},{L2=11.5},{L2IN=.453},{L3=27.5},{L3IN=1.083},{CH=17},{G=20.9},{OZ=.737},{WT=-40 ÷ 200},{WTF=-40 ÷ 392},{WP=150},{WPP=2175},{CONF1=RoHS},{AF=Pneumatic, Food Industry, Chemical, Mediacal and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X5020101
X5020101
RX12 18 18
316L Stainless Steel
R1/8
R1/8
7.5
.295
7.5
.295
20.0
.787
12
8.1
.286
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5020102
X5020102
RX12 18 14
316L Stainless Steel
R1/8
R1/4
7.5
.295
11.0
.433
23.5
.925
14
12.5
.441
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5020202
X5020202
RX12 14 14
316L Stainless Steel
R1/4
R1/4
11.0
.433
11.0
.433
27.0
1.063
14
14.8
.522
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5020203
X5020203
RX12 14 38
316L Stainless Steel
R1/4
R3/8
11.0
.433
11.5
.453
27.5
1.083
17
20.9
.737
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5020204
X5020204
RX12 14 12
316L Stainless Steel
R1/4
R1/2
11.0
.433
14.0
.551
31.0
1.220
22
33.0
1.164
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5020303
X5020303
RX12 38 38
316L Stainless Steel
R3/8
R3/8
11.5
.453
11.5
.453
28.0
1.102
17
24.3
.857
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5020304
X5020304
RX12 38 12
316L Stainless Steel
R3/8
R1/2
11.5
.453
14.0
.551
31.5
1.240
22
38.5
1.358
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5020404
X5020404
RX12 12 12
316L Stainless Steel
R1/2
R1/2
14.0
.551
14.0
.551
34.0
1.339
22
38.9
1.372
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表