您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Super X - Manual & Mechanical spool valves In-line 3/2, 5/2 & 5/3, 1/8" & 1/4" NPT
IMI Norgren
Valves
Super X
Powered by
CAD模型選擇
{imi_precision/6_valves/super_x/super_x_asmtab.prj},{NB=03040022},{CNSORDERNO=03040022},{DRAW=},{DRAW0=},{DRAW1=A},{DRAW2=1},{DESC=03-imi-norgren-manual-mechanical-valves.pdf (Pg17-26)},{BEST=03040022},{SYM=super_x_1_1.png},{VTX=1},{VT=1/8\" NPT 3/2 Mechanical Valves},{PS=1/8 NPT},{B=-},{F=3/2},{AX=1},{A=Plunger / spring},{MP=-},{C=-},{SK=03840802},{CNSMASSEXACT=0.14},{CNSMAT=Diecast aluminum alloy body},{INFOWWW=Link},{PPATH=assemblies/super_x_asmtpl.prj},{SHOW=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VT
Valve Type
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
B
Body
ⁿ/ₐ
F
Function
ⁿ/ₐ
A
Actuation
ⁿ/ₐ
MP
Mid Position
ⁿ/ₐ
C
Color
ⁿ/ₐ
SK
Service kits
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
03040022
03040022
1/8" NPT 3/2 Mechanical V...
1/8 NPT
-
3/2
Plunger / spring
-
-
03840802
0.14
Diecast aluminum alloy bo...
03040222
03040222
1/8" NPT 3/2 Mechanical V...
1/8 NPT
-
3/2
Roller / spring
-
-
03840802
0.14
Diecast aluminum alloy bo...
03041122
03041122
1/8" NPT 3/2 Mechanical V...
1/8 NPT
-
3/2
Roller lever / spring
-
-
03840802
0.21
Diecast aluminum alloy bo...
03029322
03029322
1/8" NPT 3/2 Mechanical V...
1/8 NPT
-
3/2
Roller lever (heavy duty)...
-
-
03840802
0.21
Diecast aluminum alloy bo...
03041022
03041022
1/8" NPT 3/2 Mechanical V...
1/8 NPT
-
3/2
One-way trip lever / spri...
-
-
03840802
0.21
Diecast aluminum alloy bo...
03029422
03029422
1/8" NPT 3/2 Mechanical V...
1/8 NPT
-
3/2
One-way trip lever (heavy...
-
-
03840802
0.21
Diecast aluminum alloy bo...
03043222
03043222
1/8" NPT 3/2 Mechanical V...
1/8 NPT
-
3/2
Antenna / spring
-
-
-
0.21
Diecast aluminum alloy bo...
03060022
03060022
1/4" NPT 3/2 Mechanical V...
1/4 NPT
-
3/2
Plunger / spring
-
-
03860202
0.34
Diecast aluminum alloy bo...
03060222
03060222
1/4" NPT 3/2 Mechanical V...
1/4 NPT
-
3/2
Roller / spring
-
-
03860202
0.34
Diecast aluminum alloy bo...
03061122
03061122
1/4" NPT 3/2 Mechanical V...
1/4 NPT
-
3/2
Roller lever / spring
-
-
03860202
0.41
Diecast aluminum alloy bo...
X3044022
X3044022
1/8" NPT 5/2 Mechanical V...
1/8 NPT
-
5/2
Plunger / spring
-
-
03840802
0.25
Diecast aluminum alloy bo...
X3044222
X3044222
1/8" NPT 5/2 Mechanical V...
1/8 NPT
-
5/2
Roller / spring
-
-
03840802
0.25
Diecast aluminum alloy bo...
X3045122
X3045122
1/8" NPT 5/2 Mechanical V...
1/8 NPT
-
5/2
Roller lever / spring
-
-
03840802
0.32
Diecast aluminum alloy bo...
X3039322
X3039322
1/8" NPT 5/2 Mechanical V...
1/8 NPT
-
5/2
Roller lever (heavy duty)...
-
-
03840802
0.29
Diecast aluminum alloy bo...
X3046322
X3046322
1/8" NPT 5/2 Mechanical V...
1/8 NPT
-
5/2
Sensitve roller lever / s...
-
-
-
0.36
Diecast aluminum alloy bo...
X3045022
X3045022
1/8" NPT 5/2 Mechanical V...
1/8 NPT
-
5/2
One-way trip lever / spri...
-
-
03840802
0.32
Diecast aluminum alloy bo...
X3047222
X3047222
1/8" NPT 5/2 Mechanical V...
1/8 NPT
-
5/2
Antenna / spring
-
-
-
0.30
Diecast aluminum alloy bo...
X3064022
X3064022
1/4" NPT 5/2 Mechanical V...
1/4 NPT
-
5/2
Plunger / spring
-
-
03860202
0.46
Diecast aluminum alloy bo...
X3064222
X3064222
1/4" NPT 5/2 Mechanical V...
1/4 NPT
-
5/2
Roller / spring
-
-
03860202
0.46
Diecast aluminum alloy bo...
X3065122
X3065122
1/4" NPT 5/2 Mechanical V...
1/4 NPT
-
5/2
Roller lever / spring
-
-
03860202
0.53
Diecast aluminum alloy bo...
03040422
03040422
1/8" NPT 3/2 Manual Valve...
1/8 NPT
-
3/2
Button / spring – Black
-
Black
03840802
0.15
Diecast aluminum alloy bo...
03036622
03036622
1/8" NPT 3/2 Manual Valve...
1/8 NPT
-
3/2
Button (palm) / spring – ...
-
Red
03840802
0.29
Diecast aluminum alloy bo...
03036722
03036722
1/8" NPT 3/2 Manual Valve...
1/8 NPT
-
3/2
Button (palm) / spring – ...
-
Green
03840802
0.29
Diecast aluminum alloy bo...
03036822
03036822
1/8" NPT 3/2 Manual Valve...
1/8 NPT
-
3/2
Button (palm) / spring – ...
-
Black
03840802
0.29
Diecast aluminum alloy bo...
03041422
03041422
1/8" NPT 3/2 Manual Valve...
1/8 NPT
-
3/2
Button (shrouded) / sprin...
-
Black
03840802
0.21
Diecast aluminum alloy bo...
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表