您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WZ-10 - Linear Tracks - V Groove
Essentra Components
Bearings & Power Transmission
Linear Motion Components
Linear Shafts, Rails & Blocks
Linear Channels, Rails & Tracks
Linear Tracks
Linear Tracks - V Groove
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d07000000/l3_d07030000/l4_d07030100/l5_d07030102/p041010/wz-10.prj},{NB=WZ-78},{PN=WZ-78},{AMERSID=1047794},{APACID=-},{EMEAID=-},{MAT=Steel},{SIZE=4},{NOOFHOLESLPATTER=16},{A=61.00},{B=0.500},{C=4},{D=0.344},{E=0.375},{F=0.437},{G=0.093},{H=1.062},{J=0.125},{K=0.312},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SIZE
Size
[Inch]
NOOFHOLESLPATTER
No of Holes
ⁿ/ₐ
A
A Length
[Inch]
B
B Hole Spacing
[Inch]
C
C Hole Spacing Center to Center
[Inch]
D
D Hole Size
[Inch]
E
E Hole Spacing
[Inch]
F
F Width
[Inch]
G
G Face Width from Center
[Inch]
H
H Height
[Inch]
J
J Cut Width
[Inch]
K
K Cut Height
[Inch]
WZ-10
WZ-10
1047754
-
-
Steel
1
7
12.50
0.250
2
0.156
0.156
0.187
0.031
0.437
0.062
0.125
WZ-15
WZ-15
1047755
-
-
Steel
1
13
24.50
0.250
2
0.156
0.156
0.187
0.031
0.437
0.062
0.125
WZ-16
WZ-16
1047756
-
-
Steel
1
19
36.50
0.250
2
0.156
0.156
0.187
0.031
0.437
0.062
0.125
WZ-17
WZ-17
1047757
-
-
Steel
1
25
48.50
0.250
2
0.156
0.156
0.187
0.031
0.437
0.062
0.125
WZ-18
WZ-18
1047758
-
-
Steel
1
31
60.50
0.250
2
0.156
0.156
0.187
0.031
0.437
0.062
0.125
WZ-19
WZ-19
1047759
-
-
Steel
1
37
72.50
0.250
2
0.156
0.156
0.187
0.031
0.437
0.062
0.125
WZ-30
WZ-30
1047766
-
-
Steel
2
5
12.63
0.315
3
0.203
0.219
0.250
0.031
0.625
0.093
0.187
WZ-35
WZ-35
1047767
-
-
Steel
2
9
24.63
0.315
3
0.203
0.219
0.250
0.031
0.625
0.093
0.187
WZ-36
WZ-36
1047768
-
-
Steel
2
13
36.63
0.315
3
0.203
0.219
0.250
0.031
0.625
0.093
0.187
WZ-37
WZ-37
1047769
-
-
Steel
2
17
48.63
0.315
3
0.203
0.219
0.250
0.031
0.625
0.093
0.187
WZ-38
WZ-38
1047770
-
-
Steel
2
21
60.63
0.315
3
0.203
0.219
0.250
0.031
0.625
0.093
0.187
WZ-39
WZ-39
1047771
-
-
Steel
2
25
72.63
0.315
3
0.203
0.219
0.250
0.031
0.625
0.093
0.187
WZ-50
WZ-50
1047779
-
-
Steel
3
5
12.75
0.375
3
0.281
0.313
0.343
0.062
0.875
0.109
0.250
WZ-55
WZ-55
1047780
-
-
Steel
3
9
24.75
0.375
3
0.281
0.313
0.343
0.062
0.875
0.109
0.250
WZ-56
WZ-56
1047781
-
-
Steel
3
13
36.75
0.375
3
0.281
0.313
0.343
0.062
0.875
0.109
0.250
WZ-57
WZ-57
1047782
-
-
Steel
3
17
48.75
0.375
3
0.281
0.313
0.343
0.062
0.875
0.109
0.250
WZ-58
WZ-58
1047783
-
-
Steel
3
21
60.75
0.375
3
0.281
0.313
0.343
0.062
0.875
0.109
0.250
WZ-59
WZ-59
1047784
-
-
Steel
3
25
72.75
0.375
3
0.281
0.313
0.343
0.062
0.875
0.109
0.250
WZ-70
WZ-70
1047790
-
-
Steel
4
4
13.00
0.500
4
0.344
0.375
0.437
0.093
1.062
0.125
0.312
WZ-75
WZ-75
1047791
-
-
Steel
4
7
25.00
0.500
4
0.344
0.375
0.437
0.093
1.062
0.125
0.312
WZ-76
WZ-76
1047792
-
-
Steel
4
10
37.00
0.500
4
0.344
0.375
0.437
0.093
1.062
0.125
0.312
WZ-77
WZ-77
1047793
-
-
Steel
4
13
49.00
0.500
4
0.344
0.375
0.437
0.093
1.062
0.125
0.312
WZ-78
WZ-78
1047794
-
-
Steel
4
16
61.00
0.500
4
0.344
0.375
0.437
0.093
1.062
0.125
0.312
WZ-79
WZ-79
1047795
-
-
Steel
4
19
73.00
0.500
4
0.344
0.375
0.437
0.093
1.062
0.125
0.312
WZ-20
WZ-20
1047760
-
-
Stainless
1
7
12.50
0.250
2
0.156
0.156
0.187
0.031
0.437
0.062
0.125
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WZ-11 - Guide Wheels - V-Groove Wheel
Essentra Components
19.04.2016
WZ-400 - Guide Wheels - V-Groove Wheel w/Stud, Metal
Essentra Components
19.04.2016
WZ-41 - Linear Guide Bushings
Essentra Components
19.04.2016
Flange Type - Ultra Heavy Load SHS-LC
THK CO.,LTD.
23.05.2024
WZ-10 - Linear Tracks - V Groove
Reid Supply
22.02.2022
BS2_001 - Spherical roller bearings
SKF
06.06.2024
Accessory type R - Cages type AC
SCHNEEBERGER
06.12.2022
WZ-448 - Linear Rails & Channels - Mini V-Groove Rail
Reid Supply
22.02.2022
SKF-158 - Linear Rails & Channels - V-Groove Rail
Essentra Components
19.04.2016
Accessory type R - Cages type AA-RF
SCHNEEBERGER
06.12.2022
5140. Flat bars - Slide elements
Tecnorm
08.08.2016
Accessory type R - Cages type EE
SCHNEEBERGER
06.12.2022
Typ R - Linear Bearings Typ R
SCHNEEBERGER
20.01.2022
Accessory type R - Cages type AK
SCHNEEBERGER
06.12.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表