您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Zurcon® Scraper ASW - Single acting Scraper from Zurcon® Polyurethan material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Scraper
Zurcon® Scraper ASW
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/abstreifer/asw/asw_ass_tab.prj},{NB=WSW000360-Z201 (0)},{PARTNO=WSW000360},{DN=36.0},{D3=44.0},{L3=4.0},{D4=42.0},{A=1.0},{B=7.0},{NUT=0},{MC=Polyurethan, 92 Shore A},{PPATH=asw_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D3
Groove Diameter H9
[mm]
L3
Groove Width +0.2
[mm]
D4
Bore Diameter H11
[mm]
A
Step width min.
[mm]
B
Ring width
[mm]
MC
Scarper Ring Material
ⁿ/ₐ
WSW000060-Z201
WSW000060
6.0
10.0
2.0
9.0
1.0
4.0
Polyurethane, 92 Shore A
WSW000080-Z201
WSW000080
8.0
14.0
2.6
12.0
1.0
5.0
Polyurethane, 92 Shore A
WSW000100-Z201
WSW000100
10.0
16.0
2.6
14.0
1.0
5.0
Polyurethane, 92 Shore A
WSW100100-Z201
WSW100100
10.0
18.0
4.0
16.0
1.0
7.0
Polyurethane, 92 Shore A
WSW000120-Z201
WSW000120
12.0
18.0
2.6
16.0
1.0
5.0
Polyurethane, 92 Shore A
WSW100120-Z201
WSW100120
12.0
20.0
4.0
18.0
1.0
7.0
Polyurethane, 92 Shore A
WSW000140-Z201
WSW000140
14.0
20.0
2.6
18.0
1.0
5.0
Polyurethane, 92 Shore A
WSW100140-Z201
WSW100140
14.0
22.0
4.0
20.0
1.0
7.0
Polyurethane, 92 Shore A
WSW000150-Z201
WSW000150
15.0
23.0
4.0
21.0
1.0
7.0
Polyurethane, 92 Shore A
WSW000160-Z201
WSW000160
16.0
24.0
4.0
22.0
1.0
7.0
Polyurethane, 92 Shore A
WSW000180-Z201
WSW000180
18.0
26.0
4.0
24.0
1.0
7.0
Polyurethane, 92 Shore A
WSW100200-Z201
WSW100200
20.0
26.0
2.6
24.0
1.0
5.0
Polyurethane, 92 Shore A
WSW000200-Z201
WSW000200
20.0
28.0
4.0
26.0
1.0
7.0
Polyurethane, 92 Shore A
WSW000220-Z201
WSW000220
22.0
30.0
4.0
28.0
1.0
7.0
Polyurethane, 92 Shore A
WSW000240-Z201
WSW000240
24.0
32.0
4.0
30.0
1.0
7.0
Polyurethane, 92 Shore A
WSW100250-Z201
WSW100250
25.0
31.0
2.6
29.0
1.0
5.0
Polyurethane, 92 Shore A
WSW000250-Z201
WSW000250
25.0
33.0
4.0
31.0
1.0
7.0
Polyurethane, 92 Shore A
WSW000280-Z201
WSW000280
28.0
36.0
4.0
34.0
1.0
7.0
Polyurethane, 92 Shore A
WSW100300-Z201
WSW100300
30.0
36.0
2.6
34.0
1.0
5.0
Polyurethane, 92 Shore A
WSW000300-Z201
WSW000300
30.0
38.0
4.0
36.0
1.0
7.0
Polyurethane, 92 Shore A
WSW000320-Z201
WSW000320
32.0
40.0
4.0
38.0
1.0
7.0
Polyurethane, 92 Shore A
WSW000340-Z201
WSW000340
34.0
42.0
4.0
40.0
1.0
7.0
Polyurethane, 92 Shore A
WSW000350-Z201
WSW000350
35.0
43.0
4.0
41.0
1.0
7.0
Polyurethane, 92 Shore A
WSW000360-Z201
WSW000360
36.0
44.0
4.0
42.0
1.0
7.0
Polyurethane, 92 Shore A
WSW000380-Z201
WSW000380
38.0
46.0
4.0
44.0
1.0
7.0
Polyurethane, 92 Shore A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表