您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR450-RF - Slotted Shaft Coupling - without keyway - stainless steel version
StS Coupling GmbH
Shrink Disks – Shaft Couplings
Shaft Couplings
Powered by
CAD模型選擇
{sts/shrink_discs_shaft_couplings/shaft_couplings/wsr450_rf_asmtab.prj},{NB=WSR450-RF-3x14},{CODEX=WSR450-RF},{SIZE=3x14},{TKN=3.7},{D1=3},{D2=14},{L=30},{B=18.0},{S=M3},{TA=1.1},{M=0.04},{MAT=Stainless steel},{CTN=84836020},{DSCREW=3},{LSCREW=5},{PPATH=parts/wsr450/wsr450_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
B
Interference diameter
[mm]
S
Screw (ISO 4762 - A2-70)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR450-RF-3x14
3x14
3.7
30
18.0
M3
1.1
0.04
Stainless steel
84836020
WSR450-RF-4x16
4x16
5.2
30
19.3
M3
1.1
0.05
Stainless steel
84836020
WSR450-RF-5x18
5x18
6.0
30
21.2
M3
1.1
0.05
Stainless steel
84836020
WSR450-RF-6x18
6x18
10.0
30
21.2
M3
1.1
0.05
Stainless steel
84836020
WSR450-RF-8x24
8x24
16.0
35
26.8
M3
1.1
0.10
Stainless steel
84836020
WSR450-RF-10x29
10x29
25.0
45
32.7
M4
2.4
0.19
Stainless steel
84836020
WSR450-RF-12x29
12x29
32.0
45
32.7
M4
2.4
0.18
Stainless steel
84836020
WSR450-RF-14x34
14x34
40.0
50
39.1
M5
4.7
0.27
Stainless steel
84836020
WSR450-RF-15x34
15x34
50.0
50
39.1
M5
4.7
0.26
Stainless steel
84836020
WSR450-RF-16x34
16x34
60.0
50
39.1
M5
4.7
0.26
Stainless steel
84836020
WSR450-RF-19x42
19x42
90.0
65
48.2
M6
8.0
0.52
Stainless steel
84836020
WSR450-RF-20x42
20x42
100.0
65
48.2
M6
8.0
0.51
Stainless steel
84836020
WSR450-RF-25x45
25x45
110.0
75
50.8
M6
8.0
0.62
Stainless steel
84836020
WSR450-RF-30x53
30x53
150.0
83
58.1
M6
8.0
0.92
Stainless steel
84836020
WSR450-RF-35x67
35x67
330.0
95
74.1
M8
22.0
1.88
Stainless steel
84836020
WSR450-RF-40x77
40x77
400.0
108
83.4
M8
22.0
2.71
Stainless steel
84836020
WSR450-RF-50x85
50x85
688.0
124
93.2
M10
43.0
3.52
Stainless steel
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表