您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR240 - Locking Assembly - self-centering
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr240_asmtab.prj},{NB=WSR240-25x55},{SIZE=25x55},{DD=25},{D=55},{TKN=800},{L=46},{L1=32},{L2=40},{PW=314},{PN=107},{N=6},{S=6x M6},{SCRX=6},{LX=35},{TA=19},{M=0.5},{MAT=Steel},{MAT2=Stainless steel},{CTN=84839089},{PPATH=parts/wsr240/wsr240_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
PW
Surface pressure shaft
[N/mm²]
PN
Surface pressure hub
[N/mm²]
S
Screw (ISO 4762 - 12.9)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR240-25x55
25x55
800
46
32
40
314
107
6x M6
19
0.5
Steel
84839089
WSR240-28x55
28x55
895
46
32
40
281
107
6x M6
19
0.5
Steel
84839089
WSR240-30x55
30x55
960
46
32
40
262
107
6x M6
19
0.5
Steel
84839089
WSR240-35x60
35x60
1300
60
44
54
185
83
7x M6
19
0.6
Steel
84839089
WSR240-38x65
38x65
1600
60
44
54
166
95
7x M6
19
0.7
Steel
84839089
WSR240-38x75
38x75
2500
62
44
54
308
121
7x M8
42
1
Steel
84839089
WSR240-40x65
40x65
1680
60
44
54
155
95
7x M6
19
1.2
Steel
84839089
WSR240-40x75
40x75
2700
62
44
54
293
121
7x M8
42
1.4
Steel
84839089
WSR240-42x75
42x75
2800
62
44
54
279
121
7x M8
42
1.4
Steel
84839089
WSR240-45x75
45x75
3100
62
44
54
260
121
7x M8
42
1.2
Steel
84839089
WSR240-48x80
48x80
3800
72
56
64
216
102
8x M8
42
1.5
Steel
84839089
WSR240-50x80
50x80
3900
72
56
64
207
102
8x M8
42
1.4
Steel
84839089
WSR240-55x85
55x85
4800
72
56
64
212
108
9x M8
42
1.5
Steel
84839089
WSR240-60x90
60x90
5800
72
56
64
216
113
10x M8
42
1.55
Steel
84839089
WSR240-65x95
65x95
6300
72
56
64
199
107
10x M8
42
1.65
Steel
84839089
WSR240-70x110
70x110
11000
88
70
78
235
120
10x M10
83
3.1
Steel
84839089
WSR240-75x115
75x115
11800
88
70
78
220
115
10x M10
83
3.3
Steel
84839089
WSR240-80x120
80x120
13800
88
70
78
227
121
11x M10
83
3.5
Steel
84839089
WSR240-85x125
85x125
16000
88
70
78
233
127
12x M10
83
3.6
Steel
84839089
WSR240-90x130
90x130
16900
88
70
78
220
122
12x M10
83
3.8
Steel
84839089
WSR240-95x135
95x135
18000
88
70
78
208
117
12x M10
83
4
Steel
84839089
WSR240-100x145
100x145
25000
112
90
100
211
113
11x M12
145
6.1
Steel
84839089
WSR240-110x155
110x155
30000
112
90
100
209
115
12x M12
145
6.6
Steel
84839089
WSR240-120x165
120x165
38300
112
90
100
224
127
14x M12
145
7.1
Steel
84839089
WSR240-130x180
130x180
48300
130
104
116
201
117
12x M14
255
10
Steel
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WSR230 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
Locking assemblies BK11 - Locking assemblies self-centering ''BK 11''
BEA Ingranaggi
06.07.2020
WSR260-RF - Locking Assembly - self-centering - stainless steel version
StS Coupling GmbH
10.02.2021
MAE-SPS-COM-LLH - Locking Assemblies COM-LLH, Steel
MÄDLER
10.04.2024
Timing belt pulleys with pilot bore T10 -40 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
Locking assemblies BK16 - Locking assemblies self-centering ''BK 16''
BEA Ingranaggi
06.07.2020
WSR260 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
Locking assemblies stainless steel BK61 self-centering
Haberkorn
21.02.2022
WSR210 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
KLEE - Locking devices
Sati
15.12.2022
Z4 - Locking assemblies, type Z4
Chinese Manufacturers
21.05.2014
WSR250 - Locking Assembly - not self-centering
StS Coupling GmbH
10.02.2021
WSR212 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
Locking Unit Type IS Series IS4.1 - STUEWE-Locking Unit Type IS Series IS4....
Stuewe
22.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表