您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WKE-D/RS - Torsionally Flexible Coupling - stainless steel version
StS Coupling GmbH
Torsionally Flexible Couplings
Powered by
CAD模型選擇
{sts/torsional_flexible_couplings/wke_d_rs_asmtab.prj},{NB=WKE-D/RS-19-B-N6-B-N6-92},{SIZE=19},{L=66},{A=40},{N=4},{VER=BB},{D1=6.0},{D2=6.0},{DMINA=0},{DMAXA=0},{DMINB=6},{DMAXB=25},{D4=-},{Z=92},{L1=25},{L2=16},{L4=-},{K=10},{S=M5},{SX=5},{MAT1=Stainless steel},{MAT2=Polyurethan},{CTN=84836020},{ROT=0.000},{ROT2=-60.000},{DSCREW=5},{LSCREWA=6},{LSCREWB=8},{PPATH=parts/wke_d_rs/wke_d_rs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
D4
Basic dimension
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
L4
Basic dimension
[mm]
K
Basic dimension
[mm]
S
Screw (ISO 4029)
ⁿ/ₐ
MAT1
Material for hub
ⁿ/ₐ
MAT2
Material for elastomer insert
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WKE-D/RS-19-B-N6-B-N6-92
19
10.0
66
40
-
25
16
-
10
M5
Stainless steel
Polyurethane
84836020
WKE-D/RS-24-B-N8-B-N8-92
24
35.0
78
55
-
30
18
-
10
M5
Stainless steel
Polyurethane
84836020
WKE-D/RS-28-B-N10-B-N10-9...
28
95.0
90
65
-
35
20
-
15
M6
Stainless steel
Polyurethane
84836020
WKE-D/RS-38-B-N14-B-N14-9...
38
190.0
114
80
77
45
24
37
15
M8
Stainless steel
Polyurethane
84836020
WKE-D/RS-42-B-N15-B-N15-9...
42
265.0
126
95
94
50
26
40
20
M8
Stainless steel
Polyurethane
84836020
WKE-D/RS-48-B-N18-B-N18-9...
48
310.0
140
105
102
56
28
45
20
M8
Stainless steel
Polyurethane
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Outside diameter 20 - Curved Jaw-type Coupling
KUNLONG
10.01.2024
CPHC/CPHCK - Jaw Type Couplings-Setscrew Type
SAMLO
23.01.2024
SJCB-40 - Jaw Coupling
Sungil Machinery
17.05.2021
WKE/RF - Elastomer Coupling with hub - stainless steel version
StS Coupling GmbH
24.02.2021
WKE-D/ST - Torsionally Flexible Coupling - steel version
StS Coupling GmbH
24.02.2021
Couplings backlash ''GEB SG'' - Flexible couplings backlash - ''GEB SG''
BEA Ingranaggi
06.07.2020
WKE/N - Elastomer Coupling with clamping hub
StS Coupling GmbH
24.02.2021
WKE-D/AL - Torsionally Flexible Coupling - aluminum version
StS Coupling GmbH
24.02.2021
WKE-D/GJ - Torsionally Flexible Coupling - cast iron version
StS Coupling GmbH
24.02.2021
Shaft coupling - RA-RG
Neff Gewindetriebe
18.03.2024
RTE - Rotex® jaw coupling - Torque: 2 to 4800Nm. Simplified view
HPC
03.08.2023
SJC-20 - Jaw Coupling / Set Screw Type
Sungil Machinery
17.05.2021
CPF - Couplings - Sleeve
Misumi
30.06.2021
KSO - OLDHAM coupling
INKOMA-GROUP
17.06.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表