您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
SKMKV - Cable glands with external strain relief, SKMKV, hexagonal, PG
WISKA
Brass cable glands
Powered by
CAD模型選擇
{wiska/messing_kabelverschraubungen/skmkv.prj},{NB=SKMKV 16 10062135},{CNSORDERNO=10062135},{TYP=SKMKV 16},{VERS=5},{D=PG16},{DX=22.500},{D1X=16.000},{TL=34.0},{D1=6.5 - 16.0},{L=6.5},{SW1=27},{E1=30.0},{SW2=24},{E2=27.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: soft rubber},{SGE=IP54},{ETEMP=-40°C to 70°C},{CNSQUANTITY=50},{INFO=HTML},{H=4.000},{H1=20.0},{H2=2.0},{D100=8.750},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10062135/skmkv-16.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10062135/skmkv-16.html},{WEIGHT=0.057}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW1
Key width
[mm]
E1
Width across corners
[mm]
SW2
Key width
[mm]
E2
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA SKMKV 7 10062131
10062131
SKMKV 7
PG7
27.0
5.0 - 7.0
5.0
16
18.0
14
16.0
Cable gland: brass nickel...
IP54
-40°C to 70°C
50
0.019
WISKA SKMKV 9 10062132
10062132
SKMKV 9
PG9
29.0
4.0 - 11.0
6.0
19
21.0
17
19.0
Cable gland: brass nickel...
IP54
-40°C to 70°C
50
0.028
WISKA SKMKV 11 10062133
10062133
SKMKV 11
PG11
31.0
6.5 - 13.5
6.0
24
27.0
20
22.0
Cable gland: brass nickel...
IP54
-40°C to 70°C
50
0.040
WISKA SKMKV 13.5 10062134
10062134
SKMKV 13.5
PG13,5
32.0
6.5 - 13.5
6.5
24
27.0
22
24.0
Cable gland: brass nickel...
IP54
-40°C to 70°C
50
0.050
WISKA SKMKV 16 10062135
10062135
SKMKV 16
PG16
34.0
6.5 - 16.0
6.5
27
30.0
24
27.0
Cable gland: brass nickel...
IP54
-40°C to 70°C
50
0.057
WISKA SKMKV 21 10062136
10062136
SKMKV 21
PG21
39.0
9.0 - 20.0
7.0
34
37.0
30
33.0
Cable gland: brass nickel...
IP54
-40°C to 70°C
50
0.101
WISKA SKMKV 29 10062137
10062137
SKMKV 29
PG29
43.0
17.0 - 28.0
8.0
42
46.0
40
44.0
Cable gland: brass nickel...
IP54
-40°C to 70°C
25
0.142
WISKA SKMKV 36 10062138
10062138
SKMKV 36
PG36
49.0
23.0 - 34.0
9.0
52
56.0
50
55.0
Cable gland: brass nickel...
IP54
-40°C to 70°C
10
0.269
WISKA SKMKV 42 10062139
10062139
SKMKV 42
PG42
53.0
29.0 - 40.0
10.0
59
65.0
57
63.0
Cable gland: brass nickel...
IP54
-40°C to 70°C
5
0.373
WISKA SKMKV 48 10062140
10062140
SKMKV 48
PG48
53.0
35.0 - 46.0
10.0
64
70.0
64
69.0
Cable gland: brass nickel...
IP54
-40°C to 70°C
5
0.455
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表