您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
Inserts W - Inserts for non-armoured cables, equipment W
WISKA
Maritime cable glands and accessories, brass
Powered by
CAD模型選擇
{wiska/kabelver_din89280_zubehoer/einsatze_w.prj},{NB=36-W 26 30070368},{CNSORDERNO=30070368},{TYP=36-W 26},{TL=17.0},{D1=33.0},{D2=26.0},{CNSMAT=Earthing insert: brass / sealing gasket: EPDM},{FB=KVM 36},{DIN=DIN 89280},{NORMNOTE=},{CNSQUANTITY=1},{INFO=HTML},{B=17.000},{D3=27.000},{D4=33.000},{T1=1.500},{T2=1.500},{INFOLINKDEU=https://www.wiska.com/de/143/pde/30070368/36-w-26.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/30070368/36-w-26.html}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
TL
Total length
[mm]
D1
Outside diameter
ⁿ/ₐ
D2
Inside diameter
[mm]
CNSMAT
material
ⁿ/ₐ
FB
Using for cable gland
ⁿ/ₐ
DIN
DIN Information
ⁿ/ₐ
NORMNOTE
Advise
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKA 16-W 7 30071649
30071649
16-W 7
9.5
14.0
7.0
Earthing insert: brass / ...
KVM 16
DIN 89280
1
WISKA 18-W 8 30070353
30070353
18-W 8
10.0
16.0
8.0
Earthing insert: brass / ...
KVM 18
DIN 89280
1
WISKA 18-W 10 30070354
30070354
18-W 10
10.0
16.0
10.0
Earthing insert: brass / ...
KVM 18
DIN 89280
1
WISKA 24-W 8A 30070355
30070355
24-W 8A
12.0
22.0
8.0
Earthing insert: brass / ...
KVM 24
DIN 89280
1
WISKA 24-W 10A 30070356
30070356
24-W 10A
12.0
22.0
10.0
Earthing insert: brass / ...
KVM 24
DIN 89280
1
WISKA 24-W 12 30070357
30070357
24-W 12
12.0
22.0
12.0
Earthing insert: brass / ...
KVM 24
DIN 89280
1
WISKA 24-W 14 30070358
30070358
24-W 14
12.0
22.0
14.0
Earthing insert: brass / ...
KVM 24
DIN 89280
1
WISKA 24-W 16 30070359
30070359
24-W 16
12.0
22.0
16.0
Earthing insert: brass / ...
KVM 24
DIN 89280
1
WISKA 24-W 17 30070360
30070360
24-W 17
12.0
22.0
17.0
Earthing insert: brass / ...
KVM 24
DIN 89280
1
WISKA 30-W 18 30070362
30070362
30-W 18
15.0
27.0
18.0
Earthing insert: brass / ...
KVM 30
DIN 89280
1
WISKA 30-W 20 30070363
30070363
30-W 20
15.0
27.0
20.0
Earthing insert: brass / ...
KVM 30
DIN 89280
1
WISKA 36-W 22 30070366
30070366
36-W 22
17.0
33.0
22.0
Earthing insert: brass / ...
KVM 36
DIN 89280
1
WISKA 36-W 24 30070367
30070367
36-W 24
17.0
33.0
24.0
Earthing insert: brass / ...
KVM 36
DIN 89280
1
WISKA 36-W 26 30070368
30070368
36-W 26
17.0
33.0
26.0
Earthing insert: brass / ...
KVM 36
DIN 89280
1
WISKA 45-W 28 30070369
30070369
45-W 28
19.0
42.0
28.0
Earthing insert: brass / ...
KVM 45
DIN 89280
1
WISKA 45-W 30 30070370
30070370
45-W 30
19.0
42.0
30.0
Earthing insert: brass / ...
KVM 45
DIN 89280
1
WISKA 45-W 32 30070371
30070371
45-W 32
19.0
42.0
32.0
Earthing insert: brass / ...
KVM 45
DIN 89280
1
WISKA 56-W 35 30070372
30070372
56-W 35
22.0
53.0
35.0
Earthing insert: brass / ...
KVM 56
DIN 89280
1
WISKA 56-W 38 30070373
30070373
56-W 38
22.0
53.0
38.0
Earthing insert: brass / ...
KVM 56
DIN 89280
1
WISKA 56-W 41 30070374
30070374
56-W 41
22.0
53.0
41.0
Earthing insert: brass / ...
KVM 56
DIN 89280
1
WISKA 72-W 44 30070375
30070375
72-W 44
24.0
69.0
44.0
Earthing insert: brass / ...
KVM 72
DIN 89280
1
WISKA 72-W 48 30070376
30070376
72-W 48
24.0
69.0
48.0
Earthing insert: brass / ...
KVM 72
DIN 89280
1
WISKA 72-W 52 30070377
30070377
72-W 52
24.0
69.0
52.0
Earthing insert: brass / ...
KVM 72
DIN 89280
1
WISKA 72-W 56 30070378
30070378
72-W 56
24.0
69.0
56.0
Earthing insert: brass / ...
KVM 72
DIN 89280
1
WISKA 80-W 64 30070379
30070379
80-W 64
27.0
77.0
64.0
Earthing insert: brass / ...
KVM 80
-
Similar to DIN 89280
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SBK - Bushes, SBK, metric, short, DIN 89280
WISKA
18.12.2023
EKVM Z - Cable glands hexagonal, EKVM, type Z, metric, DIN 89280
WISKA
18.12.2023
MMSKV - SPRINT cable glands, MMSKV, metric, DIN 89285
WISKA
29.05.2024
RVM Z - Reduction cable glands circular, type Z, RVM, metric
WISKA
18.12.2023
EE-VG - Earthing cones, EE-VG, VG 88812
WISKA
18.12.2023
EKVM W - Cable glands hexagonal, EKVM, type W, metric, DIN 89280
WISKA
18.12.2023
EVM Z - Enlarging cable glands circular, type Z, EVM, metric
WISKA
18.12.2023
KVMP-W - Cable glands circular, type W, KVMP, PG
WISKA
18.12.2023
GM - Locknuts, GM, metric, DIN 89280
WISKA
18.12.2023
JUCM - Solid plastic bearings
igus
20.07.2021
Flange Bushings - 77F
OILES CORPORATION
15.04.2019
KVM VG - Cable glands circular, KVM, metric, earthing cones to VG 88773
WISKA
18.12.2023
WLFM - Pressfit Bearing, mm
igus
19.01.2021
WLM - Pressfit Bearing, mm
igus
19.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表