您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CT.476-p - Wing knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
CT.476
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/ct_476_combi/ct_476_p.prj},{NB=Wing knobs CT.476/30 p-M8x40},{CODE=8373},{DESCRIPTION=CT.476/30 p-M8x40},{DIM01=32},{DIM02=M8},{DIM03=15},{DIM04=40},{DIM05=13.0},{DIM06=16},{WEIGHT=20},{NDM=8.000},{KDM=6.466}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
l
[mm]
DIM05
b
[mm]
DIM06
C
[Nm]
WEIGHT
Weight
[g]
Wing knobs CT.476/20 p-M4...
8261
CT.476/20 p-M4x6
20
M4
11
6
9.5
6
4
Wing knobs CT.476/20 p-M4...
8262
CT.476/20 p-M4x10
20
M4
11
10
9.5
6
4
Wing knobs CT.476/25 p-M5...
8311
CT.476/25 p-M5x10
26
M5
13
10
11.0
8
6
Wing knobs CT.476/25 p-M5...
8312
CT.476/25 p-M5x16
26
M5
13
16
11.0
8
7
Wing knobs CT.476/30 p-M5...
8331
CT.476/30 p-M5x10
32
M5
15
10
13.0
8
7
Wing knobs CT.476/30 p-M5...
8332
CT.476/30 p-M5x16
32
M5
15
16
13.0
8
9
Wing knobs CT.476/30 p-M5...
8333
CT.476/30 p-M5x20
32
M5
15
20
13.0
8
13
Wing knobs CT.476/30 p-M6...
8361
CT.476/30 p-M6x10
32
M6
15
10
13.0
14
8
Wing knobs CT.476/30 p-M6...
8360
CT.476/30 p-M6x12
32
M6
15
12
13.0
14
9
Wing knobs CT.476/30 p-M6...
8362
CT.476/30 p-M6x16
32
M6
15
16
13.0
14
10
Wing knobs CT.476/30 p-M6...
8363
CT.476/30 p-M6x20
32
M6
15
20
13.0
14
11
Wing knobs CT.476/30 p-M6...
8364
CT.476/30 p-M6x25
32
M6
15
25
13.0
14
12
Wing knobs CT.476/30 p-M6...
8365
CT.476/30 p-M6x40
32
M6
15
40
13.0
14
14
Wing knobs CT.476/30 p-M6...
8366
CT.476/30 p-M6x30
32
M6
15
30
13.0
14
13
Wing knobs CT.476/30 p-M8...
8371
CT.476/30 p-M8x16
32
M8
15
16
13.0
16
13
Wing knobs CT.476/30 p-M8...
8375
CT.476/30 p-M8x20
32
M8
15
20
13.0
16
14
Wing knobs CT.476/30 p-M8...
8372
CT.476/30 p-M8x25
32
M8
15
25
13.0
16
16
Wing knobs CT.476/30 p-M8...
8376
CT.476/30 p-M8x30
32
M8
15
30
13.0
16
17
Wing knobs CT.476/30 p-M8...
8373
CT.476/30 p-M8x40
32
M8
15
40
13.0
16
20
Wing knobs CT.476/30 p-M8...
8374
CT.476/30 p-M8x45
32
M8
15
45
13.0
16
24
Wing knobs CT.476/40 p-M8...
8462
CT.476/40 p-M8x16
40
M8
17
16
15.5
18
15
Wing knobs CT.476/40 p-M8...
8464
CT.476/40 p-M8x25
40
M8
17
25
15.5
18
16
Wing knobs CT.476/40 p-M8...
8466
CT.476/40 p-M8x40
40
M8
17
40
15.5
18
22
Wing knobs CT.476/40 p-M1...
8472
CT.476/40 p-M10x20
40
M10
17
20
15.5
28
25
Wing knobs CT.476/40 p-M1...
8474
CT.476/40 p-M10x30
40
M10
17
30
15.5
28
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表