您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
XR - X-tra Soft Round (to 850 lb/ea)
Access Casters
Albion
Wheels
Powered by
CAD模型選擇
{access_caster/albion/wheels/xr_asmtab.prj},{NB=XR0625112},{PNO=XR0625112},{DIA=6},{D=6.0000},{WIDTH=2},{W=2.0000},{TYPE=Round},{CAP=450},{HUB=2-3/16},{H=2.1875},{BORE=1-3/16},{ID=1.1875},{BEARING=3/4},{IDB=0.7500},{WEIGHT=1-3/8},{ROLLER=Delrin},{ROLLER1=51},{PN2=0625112},{PPATH=xr_templ.prj},{BT=Standard}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
[Inch]
TYPE
Wheel Face
ⁿ/ₐ
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
[lbs.]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
WH30X125TPR
WH30X125TPR
3
1-1/4
Round
200
1-1/2
1-1/16
3/8
5/16
Precision Ball
-45°F to+180°F
65-75 Shore A
XR03X2806
XR03X2806
3-1/2
1-1/4
Round
250
1-1/2
1-1/16
3/8
5/16
Precision Ball
-45°F to+180°F
65-75 Shore A
WH40X125TPR
WH40X125TPR
4
1-1/4
Round
300
1-1/2
1-1/16
3/8
3/8
Precision Ball
-45°F to+180°F
65-75 Shore A
WH50X125TPR
WH50X125TPR
5
1-1/4
Round
325
1-1/2
1-1/16
3/8
3/4
Precision Ball
-45°F to+180°F
65-75 Shore A
6AXD62
6AXD62
6
2
Round
450
2-3/16
1-3/16
3/4
1-3/8
Roller
-45°F to+180°F
65-75 Shore A
XR0625112
XR0625112
6
2
Round
450
2-3/16
1-3/16
3/4
1-3/8
Delrin
-45°F to+180°F
65-75 Shore A
XR0622808
XR0622808
6
2
Round
450
2-7/16
1-9/16
1/2
1-3/8
Precision Ball
-45°F to+180°F
65-75 Shore A
8AXD82
8AXD82
8
2
Round
600
2-3/16
1-3/16
3/4
2-3/8
Roller
-45°F to+180°F
65-75 Shore A
XR0825112
XR0825112
8
2
Round
600
2-3/16
1-3/16
3/4
2-3/8
Delrin
-45°F to+180°F
65-75 Shore A
XR0822808
XR0822808
8
2
Round
600
2-7/16
1-9/16
1/2
2-3/8
Precision Ball
-45°F to+180°F
65-75 Shore A
XR1040116
XR1040116
10
2-1/2
Round
850
3-1/4
1-15/16
1
3
Roller
-45°F to+180°F
65-75 Shore A
XR1042812
XR1042812
10
2-1/2
Round
850
3-1/2
2-7/16
3/4
3
Precision Ball
-45°F to+180°F
65-75 Shore A
XR1045116
XR1045116
10
2-1/2
Round
850
3-1/4
1-15/16
1
1
Delrin
-45°F to+180°F
65-75 Shore A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表