您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
SWS/SWI Series Wheel Cover - DualVee Guide Wheel Cover
Bishop-Wisecarver
DualVee Vee Guides
Powered by
CAD模型選擇
{bwc/dual_vee/integral_wheel_covers_asmtab.prj},{NB=WC2SWIAYes},{PN=WC2SWIA},{SIZE=2},{CW=Studded wheels},{MS=0.379},{A=M3 x 0.5 x 10mm Stainless},{TL=3},{AL=10},{C=Black Nylon},{D=White wool},{E=Synthetic oil},{WEIGHT=12},{WASHPN=WADINM3SS},{D82THK=0.02000},{HARDWARE=Yes},{PPATH=wheel_covers/integral_wheel_covers_asmtpl.prj},{ASSCFGPRA=integral_wheel_covers_2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
CW
Compatible With
ⁿ/ₐ
MS
Mounting Surface to Track Vee
[Inch]
A
A Screw
ⁿ/ₐ
C
C Wheel Cover
ⁿ/ₐ
D
D Felt
ⁿ/ₐ
E
E Bottle of Lubricant
ⁿ/ₐ
WEIGHT
Weight
[g]
ASSCFGPRA
ⁿ/ₐ
WC1SWIA
WC1SWIA
1
Studded wheels
0.287
M3 x 0.5 x 10mm Stainless
Black Nylon
White wool
Synthetic oil
8
integral_wheel_covers_1
WC2SWIA
WC2SWIA
2
Studded wheels
0.379
M3 x 0.5 x 10mm Stainless
Black Nylon
White wool
Synthetic oil
12
integral_wheel_covers_2
WC3SWIA
WC3SWIA
3
Studded wheels
0.536
M3 x 0.5 x 10mm Stainless
Black Nylon
White wool
Synthetic oil
18
integral_wheel_covers_3
WC4SWIA
WC4SWIA
4
Studded wheels
0.644
M4 x 0.7 x 12mm Stainless
Black Nylon
White wool
Synthetic oil
34
integral_wheel_covers_4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表