目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
WB - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{dichtomatik/radial_seals/radial_shaft_seals/wb_asmtab.prj},{NB=WB 67185390 42 55 7 (0)},{ARTIKELNR=67185390},{D1=42.00},{D2=55.00},{NUT=0},{B=7.00},{H1=6.30},{H2=4.800},{H3=0.300},{H4=2.500},{H5=1.000},{H6=0.500},{P1=2.400},{P2=1.400},{P3=1.000},{R1=1.000},{R2=0.400},{R3=0.300},{R4=0.300},{R5=0.300},{A=27.000},{PROFIL=6.500},{PPATH=wb/wb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
B
b
[mm]
WB 67018491 8 16 7
67018491
8.00
16.00
7.00
WB 67057039 9 17 4.5
67057039
9.00
17.00
4.50
WB 67060026 9.52 22.22 6....
67060026
9.52
22.22
6.35
WB 49383279 10 17 5
49383279
10.00
17.00
5.00
WB 67016775 10 19 7
67016775
10.00
19.00
7.00
WB 67077691 10 16 6
67077691
10.00
16.00
6.00
WB 67185570 10 17 5
67185570
10.00
17.00
5.00
WB 49383661 11 17 4
49383661
11.00
17.00
4.00
WB 67195975 11 17 4
67195975
11.00
17.00
4.00
WB 49382773 12 28 7
49382773
12.00
28.00
7.00
WB 49383277 12 20 5
49383277
12.00
20.00
5.00
WB 67016792 12 22 7
67016792
12.00
22.00
7.00
WB 67018666 12 32 7
67018666
12.00
32.00
7.00
WB 67184911 12 28 7
67184911
12.00
28.00
7.00
WB 67185557 12 20 5
67185557
12.00
20.00
5.00
WB 67018555 13 22 5
67018555
13.00
22.00
5.00
WB 67018525 14 24 7
67018525
14.00
24.00
7.00
WB 67018532 14 28 7
67018532
14.00
28.00
7.00
WB 67018563 14 20 5
67018563
14.00
20.00
5.00
WB 67018565 14 22 5
67018565
14.00
22.00
5.00
WB 67044992 14 24 6
67044992
14.00
24.00
6.00
WB 49383117 15 24 7
49383117
15.00
24.00
7.00
WB 67016828 15 25 5
67016828
15.00
25.00
5.00
WB 67016835 15 30 7
67016835
15.00
30.00
7.00
WB 67018500 15 26 7
67018500
15.00
26.00
7.00
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表