您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
WAS - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{dichtomatik/radial_seals/radial_shaft_seals/was_asmtab.prj},{NB=WAS 75029720 45 62 7 (0)},{ARTIKELNR=75029720},{D1=45.00},{D2=62.00},{NUT=0},{B=7.00},{H1=6.1},{H2=5.05},{H3=0.3},{H4=2},{H5=0.6},{H6=0.8},{P1=2},{P2=0.8},{P3=2},{R1=0.75},{R2=0.3},{R3=0.3},{R4=0.3},{R5=0.3},{A=30},{B1=35},{C=0.3},{PROFIL=8.5},{PPATH=was/was_asmtpl.prj},{VPE=Kleinpack},{ARTIKELNRNEW1=75029720},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
B
b
[mm]
VPE
Packing
ⁿ/ₐ
WAS 67038838 5 18 7
67038838
5.00
18.00
7.00
WAS 67027672 5 19 5
67027672
5.00
19.00
5.00
WAS 49383563 6 16 5
49383563
6.00
16.00
5.00
WAS 49481569 6 16 5
49481569
6.00
16.00
5.00
WAS 49383502 6 16 7
49383502
6.00
16.00
7.00
WAS 67038841 6 19 7
67038841
6.00
19.00
7.00
WAS 67204794 6 22 7
67204794
6.00
22.00
7.00
WAS 49480931 6 22 7
49480931
6.00
22.00
7.00
WAS 67027674 6 22 8
67027674
6.00
22.00
8.00
WAS 67193369 6 16 7
67193369
6.00
16.00
7.00
WAS 67193370 6 22 7
67193370
6.00
22.00
7.00
WAS 49383935 7 16 7
49383935
7.00
16.00
7.00
WAS 67193371 7 22 7
67193371
7.00
22.00
7.00
WAS 67193490 7 22 7
67193490
7.00
22.00
7.00
WAS 49383503 8 16 6
49383503
8.00
16.00
6.00
WAS 49480882 8 16 6
49480882
8.00
16.00
6.00
WAS 49383918 8 16 7
49383918
8.00
16.00
7.00
WAS 49490893 8 16 7
49490893
8.00
16.00
7.00
WAS 49383476 8 18 5
49383476
8.00
18.00
5.00
WAS 67018593 8 21 6
67018593
8.00
21.00
6.00
WAS 67198267 8 22 6
67198267
8.00
22.00
6.00
WAS 49480921 8 22 6
49480921
8.00
22.00
6.00
WAS 67204829 8 22 7
67204829
8.00
22.00
7.00
WAS 49470976 8 22 7
49470976
8.00
22.00
7.00
WAS 67018592 8 20 5
67018592
8.00
20.00
5.00
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表