您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W698 - QUICK RELEASE PLASTIC KNOB DETENT PIN
Boteco
PLUNGERS
Powered by
CAD模型選擇
{boteco/spintori/w698.prj},{NB=W698025.TD08X3001},{SHA256=cH3UjQZB4G/NLcwI3fFmnGTgWwZQo8ax+helKCLdCXY=},{INAME=w6980252etd08x3001},{NAME=w698025.td08x3001},{NNCUSTOM=W698},{NTCUSTOM=QUICK RELEASE PLASTIC KNOB DETENT PIN},{NBCUSTOM=W698025.TD08X3001},{LINACUSTOM=W698025.TD08X3001},{STEPFILE=W698025.TD08X3001.step},{PNGFILE=W698.png},{DWGFILE=W698.dwg},{CODE=W698025.TD08X3001},{MIS01=25},{MIS02=14},{MIS03=18},{MIS04=8},{MIS05=8.75},{MIS06=-},{MIS07=8},{MIS08=30},{MIS09=21},{MIS10=38}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
d
[mm]
MIS03
H
[mm]
MIS04
h
[mm]
MIS05
d2
[mm]
MIS06
d3
[mm]
MIS07
d1 (-0.04 -0.08)
[mm]
MIS08
Q (+0.6)
[mm]
MIS09
Weight
[gr]
MIS10
Sforzo di taglio a doppio taglio max. kN
[mm]
W698025.TD06X1001
W698025.TD06X1001
25
14
18
7
6.5
-
6
10
12
22
W698025.TD06X1501
W698025.TD06X1501
25
14
18
7
6.5
-
6
15
12
22
W698025.TD06X2001
W698025.TD06X2001
25
14
18
7
6.5
-
6
20
13
22
W698025.TD06X2501
W698025.TD06X2501
25
14
18
7
6.5
-
6
25
14
22
W698025.TD06X3001
W698025.TD06X3001
25
14
18
7
6.5
-
6
30
15
22
W698025.TD06X4001
W698025.TD06X4001
25
14
18
7
6.5
-
6
40
18
22
W698025.TD06X5001
W698025.TD06X5001
25
14
18
7
6.5
-
6
50
21
22
W698025.TD08X1501
W698025.TD08X1501
25
14
18
8
8.75
-
8
15
18
38
W698025.TD08X2001
W698025.TD08X2001
25
14
18
8
8.75
-
8
20
19
38
W698025.TD08X2501
W698025.TD08X2501
25
14
18
8
8.75
-
8
25
20
38
W698025.TD08X3001
W698025.TD08X3001
25
14
18
8
8.75
-
8
30
21
38
W698025.TD08X4001
W698025.TD08X4001
25
14
18
8
8.75
-
8
40
25
38
W698025.TD08X5001
W698025.TD08X5001
25
14
18
8
8.75
-
8
50
31
38
W698033.TD10X1501
W698033.TD10X1501
33
19
24
9
-
12
10
15
29
60
W698033.TD10X2001
W698033.TD10X2001
33
19
24
9
-
12
10
20
32
60
W698033.TD10X2501
W698033.TD10X2501
33
19
24
9
-
12
10
25
37
60
W698033.TD10X3001
W698033.TD10X3001
33
19
24
9
-
12
10
30
38
60
W698033.TD10X4001
W698033.TD10X4001
33
19
24
9
-
12
10
40
46
60
W698033.TD10X5001
W698033.TD10X5001
33
19
24
9
-
12
10
50
53
60
W698033.TD12X2001
W698033.TD12X2001
33
19
24
10
-
14.5
12
20
40
86
W698033.TD12X3001
W698033.TD12X3001
33
19
24
10
-
14.5
12
30
51
86
W698033.TD12X4001
W698033.TD12X4001
33
19
24
10
-
14.5
12
40
60
86
W698033.TD12X5001
W698033.TD12X5001
33
19
24
10
-
14.5
12
50
69
86
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D-FANA, R-FANA, H-FANA, D-FAND, R-FAND, H-FAND - Locating Pins for Jigs - C...
Misumi
29.05.2023
SMP-800 - Detent Pins - Ring Handle without Shoulder
Reid Supply
01.03.2022
SMP-800 - Detent Pins - Ring Handle without Shoulder
Essentra Components
22.07.2014
W630 - QUICK RELEASE STEEL RING DETENT PIN
Boteco
16.11.2021
B0518 - Replacement screw for mandrel collets
Blohm
08.05.2024
03422 - Ball lock pins with T-grip
norelem
30.05.2024
FPSC3-05R - Detent Pins - Ring Handle without Shoulder
Reid Supply
01.03.2022
03410 - Locking pins with axial lock
norelem
30.05.2024
WLANA, TWLANA, WLANAA, TWLANAA, WLANAB, TWLANAB - Locating Pins for Jigs - ...
Misumi
31.05.2023
FPSC3-05R - Detent Pins - Ring Handle without Shoulder
Essentra Components
22.07.2014
K1582 - Indexing and clamping grip
KIPP
27.05.2024
03157-01 - Replacement screw for mandrel collets
norelem
30.05.2024
K1970 - Replacement screw for mandrel collets
KIPP
27.05.2024
03195 - Locking pins
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表