您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
Original DualVee Wheel - DualVee Guide Wheel
Bishop-Wisecarver
DualVee Vee Guides
DualVee Vee Guide Wheels
Powered by
CAD模型選擇
{bwc/dual_vee/wheels/original_dualvee_wheels.prj},{NB=WDW2SSX},{PN=WDW2SSX},{D=1.210},{W=0.438},{B=0.3750},{VRI=0.500},{VRO=0.719},{WEIGHT=37.8},{C=0.584},{R=0.028},{R1=0.024},{E=0.00900},{RLN=2420},{RLLBF=544},{ALN=400},{ALLBF=90},{HELP1=0.0275},{WS=WDWSS Stainless Sealed Washdown},{WSPN=DW2SSX},{SIZE=2},{ORMAT=440C Stainless steel},{IRMAT=440C Stainless steel},{BMAT=440C Stainless steel},{RMAT=Nylon 6,6},{SHMAT=304 Stainless steel},{SMAT=NBR+304 Stainless steel},{GREASE=Klubersynth UH1 14-151}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part number
ⁿ/ₐ
WS
Wheel Series
ⁿ/ₐ
SIZE
Wheel Size
ⁿ/ₐ
D
Outer Diameter
[Inch]
W
Width
[Inch]
B
Bore Diameter
[Inch]
VRI
Vee Radius Inside
[Inch]
VRO
Vee Radius Outside
[Inch]
WEIGHT
Weight
[g]
RLN
Working Radial Load Capacity LR
[N]
RLLBF
Working Radial Load Capacity LR
[lbf]
ALN
Working Axial Load Capacity LA
[N]
ALLBF
Working Axial Load Capacity LA
[lbf]
ORMAT
Outer Race Material
ⁿ/ₐ
IRMAT
Inner Race Material
ⁿ/ₐ
BMAT
Ball Material
ⁿ/ₐ
RMAT
Retainer Material
ⁿ/ₐ
SHMAT
Shield Material
ⁿ/ₐ
SMAT
Seal Material
ⁿ/ₐ
GREASE
Grease
ⁿ/ₐ
HELP1
[Inch]
W0
W0
W Shielded Steel
0
0.584
0.250
0.1575
0.234
0.359
5.1
650
146
123
28
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
304 Stainless steel
-
Kluberplex BEM 34-132
0.0155
W0X
W0X
WX Steel Sealed
0
0.584
0.250
0.1575
0.234
0.359
5.1
650
146
123
28
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
-
NBR
Kluberplex BEM 34-132
0.0155
W0SS227
W0SS227
WSS227 Stainless Shielded...
0
0.584
0.250
0.1575
0.234
0.359
5.1
540
121
102
23
440C Stainless steel
440C Stainless steel
440C Stainless steel
304 Stainless steel
304 Stainless steel
-
Krytox227
0.0155
W1
W1
W Shielded Steel
1
0.771
0.310
0.1875
0.313
0.468
11.1
1220
274
252
57
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
304 Stainless steel
-
Kluberplex BEM 34-132
0.0190
W1X
W1X
WX Steel Sealed
1
0.771
0.310
0.1875
0.313
0.468
11.1
1220
274
252
57
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
-
NBR
Kluberplex BEM 34-132
0.0190
W1SSX
W1SSX
WSSX Stainless Steel Seal...
1
0.771
0.310
0.1875
0.313
0.468
11.1
1220
274
252
57
440C Stainless steel
440C Stainless steel
440C Stainless steel
Nylon 6,6
-
NBR
Kluberplex BEM 34-132
0.0190
W1SS227
W1SS227
WSS227 Stainless Shielded...
1
0.771
0.310
0.1875
0.313
0.468
11.1
1013
228
209
47
440C Stainless steel
440C Stainless steel
440C Stainless steel
304 Stainless steel
304 Stainless steel
-
Krytox227
0.0190
W1SS300
W1SS300
WSS300 Stainless Shielded...
1
0.771
0.310
0.1875
0.313
0.468
11.1
1013
228
209
47
440C Stainless steel
440C Stainless steel
440C Stainless steel
304 Stainless steel
304 Stainless steel
-
Kluber ISOFLEX PDL 300 A
0.0190
W1SSVAC
W1SSVAC
WSSVAC Stainless Shielded...
1
0.771
0.310
0.1875
0.313
0.468
12.0
854
192
178
40
440C Stainless steel
440C Stainless steel
440C Stainless steel
304 Stainless steel
304 Stainless steel
-
GL 057
0.0190
W2X
W2X
WX Steel Seal/Shield
2
1.210
0.438
0.3750
0.500
0.719
39.0
2650
596
625
141
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Kluberplex BEM 34-132
0.0275
W2XH
W2XH
WX Steel Seal/Shield
2H
1.210
0.438
0.3750
0.500
0.719
39.0
2650
596
625
141
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Kluberplex BEM 34-132
0.0275
W2SSX
W2SSX
WSSX Stainless Steel Seal...
2
1.210
0.438
0.3750
0.500
0.719
39.0
2650
596
625
141
440C Stainless steel
440C Stainless steel
440C Stainless steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Kluberplex BEM 34-132
0.0275
W2SSXH
W2SSXH
WSSX Stainless Steel Seal...
2H
1.210
0.438
0.3750
0.500
0.719
39.0
2650
596
625
141
440C Stainless steel
440C Stainless steel
440C Stainless steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Kluberplex BEM 34-132
0.0275
W2SS227
W2SS227
WSS227 Stainless Shielded...
2
1.210
0.438
0.3750
0.500
0.719
39.0
2200
494
519
117
440C Stainless steel
440C Stainless steel
440C Stainless steel
304 Stainless steel
304 Stainless steel
-
Krytox227
0.0275
W2SS227H
W2SS227H
WSS227 Stainless Shielded...
2H
1.210
0.438
0.3750
0.500
0.719
39.0
2200
494
519
117
440C Stainless steel
440C Stainless steel
440C Stainless steel
304 Stainless steel
304 Stainless steel
-
Krytox227
0.0275
W2SS300
W2SS300
WSS300 Stainless Shielded...
2
1.210
0.438
0.3750
0.500
0.719
39.0
1013
228
209
47
440C Stainless steel
440C Stainless steel
440C Stainless steel
304 Stainless steel
304 Stainless steel
-
Kluber ISOFLEX PDL 300 A
0.0275
W2SS300H
W2SS300H
WSS300 Stainless Shielded...
2H
1.210
0.438
0.3750
0.500
0.719
39.0
1013
228
209
47
440C Stainless steel
440C Stainless steel
440C Stainless steel
304 Stainless steel
304 Stainless steel
-
Kluber ISOFLEX PDL 300 A
0.0275
W2SSXH1
W2SSXH1
WSSXH1 Stainless Steel Se...
2
1.210
0.438
0.3750
0.500
0.719
39.0
2650
596
625
141
440C Stainless steel
440C Stainless steel
440C Stainless steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Klubersynth UH1 14-151
0.0275
W2SSXH1H
W2SSXH1H
WSSXH1 Stainless Steel Se...
2H
1.210
0.438
0.3750
0.500
0.719
39.0
2650
596
625
141
440C Stainless steel
440C Stainless steel
440C Stainless steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Klubersynth UH1 14-151
0.0275
W2SSVAC
W2SSVAC
WSSVAC Stainless Shielded...
2
1.210
0.438
0.3750
0.500
0.719
39.0
1855
417
440
99
440C Stainless steel
440C Stainless steel
440C Stainless steel
304 Stainless steel
304 Stainless steel
-
GL 057
0.0275
W2SSVACH
W2SSVACH
WSSVAC Stainless Shielded...
2H
1.210
0.438
0.3750
0.500
0.719
39.0
1855
417
440
99
440C Stainless steel
440C Stainless steel
440C Stainless steel
304 Stainless steel
304 Stainless steel
-
GL 057
0.0275
WDW2SSX
WDW2SSX
WDWSS Stainless Sealed Wa...
2
1.210
0.438
0.3750
0.500
0.719
37.8
2420
544
400
90
440C Stainless steel
440C Stainless steel
440C Stainless steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Klubersynth UH1 14-151
0.0275
WDW2SSXH
WDW2SSXH
WDWSS Stainless Sealed Wa...
2H
1.210
0.438
0.3750
0.500
0.719
37.8
2420
544
400
90
440C Stainless steel
440C Stainless steel
440C Stainless steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Klubersynth UH1 14-151
0.0275
W3X
W3X
WX Steel Seal/Shield
3
1.803
0.625
0.4724
0.750
1.063
130.2
5900
1326
1701
382
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Kluberplex BEM 34-132
0.0365
W3XH
W3XH
WX Steel Seal/Shield
3H
1.803
0.625
0.4724
0.750
1.063
130.2
5900
1326
1701
382
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Kluberplex BEM 34-132
0.0365
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Single Edge Drilled Vee Track - DualVee Linear Guide Track
Bishop-Wisecarver
31.10.2023
Inch Bushing - DualVee Guide Wheel Bushing
Bishop-Wisecarver
31.10.2023
Journal - DualVee Guide Wheel Journal
Bishop-Wisecarver
31.10.2023
Studded Vee Wheel SWA Series - DualVee Guide Wheel
Bishop-Wisecarver
31.10.2023
Single Edge Undrilled Vee Track - DualVee Linear Guide Track
Bishop-Wisecarver
31.10.2023
Metric Bushing - DualVee Guide Wheel Bushing
Bishop-Wisecarver
31.10.2023
Studded Vee Wheel SWS Series - DualVee Guide Wheel
Bishop-Wisecarver
31.10.2023
Wheel Cover - DualVee Guide Wheel Cover
Bishop-Wisecarver
31.10.2023
Original Guide Wheels - DualVee
HepcoMotion
20.12.2023
Double Edge Undrilled Vee Track - MinVee Miniature Linear Guide
Bishop-Wisecarver
31.10.2023
QuickTrak - Concentric Bushing QuickTrak
Bishop-Wisecarver
02.11.2023
Track Lubricator - DualVee Linear Guide Track Lubricator
Bishop-Wisecarver
31.10.2023
Crown Roller - MadeWell Crown Roller
Bishop-Wisecarver
31.10.2023
Double Edge Drilled Vee Track - MinVee Miniature Linear Guide
Bishop-Wisecarver
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表